DSF 5 Sound/Flash-combi
24 V DC, XENON, Amber,
Product number:
23107804000
The powerful flashing sounder with amber lens and red base:
- combination of Sounder and flashing light
- extremely bright and loud
- high reliability and long service life
- 31 different sound signals can be set
- up to four externally selectable tones (optional)
- impact proof housing (IK08-certification)
- very long service life: Light emission still 70 % after 8,000,000 flashes
- Dimensions: LxWxH: 143 x 133,5 x 263,5 mm
- Ambient temperatures: -40C bis +55C
- 6 Lens colours: clear, yellow, amber, red, green, blue
- 10 year warranty
TECHNICAL DATA
Technical Data
- Signaling area (L | W | H) m
- 27,5 m | 23 m | 23 m
- Signaling area width m
- 23 m
- Signaling area height m
- 23 m
- Signaling area length m
- 27,5 m
- Lense Colour
- Amber
- Housing Colour
- RAL 3000
- Voltage Range (DC) V
- 19-29 V DC
- Rated Voltage(s) (DC) V
- 24 V DC
- Type of Current
- DC
- Operating Temp. °C
- -40 °C ... +55 °C
- IP Protection System
- 66/67
- Impact-Proof Housing
- IK08
- Housing material
- Die-Cast Aluminium GD-AI Si12 Cu
- Max. Relative Humidity
- 90 %
- El. Protection Class
- 1
- Duty Cycle
- 100 %
- Max. Current Consumption A
- 0,24 A
- Lamp Type
- XENON
- Operating Mode
- Flashing Light
- Light Intensity cd
- 130 cd
- Flash Energy J
- 13 J
- Flash Rate Hz
- 1 Hz
- Max. Viewing Distance m
- 264,28 m
- Max. Sound dB(A)
- 108 dB(A)
- Number of Alarm Tones
- 32
- Number of external selectable tones
- 1
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Cable entry
- 2x M20 x 1.5
- Connecting terminals
- max. 2.5 mm²
- Dimensions (H | W | D) mm
- 133 mm | 264 mm | 143 mm
- Weight (without packaging) kg
- 2,55 kg
- ETIM-Class
- EC000195
- Signaling area (L | W | H)
- 90.22 ft. | 75.46 ft. | 75.46 ft.
- Signaling area width
- 75.46 ft.
- Signaling area height
- 75.46 ft.
- Signaling area length
- 90.22 ft.
- Lense Colour
- Amber
- Housing Colour
- RAL 3000
- Voltage Range (DC) V
- 19-29 V DC
- Rated Voltage(s) (DC) V
- 24 V DC
- Type of Current
- DC
- Operating Temperature
- -40 °F ... +131 °F
- IP Protection System
- 66/67
- Impact-Proof Housing
- IK08
- Housing material
- Die-Cast Aluminium GD-AI Si12 Cu
- Max. Relative Humidity
- 90 %
- El. Protection Class
- 1
- Duty Cycle
- 100 %
- Max. Current Consumption
- 0.24 A
- Lamp Type
- XENON
- Operating Mode
- Flashing Light
- Light Intensity cd
- 130 cd
- Flash Energy J
- 13 J
- Flash Rate Hz
- 1 Hz
- Max. Viewing Distance
- 867.07 ft.
- Max. Sound dB(A)
- 108 dB(A)
- Number of Alarm Tones
- 32
- Number of external selectable tones
- 1
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Cable entry
- 2x M20 x 1.5
- Connecting terminals
- max. 2.5 mm²
- Dimensions (H | W | D)
- 5.24 in. | 10.39 in. | 5.63 in.
- Weight (without packaging)
- 5.62 lbs
- ETIM-Class
- EC000195
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
DOWNLOADS
Downloads
Description | Language | Type | Size | Link |
---|---|---|---|---|
3D-model_SAT_DSF | Englisch | ZIP | 575.58 KB | Download |
EAC_Certificate_Signaling | Englisch | 293.12 KB | Download | |
Product_Sheet_EN_DSF_5_10 | Englisch | 1.94 MB | Download | |
3D-model_STEP_DSF | German | ZIP | 568.49 KB | Download |
Manual_DSF_DSC-5_10 | German | 1.48 MB | Download | |
3D-model_IGS_DSF | Englisch | ZIP | 715.42 KB | Download |
Manual_DSF_DSC-5_10 | Englisch | 1.48 MB | Download | |
3D-model_SAT_DSF | German | ZIP | 575.58 KB | Download |
3D-model_IGS_DSF | German | ZIP | 715.42 KB | Download |
Product_Sheet_DE_DSF_5_10 | German | 1.94 MB | Download | |
3D-model_STEP_DSF | Englisch | ZIP | 568.49 KB | Download |
EAC_Certificate_Signaling | German | 293.12 KB | Download |