Intense BR 50 signal tower
Signal towers are indispensable tools in the industrial environment, providing clear and efficient communication. With the ultra bright and flexible LED lights and audible alarms, the BR 50 offers essential visual and audible indication and also alerting of critical events with the Xenon flash lights. With the ability to equip continuous, blinking and flashing lights, the BR 50 signal tower proves to be a versatile tool for any industrial operation.
Pre-Configurated
We now also offer pre-configured signal towers, which brings some advantages:
- The signal tower is delivered ready to use and only needs to be mounted
- Only one item number is required which simplifies the ordering process
- It can be extended with additional modules and options
- With IP 65 as standard, the variants achieve increased protection
Function Monitored
Function monitored modules provide more safety in sensitive applications, as they can send a message to an external safety system, an operating station or a control centre in the event of a malfunction and thus prevent the dangerous situations from occurring.
This is mainly used in laser and X-ray applications to protect against those high-energy rays.
M12-Connector
- Increase machine safety by avoiding wiring and connection errors during installation
- Time and cost savings, as the power circuits do not have to be interrupted during maintenance, modification and replacement
- More flexibility, since the simple plug-in technology does not require a specialist for installation
Configurate your own Intense BR 50
Here you can configurate your own Intense BR 50 signal tower individually according to your needs. Please choose your desired voltage, the mounting option and then choose up to 5 different modules to complete the configuration. Afterwards a part list with all item numbers, information about the products and prices, if requested, will be sent to you.