Ex-Atex Signaling Solutions
Our Ex-series visual and audible signaling devices stand out with their particularly sturdy construction and insensitivity to environmental influences and chemicals.
Ex-Atex signaling devices are used as information, warning and emergency signals for security, hazard and fire alarm systems, for building, industrial and commercial automation, for disaster warnings and for hazardous areas.
                                                                                        
                                                            
                                    Quadro F12 Flashing Light Ex-ATEX
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                
                    
                                    - Housing Colour
 - RAL 7035
 - Lense Colour
 - Clear
 - Rated Voltage(s) (AC) V
 - 230 V AC
 - Lamp Type
 - XENON
 
                                                                                        
                                                            
                                    Quadro F12 Flashing Light Ex-ATEX
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                    
                    
                                    - Housing Colour
 - RAL 7035
 - Lense Colour
 - Yellow
 - Rated Voltage(s) (AC) V
 - 230 V AC
 - Lamp Type
 - XENON
 
                                                                                        
                                                            
                                    Quadro F12 Flashing Light Ex-ATEX
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                
                    
                                    - Housing Colour
 - RAL 7035
 - Lense Colour
 - Amber
 - Rated Voltage(s) (AC) V
 - 230 V AC
 - Lamp Type
 - XENON
 
                                                                                        
                                                            
                                    Quadro F12 Flashing Light Ex-ATEX
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                    
                    
                                    - Housing Colour
 - RAL 7035
 - Lense Colour
 - Red
 - Rated Voltage(s) (AC) V
 - 230 V AC
 - Lamp Type
 - XENON
 
                                                                                        
                                                            
                                    Quadro F12 Flashing Light Ex-ATEX
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                
                    
                                    - Housing Colour
 - RAL 7035
 - Rated Voltage(s) (DC) V
 - 24 V DC
 - Lense Colour
 - Clear
 - Lamp Type
 - XENON
 
                                                                                        
                                                            
                                    Quadro F12 Flashing Light Ex-ATEX
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                
                    
                                    - Housing Colour
 - RAL 7035
 - Rated Voltage(s) (DC) V
 - 24 V DC
 - Lense Colour
 - Yellow
 - Lamp Type
 - XENON
 
                                                                                        
                                                            
                                    Quadro F12 Flashing Light Ex-ATEX
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                
                    
                                    - Housing Colour
 - RAL 7035
 - Rated Voltage(s) (DC) V
 - 24 V DC
 - Lense Colour
 - Amber
 - Lamp Type
 - XENON
 
                                                                                        
                                                            
                                    Quadro F12 Flashing Light Ex-ATEX
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                
                    
                                    - Housing Colour
 - RAL 7035
 - Rated Voltage(s) (DC) V
 - 24 V DC
 - Lense Colour
 - Red
 - Lamp Type
 - XENON
 
                                                                                        
                                                            
                                    Quadro LED-HI Multi light Ex-ATEX
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                    
                    
                                    - Housing Colour
 - RAL 7035
 - Rated Voltage(s) (DC) V
 - 12, 24, 48 V DC
 - Lense Colour
 - Yellow
 - Lamp Type
 - LED
 
                                                                                        
                                                            
                                    Quadro LED-HI Multi light Ex-ATEX
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                
                    
                                    - Housing Colour
 - RAL 7035
 - Rated Voltage(s) (DC) V
 - 12, 24, 48 V DC
 - Lense Colour
 - Amber
 - Lamp Type
 - LED
 
                                                                                        
                                                            
                                    Quadro LED-HI Multi light Ex-ATEX
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                    
                    
                                    - Housing Colour
 - RAL 7035
 - Rated Voltage(s) (DC) V
 - 12, 24, 48 V DC
 - Lense Colour
 - Red
 - Lamp Type
 - LED
 
                                                                                        
                                                            
                                    Quadro LED-HI Multi light Ex-ATEX
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                        
                    
                                    - Housing Colour
 - RAL 7035
 - Rated Voltage(s) (DC) V
 - 120 V DC
 - Lense Colour
 - Yellow
 - Rated Voltage(s) (AC) V
 - 115, 230 V AC
 - Lamp Type
 - LED
 
                                                                                        
                                                            
                                    Quadro LED-HI Multi light Ex-ATEX
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                
                    
                                    - Housing Colour
 - RAL 7035
 - Rated Voltage(s) (DC) V
 - 120 V DC
 - Lense Colour
 - Amber
 - Rated Voltage(s) (AC) V
 - 115, 230 V AC
 - Lamp Type
 - LED
 
                                                                                        
                                                            
                                    Quadro LED-HI Multi light Ex-ATEX
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                        
                    
                                    - Housing Colour
 - RAL 7035
 - Rated Voltage(s) (DC) V
 - 120 V DC
 - Lense Colour
 - Red
 - Rated Voltage(s) (AC) V
 - 115, 230 V AC
 - Lamp Type
 - LED
 
                                                                                        
                                                            
                                    Quadro LED Multi light Ex-ATEX
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                    
                    
                                    - Housing Colour
 - RAL 7035
 - Rated Voltage(s) (DC) V
 - 12, 24, 48 V DC
 - Lamp Type
 - LED
 
                                                                                        
                                                            
                                    Quadro LED Multi light Ex-ATEX
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                        
                    
                                    - Housing Colour
 - RAL 7035
 - Rated Voltage(s) (AC) V
 - 115, 230 V AC
 - Lamp Type
 - LED