DSF 10 115 AC RD
Product number:
23112155000
The powerful flashing sounder with red lens and red base:
- combination of Sounder and flashing light
- extremely bright and loud
- high reliability and long service life
- 31 different sound signals can be set
- up to four externally selectable tones (optional)
- impact proof housing (IK08-certification)
- very long service life: Light emission still 70 % after 8,000,000 flashes
- Dimensions: LxWxH: 143 x 133,5 x 263,5 mm
- Ambient temperatures: -40C bis +55C
- 6 Lens colours: clear, yellow, amber, red, green, blue
- 10 year warranty
TECHNICAL DATA
Technical Data
- AS-i
- not specified
- M12-connection
- not specified
- Monitored
- not specified
- Dimensions (H | W | D) mm
- 133 mm | 264 mm | 143 mm
- Weight (without packaging) kg
- 2,75 kg
- ETIM-Class
- EC000195
- AS-i
- not specified
- M12-connection
- not specified
- Monitored
- not specified
- ETIM-Class
- EC000195
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
DOWNLOADS
Downloads
Description | Language | Type | Size | Link |
---|---|---|---|---|
Product_Sheet_EN_DSF_5_10 | Englisch | 1.94 MB | Download | |
Manual_DSF_DSC-5_10 | German | 1.48 MB | Download | |
EAC_Certificate_Signaling | German | 293.12 KB | Download | |
Manual_DSF_DSC-5_10 | Englisch | 1.48 MB | Download | |
3D-model_SAT_DSF | Englisch | ZIP | 575.58 KB | Download |
3D-model_IGS_DSF | Englisch | ZIP | 715.42 KB | Download |
3D-model_SAT_DSF | German | ZIP | 575.58 KB | Download |
EAC_Certificate_Signaling | Englisch | 293.12 KB | Download | |
3D-model_STEP_DSF | German | ZIP | 568.49 KB | Download |
3D-model_IGS_DSF | German | ZIP | 715.42 KB | Download |
3D-model_STEP_DSF | Englisch | ZIP | 568.49 KB | Download |
Product_Sheet_DE_DSF_5_10 | German | 1.94 MB | Download |