P 22 DBZ Panel Mount Buzzer
230 V DC, 230 V AC,
Product number:
23270800000
Panel mount buzzer: acoustic signaling device for 22,5 mm mounting holes.
- guaranteed high protection system to the housing
- high life service >50.000h
- operating temperature: -25C - +50C
- also available as a combination auf buzzer and flashing light
TECHNICAL DATA
Technical Data
- Housing Colour
- RAL 9011
- Voltage Range (DC) V
- 220-240 V DC
- Voltage Range (AC) V
- 220-240 V AC
- Rated Voltage(s) (DC) V
- 230 V DC
- Rated Voltage(s) (AC) V
- 230 V AC
- Type of Current
- AC/DC
- Operating Temp. °C
- -20 °C ... +65 °C
- IP Protection System
- 65
- Housing material
- Polycarbonate (PC)
- Max. Relative Humidity
- 90 %
- Duty Cycle
- 100 %
- Max. Current Consumption A
- 0,02 A
- Max. Sound dB(A)
- 80 dB(A)
- Number of Alarm Tones
- 2
- Number of external selectable tones
- 1
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Connecting terminals
- screw terminals 1.5 mm²
- Dimensions (H | W | D) mm
- 64 mm | 29 mm | 29 mm
- Weight (without packaging) kg
- 0,09 kg
- ETIM-Class
- EC001026
- Housing Colour
- RAL 9011
- Voltage Range (DC) V
- 220-240 V DC
- Voltage Range (AC) V
- 220-240 V AC
- Rated Voltage(s) (DC) V
- 230 V DC
- Rated Voltage(s) (AC) V
- 230 V AC
- Type of Current
- AC/DC
- Operating Temperature
- -4 °F ... +149 °F
- IP Protection System
- 65
- Housing material
- Polycarbonate (PC)
- Max. Relative Humidity
- 90 %
- Duty Cycle
- 100 %
- Max. Current Consumption
- 0.02 A
- Max. Sound dB(A)
- 80 dB(A)
- Number of Alarm Tones
- 2
- Number of external selectable tones
- 1
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Connecting terminals
- screw terminals 1.5 mm²
- Dimensions (H | W | D)
- 2.52 in. | 1.14 in. | 1.14 in.
- Weight (without packaging)
- 0.2 lbs
- ETIM-Class
- EC001026
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
DOWNLOADS
Downloads
Description | Type | Size | Link |
---|---|---|---|
Conformity_UKCA_085507042_Rev00_Sep21_P22_P28.pdf | 28.76 KB | Download |
Description | Language | Type | Size | Link |
---|---|---|---|---|
EAC_Certificate_Signaling | Englisch | 293.12 KB | Download | |
Product_Sheet_EN_P22_DBZ_P28 | Englisch | 349.27 KB | Download | |
CE_Declaration_Spectra_P22_28Dxx | Englisch | 44.88 KB | Download | |
CE_Declaration_Spectra_P22_28Dxx | German | 44.88 KB | Download | |
EAC_Certificate_Signaling | German | 293.12 KB | Download | |
Product_Sheet_DE_P22_DBZ_P28 | German | 348.29 KB | Download |