Quadro S Flashing Light, synchr.
230 V AC, XENON, Red,
Product number:
21042105000
-13J Flashing light in a very resistant housing with red lens
- Automatic synchronised flashing light
- A maximum of 10 flashing lights can be operated parallel and synchronously an unlimited time period, i.e. the flashes of all lights are generated simultaneously
- Mounted via concealed interior holes or external lugs, fast, flexible and secure
- Outstanding mechanical strength with IK 08
- Whether in the open air, in a hailstorm or when high pressure cleaning systems are used, the Quadro remains sealed and signals reliably
- Housing and lens are made of impact-proof polycarbonate
- Service life: after 12 million flashes, still 70% light emission
- Dimensions: LxWxH 130 x 130 x 130mm
- Operating temperature: -40C - +55C
- Maximum visibility: 374m
- 7 lens colours: clear, white, yellow, orange, red, green, blue
- 10 year warranty
- The initial current is limited to <7 A / 0,15ms (230V AC), <5 A / 2ms (24V DC) to protect the connecting relay
TECHNICAL DATA
Technical Data
- Signaling area (L | W | H) m
- 11,7 m | 15,9 m | 16,4 m
- Signaling area width m
- 15,9 m
- Signaling area height m
- 16,4 m
- Signaling area length m
- 11,7 m
- Lense Colour
- Red
- Housing Colour
- RAL 7035
- Voltage Range (AC) V
- 195-253 V AC
- Rated Voltage(s) (AC) V
- 230 V AC
- Type of Current
- AC
- Operating Temp. °C
- -40 °C ... +55 °C
- IP Protection System
- 66/67
- Housing material
- Polycarbonate (PC)
- El. Protection Class
- 2
- Max. Relative Humidity
- 95 %
- Duty Cycle
- 100 %
- Max. Current Consumption A
- 0,25 A
- Lamp Type
- XENON
- Operating Mode
- Flashing Light
- Light Intensity cd
- 102 cd
- Flash Energy J
- 11 J
- Flash Rate Hz
- 1 Hz
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Dimensions (H | W | D) mm
- 130 mm | 130 mm | 130 mm
- Weight (without packaging) kg
- 0,6 kg
- ETIM-Class
- EC001333
- Signaling area (L | W | H)
- 38.39 ft. | 52.16 ft. | 53.8 ft.
- Signaling area width
- 52.16 ft.
- Signaling area height
- 53.8 ft.
- Signaling area length
- 38.39 ft.
- Lense Colour
- Red
- Housing Colour
- RAL 7035
- Voltage Range (AC) V
- 195-253 V AC
- Rated Voltage(s) (AC) V
- 230 V AC
- Type of Current
- AC
- Operating Temperature
- -40 °F ... +131 °F
- IP Protection System
- 66/67
- Housing material
- Polycarbonate (PC)
- El. Protection Class
- 2
- Max. Relative Humidity
- 95 %
- Duty Cycle
- 100 %
- Max. Current Consumption
- 0.25 A
- Lamp Type
- XENON
- Operating Mode
- Flashing Light
- Light Intensity cd
- 102 cd
- Flash Energy J
- 11 J
- Flash Rate Hz
- 1 Hz
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Dimensions (H | W | D)
- 5.12 in. | 5.12 in. | 5.12 in.
- Weight (without packaging)
- 1.32 lbs
- ETIM-Class
- EC001333
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
DOWNLOADS
Downloads
Description | Language | Type | Size | Link |
---|---|---|---|---|
Product_Sheet_DE_Quadro_F12_(S) | German | 179.37 KB | Download | |
3D-model_STEP_Quadro_S_SM | German | ZIP | 132.54 KB | Download |
EAC_Certificate_Signaling | German | 293.12 KB | Download | |
Product_Sheet_EN_Quadro_F12_(S) | Englisch | 179.68 KB | Download | |
Manual_QUADRO_S | German | 498.24 KB | Download | |
3D-model_SAT_Quadro_S_SM | German | ZIP | 123.24 KB | Download |
EAC_Certificate_Signaling | Englisch | 293.12 KB | Download | |
3D-model_STEP_Quadro_S_SM | Englisch | ZIP | 132.54 KB | Download |
3D-model_IGS_Quadro_S_SM | German | ZIP | 174.82 KB | Download |
3D-model_SAT_Quadro_S_SM | Englisch | ZIP | 123.24 KB | Download |
3D-model_IGS_Quadro_S_SM | Englisch | ZIP | 174.82 KB | Download |
Manual_QUADRO_S | Englisch | 498.24 KB | Download |