WBL-PX Flashing Warning Light inrush-current-lim.
230 V AC, XENON, Yellow,
Product number:
21003103175
Flashing light with 5J performance in a sturdy metal housing with yellow lens, initial current limited
- Can be used universally
- Housing and fixing bracket made of sturdy, anodised aluminium
- Aggressive environmental conditions or driving rain cannot damage the light
- Impact-proof lens made of polycarbonate
- Perfectly suitable for harsh industrial environments
- Flash tube additionally secured by a steel clamp
- Service life: after 8 million flashes, still 70% light emission
- Dimensions: 50mm diameter x 200mm
- Operating temperature: -40C - +55C
- Maximum visibility: 181m
- 7 Lens colours: clear, white, yellow, orange, red, green, blue
TECHNICAL DATA
Technical Data
- Signaling area (L | W | H) m
- 15,8 m | 15,8 m | 12,6 m
- Signaling area width m
- 15,8 m
- Signaling area height m
- 12,6 m
- Signaling area length m
- 15,8 m
- Lense Colour
- Yellow
- Housing Colour
- RAL 1012
- Voltage Range (AC) V
- 185-255 V AC
- Rated Voltage(s) (AC) V
- 230 V AC
- Type of Current
- AC
- Operating Temp. °C
- -40 °C ... +55 °C
- IP Protection System
- 54
- Housing material
- Aluminium (Al Mg Si 1), Yellow Anodised
- El. Protection Class
- 1
- Max. Relative Humidity
- 90 %
- Duty Cycle
- 100 %
- Max. Current Consumption A
- 0,06 A
- Lamp Type
- XENON
- Operating Mode
- Flashing Light
- Light Intensity cd
- 45 cd
- Flash Energy J
- 5 J
- Flash Rate Hz
- 1 Hz
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Dimensions (H | W | D) mm
- 230 mm | 50 mm | 66 mm
- Weight (without packaging) kg
- 0,26 kg
- ETIM-Class
- EC001333
- Signaling area (L | W | H)
- 51.84 ft. | 51.84 ft. | 41.34 ft.
- Signaling area width
- 51.84 ft.
- Signaling area height
- 41.34 ft.
- Signaling area length
- 51.84 ft.
- Lense Colour
- Yellow
- Housing Colour
- RAL 1012
- Voltage Range (AC) V
- 185-255 V AC
- Rated Voltage(s) (AC) V
- 230 V AC
- Type of Current
- AC
- Operating Temperature
- -40 °F ... +131 °F
- IP Protection System
- 54
- Housing material
- Aluminium (Al Mg Si 1), Yellow Anodised
- El. Protection Class
- 1
- Max. Relative Humidity
- 90 %
- Duty Cycle
- 100 %
- Max. Current Consumption
- 0.06 A
- Lamp Type
- XENON
- Operating Mode
- Flashing Light
- Light Intensity cd
- 45 cd
- Flash Energy J
- 5 J
- Flash Rate Hz
- 1 Hz
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Dimensions (H | W | D)
- 9.06 in. | 1.97 in. | 2.6 in.
- Weight (without packaging)
- 0.57 lbs
- ETIM-Class
- EC001333
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
ACCESSORIES
Accessories
DOWNLOADS
Downloads
| Description | Type | Size | Link |
|---|---|---|---|
| WBL 230 AC YE | 600.17 KB | Download | |
| Conformity_CE_085506669_Rev17_Feb21_ABL_usw.pdf | 600.17 KB | Download | |
| WBL 230 AC YE | 32.7 KB | Download | |
| Conformity_UKCA_085507020_Rev00_Sep21_ABL_etc.pdf | 32.7 KB | Download | |
| Quick Guide ABx/ WBx | 281.77 KB | Download | |
| MANUAL ABx/ WBx | 685.6 KB | Download |
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| EAC_Certificate_Signaling | German | 293.12 KB | Download | |
| Product_Sheet_EN_WB_WBL-PX | Englisch | 147.11 KB | Download | |
| Manual_Abx_WBx | Englisch | 685.6 KB | Download | |
| EAC_Certificate_Signaling | Englisch | 293.12 KB | Download | |
| Manual_Abx_WBx | German | 685.6 KB | Download | |
| Product_Sheet_DE_WB_WBL-PX | German | 146.29 KB | Download |