BExB G10-DE Flashing Light Ex-ATEX
230 V AC, XENON, Red,
Product number:
31120105000
Flashing light with red lens and red housing
- Ideal for almost all installation requirements: wall, ceiling and floor mounting
- Categories 2G (zone 1 and 2), 2D (zone 21 and 22
- Extremely bright
- Large connection space for easy installation
- With connection box in increased safety E
- E = Ex db / Ex db eb / Ex tb
- Operating temperature: -40C ... +70C
- Very robust design made of seawater-resistant aluminum and stainless steel protective cage
TECHNICAL DATA
Technical Data
- Signaling area (L | W | H) m
- 12,4 m | 12,4 m | 13,2 m
- Signaling area height m
- 13,2 m
- Signaling area length m
- 12,4 m
- Signaling area width m
- 12,4 m
- Lense Colour
- Red
- Housing Colour
- RAL 3000
- Voltage Range (AC) V
- 207-253 V AC
- Rated Voltage(s) (AC) V
- 230 V AC
- Type of Current
- AC
- Operating Temp. °C
- -40 °C ... +70 °C
- IP Protection System
- 66/67
- Housing material
- Die-Cast Aluminium, Resistant To Salt Water, Marine Grade LM6
- Max. Relative Humidity
- 90 %
- El. Protection Class
- 1
- Duty Cycle
- 100 %
- Max. Current Consumption A
- 0,11 A
- Lamp Type
- XENON
- Operating Mode
- Flashing Light
- Light Intensity cd
- 54 cd
- Flash Energy J
- 10 J
- Flash Rate Hz
- 1 Hz
- Max. Viewing Distance m
- 170,33 m
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Ex-Zone Gas
- 1, 2
- Ex-Zone Dust
- 21, 22
- Ex-category Gas
- 2G
- Ex-category Dust
- 2D
- Temperature class Gas
- T1,T2,T3,T4
- Temperature class Dust
- T99, T114, T119
- Ex-Approval
- yes
- Cable entry
- 2 x M20, of which one open, optionally PG13.5 or 1/2 inch NPT
- Connecting terminals
- 1 x 4 mm² or 2 x 2.5 mm²
- Dimensions (H | W | D) mm
- 240 mm | 165 mm | 215 mm
- Height mm
- 240 mm
- Width mm
- 165 mm
- Depth mm
- 215 mm
- Weight (without packaging) kg
- 2,75 kg
- ETIM-Class
- EC001335
- Signaling area (L | W | H)
- 40.68 ft. | 40.68 ft. | 43.31 ft.
- Signaling area height
- 43.31 ft.
- Signaling area length
- 40.68 ft.
- Signaling area width
- 40.68 ft.
- Lense Colour
- Red
- Housing Colour
- RAL 3000
- Voltage Range (AC) V
- 207-253 V AC
- Rated Voltage(s) (AC) V
- 230 V AC
- Type of Current
- AC
- Operating Temperature
- -40 °F ... +158 °F
- IP Protection System
- 66/67
- Housing material
- Die-Cast Aluminium, Resistant To Salt Water, Marine Grade LM6
- Max. Relative Humidity
- 90 %
- El. Protection Class
- 1
- Duty Cycle
- 100 %
- Max. Current Consumption
- 0.11 A
- Lamp Type
- XENON
- Operating Mode
- Flashing Light
- Light Intensity cd
- 54 cd
- Flash Energy J
- 10 J
- Flash Rate Hz
- 1 Hz
- Max. Viewing Distance
- 558.83 ft.
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Ex-Zone Gas
- 1, 2
- Ex-Zone Dust
- 21, 22
- Ex-category Gas
- 2G
- Ex-category Dust
- 2D
- Temperature class Gas
- T1,T2,T3,T4
- Temperature class Dust
- T99, T114, T119
- Ex-Approval
- yes
- Cable entry
- 2 x M20, of which one open, optionally PG13.5 or 1/2 inch NPT
- Connecting terminals
- 1 x 4 mm² or 2 x 2.5 mm²
- Dimensions (H | W | D)
- 9.45 in. | 6.5 in. | 8.47 in.
- Height
- 9.45 in.
- Width
- 6.5 in.
- Depth
- 8.47 in.
- Weight (without packaging)
- 6.06 lbs
- ETIM-Class
- EC001335
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
ACCESSORIES
Accessories
DOWNLOADS
Downloads
Description | Type | Size | Link |
---|---|---|---|
Conformity_CE_085506631_Rev10_Apr22_BExBG.pdf | 51.6 KB | Download |
Description | Language | Type | Size | Link |
---|---|---|---|---|
Product_Sheet_DE_BexBG_05-15-ATEX | German | 388.22 KB | Download | |
KEMA_Certificate_01ATEX2030X-Iss3_BExBG | German | 2.27 MB | Download | |
Manual_BExB_10E_15E | Englisch | 1.18 MB | Download | |
Product_Sheet_EN_BexBG_05-15-ATEX | Englisch | 414.73 KB | Download | |
Manual_BExB_10E_15E | German | 1.18 MB | Download | |
KEMA_Certificate_01ATEX2030X-Iss3_BExBG | Englisch | 2.27 MB | Download |