BExCS 110-05D Sound/Flash-combi Ex-ATEX
115 V AC, XENON, Red,
Product number:
32074155000
Ex ATEX red flashing light/sounder combination, 115 AC stainless steel protective cage and stainless steel mounting bracket for 360 degree positioning extremely intensive light reflection due to 5 joules xenon flash 32 different tones incl. DIN tone, UKOOA/PFEER conformant, 2 externally controllable tones (via plus or minus in DC version) flashing light and sounder can be controlled separately synchronised flash frequency (1 Hz) or alternating flash mode in system operation highly resistant to corrosion and suitable for the toughest environments 110 db (A) volume, adjustable flashing light is insensitive to vibration, impact and shock
TECHNICAL DATA
Technical Data
- Signaling area (L | W | H) m
- 23,21 m | 27,4 m | 27,4 m
- Signaling area length m
- 23,21 m
- Signaling area width m
- 27,4 m
- Signaling area height m
- 27,4 m
- Lense Colour
- Red
- Housing Colour
- RAL 3000
- Voltage Range (AC) V
- 103-126 V AC
- Rated Voltage(s) (AC) V
- 115 V AC
- Type of Current
- AC
- Operating Temp. °C
- -50 °C ... +55 °C
- IP Protection System
- 67
- Housing material
- Die-Cast Aluminium LM6
- Max. Relative Humidity
- 90 %
- El. Protection Class
- 1
- Duty Cycle
- 100 %
- Max. Current Consumption A
- 0,25 A
- Lamp Type
- XENON
- Operating Mode
- Blinking Light
- Light Intensity cd
- 32 cd
- Flash Energy J
- 5 J
- Flash Rate Hz
- 1 Hz
- Max. Viewing Distance m
- 131,12 m
- Max. Sound dB(A)
- 110 dB(A)
- Sound Level Reduction dB
- max. -9 dB
- Number of Alarm Tones
- 32
- Number of external selectable tones
- 3
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Ex-Zone Gas
- 1, 2
- Ex-Zone Dust
- 21, 22
- Ex-category Gas
- 2G
- Ex-category Dust
- 2D
- Temperature class Gas
- T1,T2,T3,T4,T5
- Temperature class Dust
- T70, T125
- Ex-Approval
- yes
- Cable entry
- 2 / 1x closed, 1x open (M20), optionally PG13.5 or 1/2 inch NPT
- Connecting terminals
- 0,5-2,5 mm2
- Dimensions (H | W | D) mm
- 235 mm | 162 mm | 263 mm
- Width mm
- 162 mm
- Depth mm
- 263 mm
- Height mm
- 235 mm
- Weight (without packaging) kg
- 5 kg
- ETIM-Class
- EC001356
- Signaling area (L | W | H)
- 76.15 ft. | 89.9 ft. | 89.9 ft.
- Signaling area length
- 76.15 ft.
- Signaling area width
- 89.9 ft.
- Signaling area height
- 89.9 ft.
- Lense Colour
- Red
- Housing Colour
- RAL 3000
- Voltage Range (AC) V
- 103-126 V AC
- Rated Voltage(s) (AC) V
- 115 V AC
- Type of Current
- AC
- Operating Temperature
- -58 °F ... +131 °F
- IP Protection System
- 67
- Housing material
- Die-Cast Aluminium LM6
- Max. Relative Humidity
- 90 %
- El. Protection Class
- 1
- Duty Cycle
- 100 %
- Max. Current Consumption
- 0.25 A
- Lamp Type
- XENON
- Operating Mode
- Blinking Light
- Light Intensity cd
- 32 cd
- Flash Energy J
- 5 J
- Flash Rate Hz
- 1 Hz
- Max. Viewing Distance
- 430.19 ft.
- Max. Sound dB(A)
- 110 dB(A)
- Sound Level Reduction dB
- max. -9 dB
- Number of Alarm Tones
- 32
- Number of external selectable tones
- 3
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Ex-Zone Gas
- 1, 2
- Ex-Zone Dust
- 21, 22
- Ex-category Gas
- 2G
- Ex-category Dust
- 2D
- Temperature class Gas
- T1,T2,T3,T4,T5
- Temperature class Dust
- T70, T125
- Ex-Approval
- yes
- Cable entry
- 2 / 1x closed, 1x open (M20), optionally PG13.5 or 1/2 inch NPT
- Connecting terminals
- 0,5-2,5 mm2
- Dimensions (H | W | D)
- 9.25 in. | 6.38 in. | 10.35 in.
- Width
- 6.38 in.
- Depth
- 10.35 in.
- Height
- 9.25 in.
- Weight (without packaging)
- 11.02 lbs
- ETIM-Class
- EC001356
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
ACCESSORIES
Accessories
DOWNLOADS
Downloads
Description | Type | Size | Link |
---|---|---|---|
Conformity_CE_085506626_Rev07_May21_BExCS.pdf | 49.86 KB | Download |
Description | Language | Type | Size | Link |
---|---|---|---|---|
Product_Sheet_EN_BExCS110-05D-ATEX | Englisch | 1.71 MB | Download | |
Product_Sheet_DE_BExCS110-05D-ATEX | German | 1.71 MB | Download | |
Manual_BExCS110 | Englisch | 1.07 MB | Download | |
Manual_BExCS110 | German | 1.07 MB | Download | |
Ex_ATEX_Approval_BExCS110-05D-P | Englisch | 2.27 MB | Download | |
Ex_ATEX_Approval_BExCS110-05D-P | German | 2.27 MB | Download |