BExS 120DE-C Sounder Ex-ATEX
24 V DC,
Product number:
32078800000
Atex sounder BExS 120E-C E = Ex db / Ex db eb / Ex tb
- 32 different tones can be set, UKOOA/PFEER conform
- 3 externally selectable tones - positive and negative control possible in the case of DC devices
- quartz-stabilised tone synchronisation
- adjustable volume (except 12 V DC)
- ATEX approval
- Operating temperature: -50C ... +70C
- housing made of die-cast aluminium LM6, horn made of ABS
- stainless steel mounting bracket for 360 positioning
- categories 2G (zones 1 and 2), 2D (zones 21 and 22)
TECHNICAL DATA
Technical Data
- Signaling area (L | W | H) m
- 89,7 m | 74,4 m | 74,4 m
- Signaling area length m
- 89,7 m
- Signaling area width m
- 74,4 m
- Signaling area height m
- 74,4 m
- Housing Colour
- RAL 3000
- Voltage Range (DC) V
- 18-30 V DC
- Rated Voltage(s) (DC) V
- 24 V DC
- Type of Current
- DC
- Operating Temp. °C
- -50 °C ... +70 °C
- IP Protection System
- 66/67
- Housing material
- Die-Cast Aluminium LM6
- Max. Relative Humidity
- 90 %
- El. Protection Class
- 1
- Duty Cycle
- 100 %
- Max. Current Consumption A
- 0,27 A
- Max. Sound dB(A)
- 120 dB(A)
- Sound Level Reduction dB
- max. -9 dB
- Number of Alarm Tones
- 32
- Number of external selectable tones
- 4
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Ex-Zone Gas
- 1, 2
- Ex-Zone Dust
- NONE
- Ex-category Gas
- 2G
- Ex-category Dust
- 2D
- Temperature class Gas
- T1,T2,T3,T4
- Temperature class Dust
- T100, T105
- Ex-Approval
- yes
- Cable entry
- 2 / 1x closed, 1x open (M20), optionally PG13.5 or 1/2 inch NPT
- Connecting terminals
- 2x 2,5 mm2
- Dimensions (H | W | D) mm
- 220 mm | 220 mm | 326 mm
- Width mm
- 220 mm
- Depth mm
- 326 mm
- Height mm
- 220 mm
- Weight (without packaging) kg
- 3,38 kg
- ETIM-Class
- EC001356
- Signaling area (L | W | H)
- 294.29 ft. | 244.1 ft. | 244.1 ft.
- Signaling area length
- 294.29 ft.
- Signaling area width
- 244.1 ft.
- Signaling area height
- 244.1 ft.
- Housing Colour
- RAL 3000
- Voltage Range (DC) V
- 18-30 V DC
- Rated Voltage(s) (DC) V
- 24 V DC
- Type of Current
- DC
- Operating Temperature
- -58 °F ... +158 °F
- IP Protection System
- 66/67
- Housing material
- Die-Cast Aluminium LM6
- Max. Relative Humidity
- 90 %
- El. Protection Class
- 1
- Duty Cycle
- 100 %
- Max. Current Consumption
- 0.27 A
- Max. Sound dB(A)
- 120 dB(A)
- Sound Level Reduction dB
- max. -9 dB
- Number of Alarm Tones
- 32
- Number of external selectable tones
- 4
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Ex-Zone Gas
- 1, 2
- Ex-Zone Dust
- NONE
- Ex-category Gas
- 2G
- Ex-category Dust
- 2D
- Temperature class Gas
- T1,T2,T3,T4
- Temperature class Dust
- T100, T105
- Ex-Approval
- yes
- Cable entry
- 2 / 1x closed, 1x open (M20), optionally PG13.5 or 1/2 inch NPT
- Connecting terminals
- 2x 2,5 mm2
- Dimensions (H | W | D)
- 8.66 in. | 8.66 in. | 12.83 in.
- Width
- 8.66 in.
- Depth
- 12.83 in.
- Height
- 8.66 in.
- Weight (without packaging)
- 7.45 lbs
- ETIM-Class
- EC001356
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
ACCESSORIES
Accessories
DOWNLOADS
Downloads
Description | Type | Size | Link |
---|---|---|---|
Conformity_CE_085506630_Rev11_Apr22_BExS_BExL.pdf | 52.2 KB | Download |
Description | Language | Type | Size | Link |
---|---|---|---|---|
Product_Sheet_DE_BExS-120-ATEX | German | 1.59 MB | Download | |
KEMA_Certificate_99ATEX7906X-Iss3_BExS-L | Englisch | 2.27 MB | Download | |
DoP_Declaration_BExS110D_120D | Englisch | 72.91 KB | Download | |
KEMA_Certificate_99ATEX7906X-Iss3_BExS-L | German | 2.27 MB | Download | |
Product_Sheet_EN_BExS-120-ATEX | Englisch | 1.59 MB | Download | |
DoP_Declaration_BExS110D_120D | German | 72.91 KB | Download | |
Manual_BExS110E_S120E | German | 1.16 MB | Download | |
Manual_BExS110E_S120E | Englisch | 1.16 MB | Download |