CWB Flashing Light Ex-ATEX
230 V AC, XENON, Yellow,
Explosion-protected flashing light with yellow lens as visual alarm in potentially explosive workplaces in zones 1, 2, 21 and 22 (in accordance with 94/9EG). Housing made of aluminium, that means it can be used in all chemical and petrochemical plants as well as offshore plants. The flash tube additionally secured by steel clamp, making it resistant to vibrations and shock. High protection system and stable mechanical construction mean it can be used under the toughest operating conditions. 6 lens colours can be selected: clear, yellow, amber, red, green, blue Ignition protection type: 'd' pressurized encapsulation for light housing: 'e' increased safety for connection box. Service life: after 8 million flashes, still 70% light emission Maximum visibility: 172 m Dimensions LxWxH: 91 x 82 x 260 mm Operating temperature (T5): -40C - +50C, (T6): -40C - +40C DNV approval as standard Options/accessories: Pipe clamps, fixing brackets, mounting plate, angle bracket stainless-steel
Technical Data
- Signaling area (L | W | H) m
- 15,8 m | 15,8 m | 12,6 m
- Signaling area height m
- 12,6 m
- Signaling area length m
- 15,8 m
- Signaling area width m
- 15,8 m
- Lense Colour
- Yellow
- Housing Colour
- RAL 1018
- Voltage Range (AC) V
- 207-253 V AC
- Rated Voltage(s) (AC) V
- 230 V AC
- Type of Current
- AC
- Operating Temp. °C
- -40 °C ... +50 °C
- IP Protection System
- 66
- Housing material
- Stainless steel
- Max. Relative Humidity
- 90 %
- El. Protection Class
- 1
- Duty Cycle
- 100 %
- Max. Current Consumption A
- 0,08 A
- Lamp Type
- XENON
- Operating Mode
- Flashing Light
- Light Intensity cd
- 45 cd
- Flash Energy J
- 5 J
- Flash Rate Hz
- 1 Hz
- Max. Viewing Distance m
- 155,49 m
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Ex-Zone Gas
- 1, 2
- Ex-Zone Dust
- 21, 22
- Ex-category Gas
- 2G
- Ex-category Dust
- 2D
- Temperature class Gas
- T1,T2,T3,T4,T5,T6
- Temperature class Dust
- T85, T100
- Ex-Approval
- yes
- Cable entry
- 1x cable gland M20 x 1.5, chrome-plated, clamping range 6-13 mm, 1x blanking plug, M20 x 1.5
- Connecting terminals
- screw terminal, (max.) 2x 4 mm2 (single wire), 2x 2.5 mm2 (fine wire)
- Dimensions (H | W | D) mm
- 260 mm | 70 mm | 91 mm
- Height mm
- 260 mm
- Width mm
- 70 mm
- Depth mm
- 91 mm
- Weight (without packaging) kg
- 1,5 kg
- ETIM-Class
- EC001335
- Signaling area (L | W | H)
- 51.84 ft. | 51.84 ft. | 41.34 ft.
- Signaling area height
- 41.34 ft.
- Signaling area length
- 51.84 ft.
- Signaling area width
- 51.84 ft.
- Lense Colour
- Yellow
- Housing Colour
- RAL 1018
- Voltage Range (AC) V
- 207-253 V AC
- Rated Voltage(s) (AC) V
- 230 V AC
- Type of Current
- AC
- Operating Temperature
- -40 °F ... +122 °F
- IP Protection System
- 66
- Housing material
- Stainless steel
- Max. Relative Humidity
- 90 %
- El. Protection Class
- 1
- Duty Cycle
- 100 %
- Max. Current Consumption
- 0.08 A
- Lamp Type
- XENON
- Operating Mode
- Flashing Light
- Light Intensity cd
- 45 cd
- Flash Energy J
- 5 J
- Flash Rate Hz
- 1 Hz
- Max. Viewing Distance
- 510.14 ft.
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Ex-Zone Gas
- 1, 2
- Ex-Zone Dust
- 21, 22
- Ex-category Gas
- 2G
- Ex-category Dust
- 2D
- Temperature class Gas
- T1,T2,T3,T4,T5,T6
- Temperature class Dust
- T85, T100
- Ex-Approval
- yes
- Cable entry
- 1x cable gland M20 x 1.5, chrome-plated, clamping range 6-13 mm, 1x blanking plug, M20 x 1.5
- Connecting terminals
- screw terminal, (max.) 2x 4 mm2 (single wire), 2x 2.5 mm2 (fine wire)
- Dimensions (H | W | D)
- 10.24 in. | 2.76 in. | 3.58 in.
- Height
- 10.24 in.
- Width
- 2.76 in.
- Depth
- 3.58 in.
- Weight (without packaging)
- 3.31 lbs
- ETIM-Class
- EC001335
Technical Drawings
Accessories
Downloads
| Description | Type | Size | Link |
|---|---|---|---|
| Conformity_CE_085506624_Rev16_Nov20_CWB_ATEX.pdf | 53.33 KB | Download |
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| DNV_Approval_EN_CWB-ATEX | Englisch | 116.32 KB | Download | |
| DNV_Approval_EN_CWB-ATEX | German | 116.32 KB | Download | |
| Ex_ATEX_TAC-Approval_310-06_CWB | Englisch | 96.22 KB | Download | |
| Product_Sheet_EN_CWB-ATEX | Englisch | 381.29 KB | Download | |
| 3D-model_IGS_30046-CWB | Englisch | ZIP | 169.66 KB | Download |
| Manual_CWB-ATEX | Englisch | 928.91 KB | Download | |
| Ex_ATEX_Approval_CWB | Englisch | 1.65 MB | Download | |
| 3D-model_SAT_30046-CWB | Englisch | ZIP | 135.6 KB | Download |
| 3D-model_STEP_30046-CWB | Englisch | ZIP | 95.07 KB | Download |
| Ex_ATEX_Approval_CWB | German | 1.65 MB | Download | |
| Manual_CWB-ATEX | German | 928.91 KB | Download | |
| Ex_ATEX_TAC-Approval_310-06_CWB | German | 96.22 KB | Download | |
| 3D-model_SAT_30046-CWB | German | ZIP | 135.6 KB | Download |
| 3D-model_IGS_30046-CWB | German | ZIP | 169.66 KB | Download |
| 3D-model_STEP_30046-CWB | German | ZIP | 95.07 KB | Download |
| Product_Sheet_DE_CWB-ATEX | German | 382.27 KB | Download |