DS 5 Sounder
230 V AC,
The sounders from the DS series are designed for the requirements of industrial conditions and can be used as universal alarms. The sounders which are suitable for use both indoors and outdoors, generate warning signals in 31 different tones that can be selected with the aid of an internal switch. Pressure chamber-sound system: Outstanding penetration of audible obstacles like walls and doors, high proportion of low frequencies. Therefore, a smaller number of sounders is needed. They are particularly suitable for fire alerting, as they are VdS and EN 54-3 certified. Aluminium housing with high IP protection (IP 66/67): Wide application range (dust and fog). Secure use in the outdoor area with highest reliability. Further operating temperature range: -40C - +55C Dimensions LxWxH: 143 x 133.5 x 133.5mm These devices are very sturdy, robust and durable, therefore they come with a 10-year warranty. Sounder variations and options:
- SIL: For use in safety instrumented systems (SIS) up to SIL 2 / PLd
- 3G/3D: for use in potentially explosive areas in zones 2 and 22
- External tone selection (2 versions) to control several tones over larger distances in 2 versions: TAS: for all voltages = potential-free closed function
- LSR - Volume control
- GL approval, UL approval
- DN - 2 volume levels that can be controlled externally, e.g. for automised day/night alternating operation
Technical Data
- Signaling area (L | W | H) m
- 27,5 m | 23 m | 23 m
- Signaling area width m
- 23 m
- Signaling area length m
- 27,5 m
- Signaling area height m
- 23 m
- Housing Colour
- RAL 3000
- Voltage Range (AC) V
- 195-253 V AC
- Rated Voltage(s) (AC) V
- 230 V AC
- Type of Current
- AC
- Operating Temp. °C
- -40 °C ... +55 °C
- IP Protection System
- 66/67
- Impact-Proof Housing
- IK08
- Housing material
- Die-Cast Aluminium GD-AI Si12 Cu
- Max. Relative Humidity
- 90 %
- El. Protection Class
- 1
- Duty Cycle
- 100 %
- Max. Current Consumption A
- 0,02 A
- Max. Sound dB(A)
- 108 dB(A)
- Number of Alarm Tones
- 32
- Number of external selectable tones
- 1
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Cable entry
- 2x M20 (1x chrome-plated brass cable fitting, 1x chrome-plated brass blanking plug)
- Connecting terminals
- max. 2.5 mm²
- Dimensions (H | W | D) mm
- 133 mm | 170 mm | 143 mm
- Weight (without packaging) kg
- 2,55 kg
- ETIM-Class
- EC001354
- Signaling area (L | W | H)
- 90.22 ft. | 75.46 ft. | 75.46 ft.
- Signaling area width
- 75.46 ft.
- Signaling area length
- 90.22 ft.
- Signaling area height
- 75.46 ft.
- Housing Colour
- RAL 3000
- Voltage Range (AC) V
- 195-253 V AC
- Rated Voltage(s) (AC) V
- 230 V AC
- Type of Current
- AC
- Operating Temperature
- -40 °F ... +131 °F
- IP Protection System
- 66/67
- Impact-Proof Housing
- IK08
- Housing material
- Die-Cast Aluminium GD-AI Si12 Cu
- Max. Relative Humidity
- 90 %
- El. Protection Class
- 1
- Duty Cycle
- 100 %
- Max. Current Consumption
- 0.02 A
- Max. Sound dB(A)
- 108 dB(A)
- Number of Alarm Tones
- 32
- Number of external selectable tones
- 1
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Cable entry
- 2x M20 (1x chrome-plated brass cable fitting, 1x chrome-plated brass blanking plug)
- Connecting terminals
- max. 2.5 mm²
- Dimensions (H | W | D)
- 5.24 in. | 6.69 in. | 5.63 in.
- Weight (without packaging)
- 4.41 lbs
- ETIM-Class
- EC001354
Technical Drawings
Multicad Data
Downloads
Description | Language | Type | Size | Link |
---|---|---|---|---|
Performance_Declaration_DS5 | German | 92.83 KB | Download | |
EN_54-23_EU_Certificate_ DS5_10 | Englisch | 2.17 MB | Download | |
EAC_Fire_Certificate_Signaling | German | 1018.3 KB | Download | |
EAC_Certificate_Signaling | Englisch | 293.12 KB | Download | |
3D-model_SAT_DS5_10 | Englisch | ZIP | 159.03 KB | Download |
3D-model_IGS_DS5_10 | German | ZIP | 222.21 KB | Download |
Manual_DS5_DS10 | German | 4.42 MB | Download | |
VdS_Approval_DS | Englisch | 496.54 KB | Download | |
Product_Sheet_DE_DS5_10 | German | 1.33 MB | Download | |
VdS_Approval_DS | German | 496.54 KB | Download | |
Performance_Declaration_DS5 | Englisch | 92.83 KB | Download | |
EAC_Fire_Certificate_Signaling | Englisch | 1018.3 KB | Download | |
3D-model_IGS_DS5_10 | Englisch | ZIP | 222.21 KB | Download |
Product_Sheet_EN_DS5_10 | Englisch | 1.32 MB | Download | |
3D-model_STEP_DS5_10 | Englisch | ZIP | 150.64 KB | Download |
EAC_Certificate_Signaling | German | 293.12 KB | Download | |
3D-model_STEP_DS5_10 | German | ZIP | 150.64 KB | Download |
Manual_DS5_DS10 | Englisch | 4.42 MB | Download | |
EN_54-23_EU_Certificate_ DS5_10 | German | 2.17 MB | Download | |
3D-model_SAT_DS5_10 | German | ZIP | 159.03 KB | Download |
PFA.23106100000 | German | tables.type.file_edz | 180.98 KB | Download |
PFA.23106100000 | Englisch | tables.type.file_edz | 180.98 KB | Download |