Your Choice: HSP-Configuration

The EB 2.0 Series is available in 4 different standard configurations. 

Search for other configurations

Technical Data


Technical Data
Rated voltage V ±10 %
AC 400 / 460 V 3~
Rated frequency Hz ±1 %
50 Hz | 60 Hz
Cooling capacity kW
14 kW | 15,4 kW
Flow rate (pump) l/min
37 l/min
Pump pressure bar
3 bar
Medium
water/glycol - 80/20
Medium temperature °C
+13 °C ... +35 °C
Target value tolerance K
±2 K
Refrigerant (type | amount)
R410A | 1,8 kg
Max power consumption kW
7,1 kW | 8,8 KW
Max current consumption A
14 A | 15 A
Starting current A
21,5 A | 23 A
Control voltage V
24V AC
Type of fuse | Pre fuse
LPCC | 20A A
Airflow (external) m³/h
6.000 m3/h | 8.000 m3/h
Tank volume l
70 l
Connection
1 inch
Noise level according to EN ISO 3741 (50 Hz) dB(A)
74 dB(A)
Noise level according to EN ISO 3741 dB(A)
74 dB(A)
Weight (without packaging) kg
140 kg
Protection system according to EN 60529 (e-box)
IP 54
Colour
RAL 7035
Dimensions (H | W | D) mm
1.434,5 mm | 855,5 mm | 821,4 mm
Depth mm
821,4 mm
Width mm
855,5 mm
Height mm
1.434,5 mm
ETIM-Class
EC002516
Rated voltage V ±10 %
AC 400 / 460 V 3~
Rated frequency Hz ±1 %
50 Hz | 60 Hz
Cooling capacity with pump (W18/A32)
47,770 BTU/h | 52,547 BTU/h
Flow rate (pump)
9.8 gpm
Pump pressure
43.5 psi
Medium
water/glycol - 80/20
Medium temperature range (outlet)
+55 °F ... +95 °F
Target value tolerance K
±2 K
Refrigerant (type | amount)
R410A | 63 oz.
Max power consumption kW
7,1 kW | 8,8 KW
Max current consumption A
14 A | 15 A
Starting current
21.5 A | 23 A
Control voltage V
24V AC
Type of fuse | Pre fuse
LPCC | 20A A
Airflow (external)
3,532 cfm | 4,709 cfm
Tank volume
18 gal
Connection
1 inch
Noise level according to EN ISO 3741 (50 Hz) dB(A)
74 dB(A)
Noise level according to EN ISO 3741 dB(A)
74 dB(A)
Weight (without packaging)
309 lbs
Protection system according to EN 60529 (e-box)
TYPE1
Colour
RAL 7035
Dimensions (H | W | D)
55.1 in. | 33.7 in. | 31.5 in.
Depth
31.5 in.
Width
33.7 in.
Height
55.1 in.
ETIM-Class
EC002516

Technical Drawings

Dimensions
A
682 mm
B
789 mm
X
855,5 mm
Y
1434,5 mm
Z
761 mm
A
26,85 in
B
31,06 in
X
33,68 in
Y
56,48 in
Z
29,96 in

Y: incl. Fan

Diagrams

Downloads

Description Type Size Link
70040-096_01-_.pdf PDF 2.83 MB Download
OPERATING & MAINTENANCE MANUAL PDF 3.5 MB Download
OPERATING & MAINTENANCE MANUAL PDF 5.04 MB Download
70040-176_01-_(EB2.0_Op._Manual_EN-IT-DE-SP-FR-RU).pdf PDF 5.57 MB Download
EC DECLARATION PDF 358.11 KB Download
CHI_42031405022_3.0.pdf PDF 38.64 KB Download
Description Language Type Size Link
CE_Declaration_IT-EN-DE_EB32-220_8.0 Englisch PDF 349.06 KB Download
CE_Declaration_IT-EN-DE_EB32-220_8.0 German PDF 349.06 KB Download
Hydraulic_Diagram_EB_140_160_180_220WT German PDF 67.69 KB Download
EAC_Certificate_Chiller Englisch PDF 932.98 KB Download
Operating_envelope_EB_2.0 Englisch PDF 40.35 KB Download
Hydraulic_Diagram_EB_140_160_180_220WT Englisch PDF 67.69 KB Download
Product_Sheet_DE_EB_140WT-160WT German PDF 410.97 KB Download
Product_Sheet_EN_EB_140WT-160WT Englisch PDF 411.58 KB Download
Drawing_EB_140-160_WT_70047-001_01 Englisch PDF 258.82 KB Download
Operating_envelope_EB_2.0 German PDF 40.35 KB Download
EAC_Certificate_Chiller German PDF 932.98 KB Download
Drawing_EB_140-160_WT_70047-001_01 German PDF 258.82 KB Download