EB2.0L 310 400-460V Air-Cooled Active Liquid Cooler
AC 400 / 460 V 3~, UL-Configuration
Product number:
42033105002
Pfannenberg EB 2.0 L 310 WT CHILLER with the following special features:
- differential temperature control (*w/o probe), min-max temperature fluid alarm, electric tank level control, electronic thermostat, clogged filter alarm, remote control unit ON/OFF, error message, phase monitoring, hydraulic relief valve, external flow switch (*w/o flow switch), non ferrous hydraulic circuit, antivibration damper
- Robust industry standard, thanks to steel housing and thick powder coating.
- Cooling medium: water/water-glycol mixtures
- Huge airflow to guarantee operation even at high ambient temperatures
- High-quality controllers enable, numerous additional functions and error detection
- Thanks to microchannel technology the content of refrigerants is kept to a minimum in the refrigeration circuit
- Many optional features including advanced sensors,
- Flexible power supply: Possible use in different voltages. E.g. 400 V 50 Hz and 460 V 60 Hz
- Available with CE and UL508a certification
CHOOSEN CONFIGURATION
Your Choice: UL-Configuration
The EB 2.0L Series is also available in the B configuration.
TECHNICAL DATA
Technical Data
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Flow rate (pump) l/min
- 82 l/min
- Medium
- water/glycol - 80/20
- Target value tolerance K
- ±2 K
- Control voltage V
- 24V AC
- Airflow (external) m³/h
- 12.000 m3/h | 16.000 m3/h
- Tank volume l
- 200 l
- Connection
- 1 1/2 inch
- Weight (without packaging) kg
- 480 kg
- Protection system according to EN 60529 (e-box)
- IP 54
- Colour
- RAL 7035
- Dimensions (H | W | D) mm
- 1.410 mm | 1.680 mm | 790 mm
- Depth mm
- 790 mm
- Width mm
- 1.680 mm
- Height mm
- 1.410 mm
- ETIM-Class
- EC002516
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Cooling capacity with pump (W18/A32)
- 104,412 BTU/h | 125,226 BTU/h
- Flow rate (pump)
- 21.7 gpm
- Pump pressure
- 65.3 psi
- Medium
- water/glycol - 80/20
- Medium temperature range (outlet)
- +55 °F ... +86 °F
- Target value tolerance K
- ±2 K
- Control voltage V
- 24V AC
- Airflow (external)
- 7,063 cfm | 9,418 cfm
- Tank volume
- 53 gal
- Connection
- 1 1/2 inch
- Weight (without packaging)
- 957 lbs
- Colour
- RAL 7035
- Dimensions (H | W | D)
- 55.5 in. | 66.1 in. | 31.1 in.
- Depth
- 31.1 in.
- Width
- 66.1 in.
- Height
- 55.5 in.
- ETIM-Class
- EC002516
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
Dimensions
DIAGRAMS
Diagrams
DOWNLOADS
Downloads
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product_Sheet_DE_EB_L_310WT_360WT | German | 535.27 KB | Download | |
| Hydraulic_Diagram_EB-L | German | 61.57 KB | Download | |
| EAC_Certificate_Chiller | Englisch | 932.98 KB | Download | |
| Hydraulic_Diagram_EB-L | Englisch | 61.57 KB | Download | |
| Product_Sheet_EN_EB_L_310WT_360WT | Englisch | 542.92 KB | Download | |
| Drawing_EB-L_210_260 | Englisch | 661.23 KB | Download | |
| EAC_Certificate_Chiller | German | 932.98 KB | Download | |
| CE_Declaration_IT-EN-DE_PEDII-EB-210-440_5.0 | Englisch | 337.88 KB | Download | |
| CE_Declaration_IT-EN-DE_PEDII-EB-210-440_5.0 | German | 337.88 KB | Download | |
| Drawing_EB-L_210_260 | German | 661.23 KB | Download |