EBXT 700 400V Air-Cooled Active Liquid Cooler
AC 400 3~,
Product number:
42147005001
Pfannenberg EB XT 700 WT CHILLER with the following special features:
- differential temperature control (*w/o probe), min-max temperature fluid alarm, electric tank level control, electronic thermostat, remote control unit ON/OFF, flow switch
- extreme cooling capacities
- electronic expansion valve
- EC fans, variable speed control, EC motor technology, further increasing energy savings
- reduced emissions due to high efficiency refrigerant R410A
- controller system and digital display of temperature, pressure, tank level and status values
- scroll compressor with lower noise level and 20 % decreased power consumption than comparable piston compressors
- using microchannel heat exchangers (MCHX) for condenser coil design allows more efficient and compact solution
- cooling medium water or water/glycol mixtures
TECHNICAL DATA
Technical Data
- Rated voltage V ±10 %
- AC 400 3~
- Rated frequency Hz ±1 %
- 50 Hz
- Cooling capacity kW
- 69 kW
- Flow rate (pump) l/min
- 200 l/min
- Pump pressure bar
- 3 bar
- Medium
- water/glycol - 80/20
- Medium temperature °C
- +8 °C ... +30 °C
- Target value tolerance K
- ±1 K
- Refrigerant (type | amount)
- R410A | 7 kg
- Control voltage V
- 24V AC
- Tank volume l
- 500 l
- Connection
- 2 inch
- Weight (without packaging) kg
- 650 kg
- Protection system according to EN 60529 (e-box)
- IP 54
- Colour
- RAL 7035
- Dimensions (H | W | D) mm
- 2.030 mm | 1.840 mm | 830 mm
- Depth mm
- 830 mm
- Width mm
- 1.840 mm
- Height mm
- 2.030 mm
- ETIM-Class
- EC002516
- Rated voltage V ±10 %
- AC 400 3~
- Rated frequency Hz ±1 %
- 50 Hz
- Cooling capacity with pump (W18/A32)
- 235,438 BTU/h
- Flow rate (pump)
- 52.8 gpm
- Pump pressure
- 43.5 psi
- Medium
- water/glycol - 80/20
- Medium temperature range (outlet)
- +46 °F ... +86 °F
- Target value tolerance K
- ±1 K
- Refrigerant (type | amount)
- R410A | 247 oz.
- Control voltage V
- 24V AC
- Tank volume
- 132 gal
- Connection
- 2 inch
- Weight (without packaging)
- 1,433 lbs
- Colour
- RAL 7035
- Dimensions (H | W | D)
- 79.9 in. | 32.7 in. | 72.4 in.
- Depth
- 72.4 in.
- Width
- 32.7 in.
- Height
- 79.9 in.
- ETIM-Class
- EC002516
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
- X
- 830 mm
- Y
- 2030 mm
- Z
- 1840 mm
- X
- 32,68 in
- Y
- 79,92 in
- Z
- 72,44 in
Dimensions
DIAGRAMS
Diagrams
DOWNLOADS
Downloads
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product_Sheet_DE_EB_XT_700WT-1000WT | German | 366.48 KB | Download | |
| Product_Sheet_EN_EB_XT_700WT-1000WT | Englisch | 365.69 KB | Download | |
| Main_Dimensions_EB_XT_700-1000 | German | 189.64 KB | Download | |
| EAC_Certificate_Chiller | Englisch | 932.98 KB | Download | |
| Placement_EB_XT_700-1000 | German | 85.38 KB | Download | |
| Performance_Curves_EN_EB_XT_700_WT | Englisch | 61.55 KB | Download | |
| CE_Declaration_IT-EN_EB-XT_400-1600 | Englisch | 402.52 KB | Download | |
| Hydraulic_Diagram_EB_XT_700_WT_42147005001 | German | 194.46 KB | Download | |
| Placement_EB_XT_700-1000 | Englisch | 85.38 KB | Download | |
| CE_Declaration_IT-EN_EB-XT_400-1600 | German | 402.52 KB | Download | |
| EAC_Certificate_Chiller | German | 932.98 KB | Download | |
| Performance_Curves_EN_EB_XT_700_WT | German | 61.55 KB | Download | |
| Hydraulic_Diagram_EB_XT_700_WT_42147005001 | Englisch | 194.46 KB | Download | |
| Main_Dimensions_EB_XT_700-1000 | Englisch | 189.64 KB | Download |