IS-A 105N Sounder
24 V DC,
Ex ATEX sounder, 103dB, instrinsically safe for zones 0, 1 and 2, 49 tones, IP66 These sounders are used in workplaces where dangerous, explosive atmospheres are to be expected free selection of 49 different tones UKOOA/PFEER conformant high sound pressure level can be reduced by up to 15 dB(A) via a potentiometer up to 2 tones can be selected externally in order to signal different alarms works on DC voltages between 10 and 28 V DC, rated voltage 24 V DC an input protector prevents damage due to incorrect connection without a zener barrier or galvanic isolation can also be used outdoors thanks to housing made of self-extinguishing ABS and IP 66 protection system categories 1G, 2G and 3G (Zones 0, 1 and 2)
Technical Data
- Signaling area (L | W | H) m
- 10,9 m | 8 m | 8 m
- Signaling area length m
- 10,9 m
- Signaling area width m
- 8 m
- Signaling area height m
- 8 m
- Housing Colour
- RAL 3000
- Voltage Range (DC) V
- 10-28 V DC
- Rated Voltage(s) (DC) V
- 24 V DC
- Type of Current
- DC
- Operating Temp. °C
- -40 °C ... +60 °C
- IP Protection System
- 66
- Housing material
- ABS self-extinguishing, similar to UL 94 VO
- Max. Relative Humidity
- 90 %
- Duty Cycle
- 100 %
- Max. Current Consumption A
- 0,03 A
- Flash Rate Hz
- 1/2 Hz
- Max. Sound dB(A)
- 105 dB(A)
- Sound Level Reduction dB
- max. -15 dB
- Number of Alarm Tones
- 49
- Number of external selectable tones
- 3
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Ex-Zone Gas
- 0, 1, 2
- Ex-Zone Dust
- NONE
- Ex-category Gas
- 1G
- Ex-category Dust
- not specified
- Temperature class Gas
- T1,T2,T3,T4
- Ex-Approval
- yes
- Cable entry
- 20 mm
- Connecting terminals
- 0,5-2,5 mm2
- Dimensions (H | W | D) mm
- 130 mm | 130 mm | 134 mm
- Width mm
- 130 mm
- Depth mm
- 134 mm
- Height mm
- 130 mm
- Weight (without packaging) kg
- 1 kg
- ETIM-Class
- EC001356
- Signaling area (L | W | H)
- 35.76 ft. | 26.24 ft. | 26.24 ft.
- Signaling area length
- 35.76 ft.
- Signaling area width
- 26.24 ft.
- Signaling area height
- 26.24 ft.
- Housing Colour
- RAL 3000
- Voltage Range (DC) V
- 10-28 V DC
- Rated Voltage(s) (DC) V
- 24 V DC
- Type of Current
- DC
- Operating Temperature
- -40 °F ... +140 °F
- IP Protection System
- 66
- Housing material
- ABS self-extinguishing, similar to UL 94 VO
- Max. Relative Humidity
- 90 %
- Duty Cycle
- 100 %
- Max. Current Consumption
- 0.03 A
- Flash Rate Hz
- 1/2 Hz
- Max. Sound dB(A)
- 105 dB(A)
- Sound Level Reduction dB
- max. -15 dB
- Number of Alarm Tones
- 49
- Number of external selectable tones
- 3
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Ex-Zone Gas
- 0, 1, 2
- Ex-Zone Dust
- NONE
- Ex-category Gas
- 1G
- Ex-category Dust
- not specified
- Temperature class Gas
- T1,T2,T3,T4
- Ex-Approval
- yes
- Cable entry
- 20 mm
- Connecting terminals
- 0,5-2,5 mm2
- Dimensions (H | W | D)
- 5.12 in. | 5.12 in. | 5.28 in.
- Width
- 5.12 in.
- Depth
- 5.28 in.
- Height
- 5.12 in.
- Weight (without packaging)
- 2.21 lbs
- ETIM-Class
- EC001356