Technical Data


Technical Data
Signaling area (L | W | H) m
6,6 m | 7,6 m | 7,6 m
Signaling area length m
6,6 m
Signaling area width m
7,6 m
Signaling area height m
7,6 m
Housing Colour
RAL 3000
Voltage Range (DC) V
16-28 V DC
Rated Voltage(s) (DC) V
24 V DC
Type of Current
DC
Operating Temp. °C
-40 °C ... +60 °C
IP Protection System
65
Housing material
ABS, self-extinguishing UL94VO & 5VA
Max. Relative Humidity
90 %
Duty Cycle
100 %
Max. Current Consumption A
0,03 A
Flash Rate Hz
1/2 Hz
Max. Sound dB(A)
102 dB(A)
Sound Level Reduction dB
max. -20 dB
Number of Alarm Tones
49
Number of external selectable tones
3
AS-i
not specified
IO-Link
no
M12-connection
no
Monitored
no
Ex-Zone Gas
0, 1, 2
Ex-Zone Dust
NONE
Ex-category Gas
1G
Ex-category Dust
not specified
Temperature class Gas
T1,T2,T3,T4
Ex-Approval
yes
Cable entry
2x M20 (knock-outs prepared)
Connecting terminals
0,5-2,5 mm2
Dimensions (H | W | D) mm
96 mm | 89 mm | 99 mm
Width mm
89 mm
Depth mm
99 mm
Height mm
96 mm
Weight (without packaging) kg
0,23 kg
ETIM-Class
EC001356
Signaling area (L | W | H)
21.65 ft. | 24.94 ft. | 24.94 ft.
Signaling area length
21.65 ft.
Signaling area width
24.94 ft.
Signaling area height
24.94 ft.
Housing Colour
RAL 3000
Voltage Range (DC) V
16-28 V DC
Rated Voltage(s) (DC) V
24 V DC
Type of Current
DC
Operating Temperature
-40 °F ... +140 °F
IP Protection System
65
Housing material
ABS, self-extinguishing UL94VO & 5VA
Max. Relative Humidity
90 %
Duty Cycle
100 %
Max. Current Consumption
0.03 A
Flash Rate Hz
1/2 Hz
Max. Sound dB(A)
102 dB(A)
Sound Level Reduction dB
max. -20 dB
Number of Alarm Tones
49
Number of external selectable tones
3
AS-i
not specified
IO-Link
no
M12-connection
no
Monitored
no
Ex-Zone Gas
0, 1, 2
Ex-Zone Dust
NONE
Ex-category Gas
1G
Ex-category Dust
not specified
Temperature class Gas
T1,T2,T3,T4
Ex-Approval
yes
Cable entry
2x M20 (knock-outs prepared)
Connecting terminals
0,5-2,5 mm2
Dimensions (H | W | D)
3.78 in. | 3.5 in. | 3.9 in.
Width
3.5 in.
Depth
3.9 in.
Height
3.78 in.
Weight (without packaging)
0.51 lbs
ETIM-Class
EC001356

Technical Drawings

Downloads

Description Language Type Size Link
Product_Sheet_DE_IS-mA1 German PDF 2.25 MB Download
Product_Sheet_EN_IS-mA1 Englisch PDF 2.25 MB Download
Manual_IS-mA1 Englisch PDF 666.05 KB Download
Manual_IS-mA1 German PDF 666.05 KB Download