IS-mB1 LED Multi light Ex-ATEX
24 V DC, LED, Amber,
Product number:
31008804000
Amber IS-Mini series LED blinking and flashing light
- very economical visual alarm
- certified for use in Ex Zones 0, 1 and 2!
- compact design with a diameter of just 88 mm
- blinking light operated via certified zener barriers or galvanic isolators
- super-bright LEDs in red, green, blue and yellow/amber
- very well suited for fire alarm systems and direct control due to low power consumption
- Storage temperature: -40C ... +70C
TECHNICAL DATA
Technical Data
- Signaling area (L | W | H) m
- 5,8 m | 5,8 m | 5,8 m
- Signaling area height m
- 5,8 m
- Signaling area length m
- 5,8 m
- Signaling area width m
- 5,8 m
- Lense Colour
- Amber
- Housing Colour
- RAL 3000
- Voltage Range (DC) V
- 16-28 V DC
- Rated Voltage(s) (DC) V
- 24 V DC
- Type of Current
- DC
- Operating Temp. °C
- -40 °C ... +60 °C
- IP Protection System
- 65
- Housing material
- ABS, self-extinguishing UL94V0 & 5VA
- Max. Relative Humidity
- 90 %
- Duty Cycle
- 100 %
- Max. Current Consumption A
- 0,03 A
- Lamp Type
- LED
- Operating Mode
- Blinking Light
- Light Intensity cd
- 5 cd
- Flash Rate Hz
- 1/2 Hz
- Max. Viewing Distance m
- 51,83 m
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Ex-Zone Gas
- 0, 1, 2
- Ex-Zone Dust
- NONE
- Ex-category Gas
- 1G
- Ex-category Dust
- not specified
- Temperature class Gas
- T1,T2,T3,T4
- Ex-Approval
- yes
- Cable entry
- 2x M20 (knock-outs prepared)
- Connecting terminals
- 0.5-2.5 mm²
- Dimensions (H | W | D) mm
- 95 mm | 88,7 mm | 85 mm
- Height mm
- 95 mm
- Width mm
- 88,7 mm
- Depth mm
- 85 mm
- Weight (without packaging) kg
- 0,21 kg
- ETIM-Class
- EC001335
- Signaling area (L | W | H)
- 19.03 ft. | 19.02 ft. | 19.03 ft.
- Signaling area height
- 19.03 ft.
- Signaling area length
- 19.03 ft.
- Signaling area width
- 19.02 ft.
- Lense Colour
- Amber
- Housing Colour
- RAL 3000
- Voltage Range (DC) V
- 16-28 V DC
- Rated Voltage(s) (DC) V
- 24 V DC
- Type of Current
- DC
- Operating Temperature
- -40 °F ... +140 °F
- IP Protection System
- 65
- Housing material
- ABS, self-extinguishing UL94V0 & 5VA
- Max. Relative Humidity
- 90 %
- Duty Cycle
- 100 %
- Max. Current Consumption
- 0.03 A
- Lamp Type
- LED
- Operating Mode
- Blinking Light
- Light Intensity cd
- 5 cd
- Flash Rate Hz
- 1/2 Hz
- Max. Viewing Distance
- 170.05 ft.
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Ex-Zone Gas
- 0, 1, 2
- Ex-Zone Dust
- NONE
- Ex-category Gas
- 1G
- Ex-category Dust
- not specified
- Temperature class Gas
- T1,T2,T3,T4
- Ex-Approval
- yes
- Cable entry
- 2x M20 (knock-outs prepared)
- Connecting terminals
- 0.5-2.5 mm²
- Dimensions (H | W | D)
- 3.74 in. | 3.49 in. | 3.35 in.
- Height
- 3.74 in.
- Width
- 3.49 in.
- Depth
- 3.35 in.
- Weight (without packaging)
- 0.46 lbs
- ETIM-Class
- EC001335
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
ACCESSORIES