Intense BR50-LED-M Module monitored
24 V DC, LED, Yellow,
Product number:
28250368030
BR 50 signal tower yellow LED-continuous light module, function monitored, for lowest mounting
- the light source has two separate LED strands. If one strand fails, the alarm contact is activated and the second strand continues to light
- up to 3 modules with 6 lens colours. They can be combined as desired by simply plugging them together, even in the field
- Can be used everywhere where machine statuses need to be displayed and warning signals given
- Modular design with sturdy housing for all indoor and outdoor applications in tough conditions
- Types of modules include continuous lights with LED, blinking light (1.5 Hz), flashing light, sounder 85 dB (A)
- Flexible building kit system guarantees easy handling
- Mechanical and electronics are decoupled, this results in a more stable construction that is less sensitive to vibrations
- Many different variations, can be fixed by means of tubular stand, tube or direct mounting
- Monitored module for greater safety, the light source has two separate LED strands. If one strand fails, the alarm contact is activated and the second strand continues to light
- High system of protection IP 54 (optionally IP 65)
- Dimensions: Ø 54 x 63mm per light module
TECHNICAL DATA
Technical Data
- Lense Colour
- Yellow
- Housing Colour
- RAL 9011
- Voltage Range (DC) V
- 20,4-28,8 V DC
- Rated Voltage(s) (DC) V
- 24 V DC
- Type of Current
- DC
- Operating Temp. °C
- -25 °C ... +50 °C
- IP Protection System
- 54
- Housing material
- Acrylonitrile Butadiene Styrene (ABS)
- Max. Relative Humidity
- 90 %
- Duty Cycle
- 100 %
- Max. Current Consumption A
- 0,04 A
- Lamp Type
- LED
- Operating Mode
- Continuous Light
- Light Intensity cd
- 4 cd
- AS-i
- no
- IO-Link
- no
- M12-connection
- no
- Monitored
- yes
- Dimensions (H | W | D) mm
- 82 mm | 55 mm | 55 mm
- Weight (without packaging) kg
- 0,08 kg
- ETIM-Class
- EC000232
- Lense Colour
- Yellow
- Housing Colour
- RAL 9011
- Voltage Range (DC) V
- 20,4-28,8 V DC
- Rated Voltage(s) (DC) V
- 24 V DC
- Type of Current
- DC
- Operating Temperature
- -13 °F ... +122 °F
- IP Protection System
- 54
- Housing material
- Acrylonitrile Butadiene Styrene (ABS)
- Max. Relative Humidity
- 90 %
- Duty Cycle
- 100 %
- Max. Current Consumption
- 0.04 A
- Lamp Type
- LED
- Operating Mode
- Continuous Light
- Light Intensity cd
- 4 cd
- AS-i
- no
- IO-Link
- no
- M12-connection
- no
- Monitored
- yes
- Dimensions (H | W | D)
- 3.23 in. | 2.17 in. | 2.17 in.
- Weight (without packaging)
- 0.18 lbs
- ETIM-Class
- EC000232
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
MULTICAD DATA
Multicad Data
DOWNLOADS
Downloads
| Description | Type | Size | Link |
|---|---|---|---|
| Quick Guide BR 50-M (Monitor.) | 224.84 KB | Download |
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product_Sheet_EN_BR50 | Englisch | 4.07 MB | Download | |
| Manual_Signal_Tower_BR_50 | German | 4.3 MB | Download | |
| EAC_Certificate_Signaling | Englisch | 293.12 KB | Download | |
| 3D-model_STEP_SAT_IGS_BR50 | Englisch | ZIP | 12.86 MB | Download |
| Order_options_How_to_configurate_BR50 | Englisch | 1.88 MB | Download | |
| Product_Sheet_DE_BR50 | German | 1.1 MB | Download | |
| Order_options_How_to_configurate_BR50 | German | 1.88 MB | Download | |
| 3D-model_STEP_SAT_IGS_BR50 | German | ZIP | 12.86 MB | Download |
| EAC_Certificate_Signaling | German | 293.12 KB | Download | |
| Manual_Signal_Tower_BR_50 | Englisch | 4.3 MB | Download | |
| PFA.28250368030 | Englisch | tables.type.file_edz | 97.86 KB | Download |
| PFA.28250368030 | German | tables.type.file_edz | 97.86 KB | Download |