Intense BR50-S250 Mounting Stand With Plinth
Product number:
28250150020
BR 50 signal tower 250 mm Stainless steel stand with plastic plinth
- with up to 5 modules with 6 lens colours. They can be combined as desired by simply plugging them together, even in the field
- Can be used everywhere where machine statuses need to be displayed and warning signals given
- Modular design with sturdy housing for all indoor and outdoor applications in tough conditions
- Types of modules include continuous lights with LED, blinking light (1.5 Hz), flashing light, sounder 85 dB (A)
- Flexible building kit system guarantees easy handling
- Mechanical and electronics are decoupled, this results in a more stable construction that is less sensitive to vibrations
- Many different variations, can be fixed by means of tubular stand, tube or direct mounting
- Monitored module for greater safety, the light source has two separate LED strands. If one strand fails, the alarm contact is activated and the second strand continues to light
- High system of protection IP 54 (optionally IP 65)
- Dimensions: Ø 54 x 63mm per module
TECHNICAL DATA
Technical Data
- Housing material
- Stainless steel tube and PA 6 (Polyamid) plinth
- Max. Relative Humidity
- 90 %
- AS-i
- no
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Dimensions (H | W | D) mm
- 260 mm | 70 mm | 70 mm
- Weight (without packaging) kg
- 0,16 kg
- ETIM-Class
- EC001259
- Housing material
- Stainless steel tube and PA 6 (Polyamid) plinth
- Max. Relative Humidity
- 90 %
- AS-i
- no
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Dimensions (H | W | D)
- 10.24 in. | 2.76 in. | 2.76 in.
- Weight (without packaging)
- 0.35 lbs
- ETIM-Class
- EC001259
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
MULTICAD DATA
Multicad Data
DOWNLOADS
Downloads
Description | Language | Type | Size | Link |
---|---|---|---|---|
UL_Certificate_BR50 | Englisch | 225.27 KB | Download | |
3D-model_STEP_SAT_IGS_BR50 | German | ZIP | 12.86 MB | Download |
Manual_Signal_Tower_BR_50 | Englisch | 4.3 MB | Download | |
UL_Certificate_BR50 | German | 225.27 KB | Download | |
Product_Sheet_EN_BR50 | Englisch | 1.4 MB | Download | |
Order_options_How_to_configurate_BR50 | German | 1.88 MB | Download | |
Manual_Signal_Tower_BR_50 | German | 4.3 MB | Download | |
Order_options_How_to_configurate_BR50 | Englisch | 1.88 MB | Download | |
Product_Sheet_DE_BR50 | German | 782.59 KB | Download | |
EAC_Certificate_Signaling | German | 293.12 KB | Download | |
EAC_Certificate_Signaling | Englisch | 293.12 KB | Download | |
3D-model_STEP_SAT_IGS_BR50 | Englisch | ZIP | 12.86 MB | Download |
PFA.28250150020 | German | tables.type.file_edz | 119.32 KB | Download |
PFA.28250150020 | Englisch | tables.type.file_edz | 119.32 KB | Download |