Intense BR50-W Bracket For Direct Mounting, All Bases
Product number:
28250180000
BR 50 signal tower sounder module, top-mounting, 7 tones for selection, IP43
- up to 5 modules with 6 lens colours. They can be combined as desired by simply plugging them together, even in the field
- Can be used everywhere where machine statuses need to be displayed and warning signals given
- Modular design with sturdy housing for all indoor and outdoor applications in tough conditions
- Types of modules include continuous lights with LED, blinking light (1.5 Hz), flashing light, sounder 85 dB (A)
- Flexible building kit system guarantees easy handling
- Mechanical and electronics are decoupled, this results in a more stable construction that is less sensitive to vibrations
- Many different variations, can be fixed by means of tubular stand, tube or direct mounting
- Monitored module for greater safety, the light source has two separate LED strands. If one strand fails, the alarm contact is activated and the second strand continues to light
TECHNICAL DATA
Technical Data
- Housing material
- Stainless steel
- Max. Relative Humidity
- 90 %
- AS-i
- no
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Dimensions (H | W | D) mm
- 85 mm | 90 mm | 65 mm
- Weight (without packaging) kg
- 0,15 kg
- ETIM-Class
- EC001153
- Housing material
- Stainless steel
- Max. Relative Humidity
- 90 %
- AS-i
- no
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Dimensions (H | W | D)
- 3.35 in. | 3.54 in. | 2.56 in.
- Weight (without packaging)
- 0.32 lbs
- ETIM-Class
- EC001153
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
DOWNLOADS
Downloads
Description | Type | Size | Link |
---|---|---|---|
Quick Guide BR 50-M12, -SR | 204.05 KB | Download |
Description | Language | Type | Size | Link |
---|---|---|---|---|
Manual_Signal_Tower_BR_50 | German | 4.3 MB | Download | |
Manual_Signal_Tower_BR_50 | Englisch | 4.3 MB | Download | |
EAC_Certificate_Signaling | German | 293.12 KB | Download | |
Order_options_How_to_configurate_BR50 | German | 1.88 MB | Download | |
3D-model_STEP_SAT_IGS_BR50 | Englisch | ZIP | 12.86 MB | Download |
Product_Sheet_EN_BR50 | Englisch | 1.4 MB | Download | |
Order_options_How_to_configurate_BR50 | Englisch | 1.88 MB | Download | |
EAC_Certificate_Signaling | Englisch | 293.12 KB | Download | |
3D-model_STEP_SAT_IGS_BR50 | German | ZIP | 12.86 MB | Download |
Product_Sheet_DE_BR50 | German | 782.59 KB | Download |