LED BR50 BA15d Continuous Light
230 V AC, LED, Green,
Product number:
28213000105
LED light source for BR50,BA15d,continuous light,green,230AC,12cd only for use in the Pfannenberg BR50 signal tower
TECHNICAL DATA
Technical Data
- Lense Colour
- Green
- Voltage Range (AC) V
- 220-240 V AC
- Rated Voltage(s) (AC) V
- 230 V AC
- Type of Current
- AC
- Operating Temp. °C
- -25 °C ... +50 °C
- Housing material
- Acrylonitrile Butadiene Styrene (ABS)
- Duty Cycle
- 100 %
- Max. Current Consumption A
- 0,02 A
- Lamp Type
- LED
- Operating Mode
- Continuous Light
- Light Intensity cd
- 12 cd
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Dimensions (H | W | D) mm
- 45 mm | 22 mm | 22 mm
- Weight (without packaging) kg
- 0,02 kg
- ETIM-Class
- EC001959
- Lense Colour
- Green
- Voltage Range (AC) V
- 220-240 V AC
- Rated Voltage(s) (AC) V
- 230 V AC
- Type of Current
- AC
- Operating Temperature
- -13 °F ... +122 °F
- Housing material
- Acrylonitrile Butadiene Styrene (ABS)
- Duty Cycle
- 100 %
- Max. Current Consumption
- 0.02 A
- Lamp Type
- LED
- Operating Mode
- Continuous Light
- Light Intensity cd
- 12 cd
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Dimensions (H | W | D)
- 1.77 in. | 0.87 in. | 0.87 in.
- Weight (without packaging)
- 0.04 lbs
- ETIM-Class
- EC001959
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
DOWNLOADS
Downloads
Description | Language | Type | Size | Link |
---|---|---|---|---|
Order_options_How_to_configurate_BR50 | Englisch | 1.88 MB | Download | |
Order_options_How_to_configurate_BR50 | German | 1.88 MB | Download | |
Manual_Signal_Tower_BR_50 | German | 4.3 MB | Download | |
Order_options_How_to_configurate_BR50 | Englisch | 1.88 MB | Download | |
Manual_Signal_Tower_BR_50 | Englisch | 4.3 MB | Download | |
Order_options_How_to_configurate_BR50 | German | 1.88 MB | Download | |
Product_Sheet_DE_BR50 | German | 782.59 KB | Download | |
Product_Sheet_EN_BR50 | Englisch | 1.4 MB | Download |