P 22 D Continuous LED Panel Mount Indicator
230 V AC, LED, White,
Product number:
23273102000
White blinking LED panel mount indicator P 22 DFS:
- indicator lamps for 22.5 mm mounting hole
- guaranteed high protection system to the housing
- superior shape, hence high signaling effect on all sides
- space-saving combination of buzzer and blinking LED indicator for increasing the effect of the signal
- easy to mount label holders available as accessories
- operating temperature: -25C - +50C
- simple electrical connection by means of screw terminals
TECHNICAL DATA
Technical Data
- Lense Colour
- White
- Housing Colour
- RAL 9011
- Voltage Range (AC) V
- 220-240 V AC
- Rated Voltage(s) (AC) V
- 230 V AC
- Type of Current
- AC
- Operating Temp. °C
- -20 °C ... +65 °C
- IP Protection System
- 65
- Max. Relative Humidity
- 90 %
- Duty Cycle
- 100 %
- Max. Current Consumption A
- 0,03 A
- Lamp Type
- LED
- Operating Mode
- Continuous Light
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Connecting terminals
- screw terminals 1.5 mm²
- Dimensions (H | W | D) mm
- 52 mm | 29 mm | 29 mm
- Weight (without packaging) kg
- 0,09 kg
- ETIM-Class
- EC000272
- Lense Colour
- White
- Housing Colour
- RAL 9011
- Voltage Range (AC) V
- 220-240 V AC
- Rated Voltage(s) (AC) V
- 230 V AC
- Type of Current
- AC
- Operating Temperature
- -4 °F ... +149 °F
- IP Protection System
- 65
- Max. Relative Humidity
- 90 %
- Duty Cycle
- 100 %
- Max. Current Consumption
- 0.03 A
- Lamp Type
- LED
- Operating Mode
- Continuous Light
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Connecting terminals
- screw terminals 1.5 mm²
- Dimensions (H | W | D)
- 2.05 in. | 1.14 in. | 1.14 in.
- Weight (without packaging)
- 0.2 lbs
- ETIM-Class
- EC000272
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
DOWNLOADS
Downloads
Description | Type | Size | Link |
---|---|---|---|
Conformity_UKCA_085507042_Rev00_Sep21_P22_P28.pdf | 28.76 KB | Download |
Description | Language | Type | Size | Link |
---|---|---|---|---|
EAC_Certificate_Signaling | German | 293.12 KB | Download | |
CE_Declaration_Spectra_P22_28Dxx | German | 44.88 KB | Download | |
Product_Sheet_EN_P22D_(FS) | Englisch | 386.94 KB | Download | |
EAC_Certificate_Signaling | Englisch | 293.12 KB | Download | |
Product_Sheet_DE_P22D_(FS) | German | 387.45 KB | Download | |
CE_Declaration_Spectra_P22_28Dxx | Englisch | 44.88 KB | Download |