P 350 TLA Traffic Light
115, 230 V AC, LED, Amber,
Product number:
21352644000
Highly visible LED-traffic light with amber-glowing prismatic lens. Clear lenses and coloured LEDs offer a high degree of signal perception even in daylight and bright surroundings. Safe and maintenance-free LED technology provides high tolerance to shock and vibration. Adjustable visor shields against sunlight interference.
TECHNICAL DATA
Technical Data
- Lense Colour
- Amber
- Housing Colour
- RAL 7035
- Voltage Range (AC) V
- 48-260 V AC
- Rated Voltage(s) (AC) V
- 115, 230 V AC
- Type of Current
- AC
- Operating Temp. °C
- -25 °C ... +50 °C
- IP Protection System
- 65
- Housing material
- Polycarbonate (PC)
- El. Protection Class
- 2
- Max. Relative Humidity
- 90 %
- Duty Cycle
- 100 %
- Max. Current Consumption A
- 0,06 A
- Lamp Type
- LED
- Operating Mode
- Continuous Light, Blinking Light, Flashing Light
- Light Intensity cd
- 45 cd
- Flash Rate Hz
- 1/1,5/2 Hz
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Dimensions (H | W | D) mm
- 140 mm | 100 mm | 100 mm
- Weight (without packaging) kg
- 0,23 kg
- ETIM-Class
- EC001353
- Lense Colour
- Amber
- Housing Colour
- RAL 7035
- Voltage Range (AC) V
- 48-260 V AC
- Rated Voltage(s) (AC) V
- 115, 230 V AC
- Type of Current
- AC
- Operating Temperature
- -13 °F ... +122 °F
- IP Protection System
- 65
- Housing material
- Polycarbonate (PC)
- El. Protection Class
- 2
- Max. Relative Humidity
- 90 %
- Duty Cycle
- 100 %
- Max. Current Consumption
- 0.06 A
- Lamp Type
- LED
- Operating Mode
- Continuous Light, Blinking Light, Flashing Light
- Light Intensity cd
- 45 cd
- Flash Rate Hz
- 1/1,5/2 Hz
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Dimensions (H | W | D)
- 5.51 in. | 3.94 in. | 3.94 in.
- Weight (without packaging)
- 0.51 lbs
- ETIM-Class
- EC001353
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
DOWNLOADS
Downloads
Description | Language | Type | Size | Link |
---|---|---|---|---|
3D-model_IGS_STEP_P350_TSB_TLA | German | ZIP | 226.24 KB | Download |
EAC_Certificate_Signaling | Englisch | 293.12 KB | Download | |
EAC_Certificate_Signaling | German | 293.12 KB | Download | |
3D-model_IGS_STEP_P350_TSB_TLA | Englisch | ZIP | 226.24 KB | Download |
Manual_P_350_TLA | German | 709.06 KB | Download | |
Product_Sheet_DE_P350_450TLA | German | 421.3 KB | Download | |
Manual_P_350_TLA | Englisch | 709.06 KB | Download | |
Product_Sheet_EN_P350_450TLA | Englisch | 420.45 KB | Download |