PMF 2030 All-round Flashing Light
230 V AC, XENON, Red,
Product number:
21010105010
- Extremely bright red all-round flashing light due to 30 joules total flash energy and use of a Fresnel lens, low power consumption (energy-saving), bracket mounting
- Extremely good perceptibility over great distances
- Large variety of mounting methods - direct (DM) or using a bracket (BM)
- Extremely reliable and durable due to the use of state-of-the-art electronic components - no replacement of mechanical or electrical wearing parts necessary
- Exchangeability due to widespread drilling template possible
- Extremely reliable and durable: mount it and forget it!
- Highest mechanical stability
- Maximum visibility 898m
- Service life: after 8 million flashes, still 70% light emission
- Dimensions: 177mm diameter x 185mm (depending on mounting type)
- Operating temperature: +55C - -40C
TECHNICAL DATA
Technical Data
- Signaling area (L | W | H) m
- 66,6 m | 66,6 m | 21,2 m
- Signaling area width m
- 66,6 m
- Signaling area height m
- 21,2 m
- Signaling area length m
- 66,6 m
- Lense Colour
- Red
- Housing Colour
- RAL 9011
- Voltage Range (AC) V
- 195-253 V AC
- Rated Voltage(s) (AC) V
- 230 V AC
- Type of Current
- AC
- Operating Temp. °C
- -30 °C ... +55 °C
- IP Protection System
- 55
- Housing material
- Polycarbonate (PC)
- El. Protection Class
- 2
- Max. Relative Humidity
- 90 %
- Duty Cycle
- 100 %
- Max. Current Consumption A
- 0,45 A
- Lamp Type
- XENON
- Operating Mode
- Flashing Light
- Light Intensity cd
- 668 cd
- Flash Energy J
- 30 J
- Flash Rate Hz
- 1 Hz
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Dimensions (H | W | D) mm
- 260 mm | 140 mm | 145 mm
- Weight (without packaging) kg
- 1,25 kg
- ETIM-Class
- EC001333
- Signaling area (L | W | H)
- 218.5 ft. | 218.5 ft. | 69.55 ft.
- Signaling area width
- 218.5 ft.
- Signaling area height
- 69.55 ft.
- Signaling area length
- 218.5 ft.
- Lense Colour
- Red
- Housing Colour
- RAL 9011
- Voltage Range (AC) V
- 195-253 V AC
- Rated Voltage(s) (AC) V
- 230 V AC
- Type of Current
- AC
- Operating Temperature
- -22 °F ... +131 °F
- IP Protection System
- 55
- Housing material
- Polycarbonate (PC)
- El. Protection Class
- 2
- Max. Relative Humidity
- 90 %
- Duty Cycle
- 100 %
- Max. Current Consumption
- 0.45 A
- Lamp Type
- XENON
- Operating Mode
- Flashing Light
- Light Intensity cd
- 668 cd
- Flash Energy J
- 30 J
- Flash Rate Hz
- 1 Hz
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Dimensions (H | W | D)
- 10.24 in. | 5.51 in. | 5.71 in.
- Weight (without packaging)
- 2.76 lbs
- ETIM-Class
- EC001333
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
MULTICAD DATA
Multicad Data
DOWNLOADS
Downloads
Description | Language | Type | Size | Link |
---|---|---|---|---|
3D-model_IGS_PMF_Bracket | German | ZIP | 310.47 KB | Download |
EAC_Certificate_Signaling | Englisch | 293.12 KB | Download | |
3D-model_STEP_PMF_Bracket | Englisch | ZIP | 171.17 KB | Download |
3D-model_IGS_PMF_Bracket | Englisch | ZIP | 310.47 KB | Download |
Manual_PMF_2030 | German | 322.23 KB | Download | |
3D-model_SAT_PMF_Bracket | Englisch | ZIP | 258.02 KB | Download |
Product_Sheet_DE_PMF_2030 | German | 181.89 KB | Download | |
3D-model_STEP_PMF_Bracket | German | ZIP | 171.17 KB | Download |
EAC_Certificate_Signaling | German | 293.12 KB | Download | |
Product_Sheet_EN_PMF_2030 | Englisch | 181.73 KB | Download | |
Manual_PMF_2030 | Englisch | 322.23 KB | Download | |
3D-model_SAT_PMF_Bracket | German | ZIP | 258.02 KB | Download |
PFA.21010105010 | German | tables.type.file_edz | 316.81 KB | Download |
PFA.21010105010 | Englisch | tables.type.file_edz | 316.81 KB | Download |