POL10-M LED Obstacle Light
48 V DC, LED,
Product number:
21105651005
- LED obstacle lights
- AVV-approved, compliant to ICAO, Annex 14, Volume 1, Chapter 6
- omnidirectional light with a radiation angle of 360 for operation at night and at twilight (night marking of aviation obstacles)
- version M: integrated function monitoring with potential-free fault contact
- extremely long service life of over 50,000 hours, hence maintenance-free
- optionally equipped with mounting-friendly plug contact
- Operating temperature: -40C - +55C
TECHNICAL DATA
Technical Data
- Housing Colour
- RAL 9011
- Voltage Range (DC) V
- 40-57 V DC
- Rated Voltage(s) (DC) V
- 48 V DC
- Type of Current
- DC
- Operating Temp. °C
- -20 °C ... +50 °C
- IP Protection System
- 68
- Housing material
- Polybutylene Terephthalate (PBT)
- El. Protection Class
- 2
- Max. Relative Humidity
- 90 %
- Duty Cycle
- 100 %
- Max. Current Consumption A
- 0,19 A
- Lamp Type
- LED
- Operating Mode
- Flashing Light
- Light Intensity cd
- 18 cd
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- yes
- Dimensions (H | W | D) mm
- 240 mm | 118 mm | 118 mm
- Weight (without packaging) kg
- 0,66 kg
- ETIM-Class
- EC002975
- Housing Colour
- RAL 9011
- Voltage Range (DC) V
- 40-57 V DC
- Rated Voltage(s) (DC) V
- 48 V DC
- Type of Current
- DC
- Operating Temperature
- -4 °F ... +122 °F
- IP Protection System
- 68
- Housing material
- Polybutylene Terephthalate (PBT)
- El. Protection Class
- 2
- Max. Relative Humidity
- 90 %
- Duty Cycle
- 100 %
- Max. Current Consumption
- 0.19 A
- Lamp Type
- LED
- Operating Mode
- Flashing Light
- Light Intensity cd
- 18 cd
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- yes
- Dimensions (H | W | D)
- 9.45 in. | 4.65 in. | 4.65 in.
- Weight (without packaging)
- 1.46 lbs
- ETIM-Class
- EC002975
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
DOWNLOADS
Downloads
Description | Language | Type | Size | Link |
---|---|---|---|---|
3D-model_SAT_POL32_10 | Englisch | ZIP | 126.96 KB | Download |
3D-model_STEP_POL32_10 | German | ZIP | 94.66 KB | Download |
3D-model_IGS_POL10 | Englisch | ZIP | 169.19 KB | Download |
Manual_POL-M | Englisch | 333.47 KB | Download | |
3D-model_SAT_POL32_10 | German | ZIP | 126.96 KB | Download |
EAC_Certificate_Signaling | Englisch | 293.12 KB | Download | |
Product_Sheet_EN_POL32_10 | Englisch | 503.86 KB | Download | |
3D-model_IGS_POL10 | German | ZIP | 169.19 KB | Download |
Manual_POL-M | German | 333.47 KB | Download | |
WSV_Certificate_POL10 | German | 503.55 KB | Download | |
Product_Sheet_DE_POL32_10 | German | 505 KB | Download | |
EAC_Certificate_Signaling | German | 293.12 KB | Download | |
WSV_Certificate_POL10 | Englisch | 503.55 KB | Download | |
3D-model_STEP_POL32_10 | Englisch | ZIP | 94.66 KB | Download |