Patrol PA 10 Sounder
24 V AC,
Red sounder with an extremely broad frequency range - high proportion of low tones for extraordinarily good penetration of obstacles like doors or walls. Alerting in corridors is possible, so that it is not necessary to put a sounder in every room. 64 basic tones can be selected, 80 tones are stored, that means tones for all areas of application and countries already exist (special devices are not required). 3 more tones can be selected externally. Different tones can be generated with one single device. Secure mounting - The electrical contact is only in the assembled base part. Wires can be connected according to the 'junction box' principle. No '3-hand' mounting (device - screwdriver - braid). No tension / pressure on the clamping unit, no 'pinching' of wires. IK 08 impact-proof housing. IP 66 - Locking elements are outside of the sealing area (IP), an influence on the IP protection is ruled out. Mounting methods: panel mounting and surface mounting possible. Permanent seals and locking elements Dimensions: LxWxH: 156 x 214 x 170 mm Operating temperature: -40 - + 55C 10 year warranty Approvals (depending on the voltage or optional) EN54-3 | VdS | UL | EAC | DNV | MED
Technical Data
- Signaling area (L | W | H) m
- 73,3 m | 52,8 m | 52,8 m
- Signaling area width m
- 52,8 m
- Signaling area length m
- 73,3 m
- Signaling area height m
- 52,8 m
- Housing Colour
- RAL 3000
- Voltage Range (AC) V
- 20-28 V AC
- Rated Voltage(s) (AC) V
- 24 V AC
- Type of Current
- AC
- Operating Temp. °C
- -40 °C ... +55 °C
- IP Protection System
- 66
- NEMA
- 4/4X
- Impact-Proof Housing
- IK08
- Housing material
- PC / ABS blend
- Max. Relative Humidity
- 90 %
- El. Protection Class
- 2
- Duty Cycle
- 100 %
- Max. Current Consumption A
- 0,85 A
- Max. Sound dB(A)
- 117 dB(A)
- Sound Level Reduction dB
- max. -10 dB
- Number of Alarm Tones
- 80
- Number of external selectable tones
- 4
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Cable entry
- 6x M20 knock-outs on side, 1 knock-out on back
- Connecting terminals
- 0.14 - 2.5mm² fine stranded, AWG24 - AWG 14
- Dimensions (H | W | D) mm
- 170 mm | 214 mm | 156 mm
- Weight (without packaging) kg
- 2,06 kg
- ETIM-Class
- EC001354
- Signaling area (L | W | H)
- 240.49 ft. | 173.22 ft. | 173.22 ft.
- Signaling area width
- 173.22 ft.
- Signaling area length
- 240.49 ft.
- Signaling area height
- 173.22 ft.
- Housing Colour
- RAL 3000
- Voltage Range (AC) V
- 20-28 V AC
- Rated Voltage(s) (AC) V
- 24 V AC
- Type of Current
- AC
- Operating Temperature
- -40 °F ... +131 °F
- IP Protection System
- 66
- NEMA
- 4/4X
- Impact-Proof Housing
- IK08
- Housing material
- PC / ABS blend
- Max. Relative Humidity
- 90 %
- El. Protection Class
- 2
- Duty Cycle
- 100 %
- Max. Current Consumption
- 0.85 A
- Max. Sound dB(A)
- 117 dB(A)
- Sound Level Reduction dB
- max. -10 dB
- Number of Alarm Tones
- 80
- Number of external selectable tones
- 4
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Cable entry
- 6x M20 knock-outs on side, 1 knock-out on back
- Connecting terminals
- 0.14 - 2.5mm² fine stranded, AWG24 - AWG 14
- Dimensions (H | W | D)
- 6.69 in. | 8.43 in. | 6.14 in.
- Weight (without packaging)
- 4.54 lbs
- ETIM-Class
- EC001354
Technical Drawings
Accessories
Downloads
| Description | Type | Size | Link |
|---|---|---|---|
| Conformity_CE_085506672_Rev08_Feb21_PATROL_Sounder_PA10_PA20.pdf | 56.66 KB | Download | |
| Conformity_UKCA_085507025_Rev00_Sep21_PATROL_Sounder_PA10_PA20.pdf | 33.1 KB | Download | |
| Quick Guide PA(X)10/ PA(X)20 | 1.67 MB | Download | |
| MANUAL PA(X) 10../ PA(X) 20.. | 4.52 MB | Download |
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Sound_pressure_level_and_nominal_current_EN_DE_PA_X_10 | Englisch | 103.55 KB | Download | |
| Sound_pressure_level_and_nominal_current_EN_DE_PA_X_10 | German | 103.55 KB | Download | |
| 3D-model_STEP_PA10 | Englisch | ZIP | 338.54 KB | Download |
| UL_Certificate_PA_PAX_PAL | Englisch | 190.99 KB | Download | |
| 3D-model_SAT_PA10 | Englisch | ZIP | 487.16 KB | Download |
| EAC_Certificate_Signaling | Englisch | 293.12 KB | Download | |
| 3D-model_IGS_PA10 | German | ZIP | 24.75 MB | Download |
| Product_Sheet_DE_PA10_20 | German | 4.13 MB | Download | |
| UL_Certificate_PA_PAX_PAL | German | 190.99 KB | Download | |
| 3D-model_STEP_PA10 | German | ZIP | 338.54 KB | Download |
| 3D-model_SAT_PA10 | German | ZIP | 487.16 KB | Download |
| Product_Sheet_EN_PA10_20 | Englisch | 4.13 MB | Download | |
| Manual_PA(X)_10_PA(X)_20 | Englisch | 4.52 MB | Download | |
| 3D-model_IGS_PA10 | Englisch | ZIP | 24.75 MB | Download |
| EAC_Certificate_Signaling | German | 293.12 KB | Download | |
| Manual_PA(X)_10_PA(X)_20 | German | 4.52 MB | Download |