Go to homepage Go to homepage
RFQ
CONTACT
Locations Overview
Choose Your Language
pfannenberg.com
Thermal Management Liquid Cooling Signaling Technologies
Filterfans
Cooling Units
Air/Air Heat Exchangers
Air/Water Heat Exchangers
Heaters
Thermostats & Hygrostats
RFQ

Series IP54

Series IP55

EMC Series

Slim Series

Filter Grid

Roof Ventilation

Rainhoods

Accessories

Filterfans overview

Basic DTx 9000

Green Series DTx 6000

X-Series DTx 6000

Ecool DTT 6000

NEMA DTx 3000 N12

NEMA DTx 3000 N3R

NEMA DTx 3000 N4X

Accessories

Cooling Units overview

Green Series PAS 6000 | 20-100W

Air/Air Heat Exchangers overview

Basic PWD 5000

Ecool PWx 6000

NEMA PWx 3000

Slim PWS 7000

Air/Water Heat Exchangers overview

PRH PTC Radiant | up to 30W

FLH PTC Radiant | up to 150W

FLH Resistance Fan Heater | up to 400W

FLH-T Resistance Fan Heater | up to 1000W

PFH-T PTC Fan Heaters | up to 1200W

Heaters overview

FLZ 500 Thermostats

FLZ 540 Twin Series

FLZ 600 Hygrostats & Hygrotherms

Thermostats & Hygrostats overview
Locations Overview
Choose Your Language
Show all categories Cooling Units Back
  • Show Cooling Units
  • Basic DTx 9000
  • Green Series DTx 6000
  • X-Series DTx 6000
  • Ecool DTT 6000
  • NEMA DTx 3000 N12
  • NEMA DTx 3000 N3R
  • NEMA DTx 3000 N4X
  • Accessories
  1. Thermal Management
  2. Cooling Units
  3. Pressure compensation device - 5 pieces pack
Pressure compensation device - 5 pieces pack
Pressure compensation device - 5 pieces pack

Cooling Units

Pressure compensation device - 5 pieces pack

Product number: 17410050000
Thread: M12 x 1,5 - 10mm; IP66; 68; 69K; Temperature fluctuations in a housing in relation to the environment – caused by installed heat generating components and fluctuations in the ambient temperature – result in changing pressure conditions. These pressure changes can lead to the penetration of dust and humidity into the enclosure. In order to compensate for these pressure fluctuations, it is recommended to install a pressure-balancing element whilst retaining the highest protection types.

Description

Thread: M12 x 1,5 - 10mm; IP66; 68; 69K; Temperature fluctuations in a housing in relation to the environment – caused by installed heat generating components and fluctuations in the ambient temperature – result in changing pressure conditions. These pressure changes can lead to the penetration of dust and humidity into the enclosure. In order to compensate for these pressure fluctuations, it is recommended to install a pressure-balancing element whilst retaining the highest protection types.
Go to homepage
Pfannenberg Headquarters

Werner-Witt-Straße 1
21035 Hamburg

+ 49 40 734120+ 49 40 73412101info@pfannenberg.com

About
  • Sustainability
  • Company Policy
  • Competition Compliance
  • Locations
Service & Support
  • Service Request
  • Technical Services
  • Supplier Release Lists
  • Downloads
Career
  • Working at Pfannenberg
  • Growing with Pfannenberg
  • Vacancies
  • Imprint
  • Privacy Policy
  • Cookies
  • Terms & Conditions
©2025, Pfannenberg Group Holding
This website uses cookies to ensure the best experience possible. More information...