Protect PRO 10 Sounder Ex-ATEX
48 V AC,
Product number:
23150420007
Universal signaling device for indoor and outdoor applications
- Excellent robustness - Cast aluminium housing (IP66/67) guarantees long lasting use in tough applications
- Explosion proof version - Made to be used in potentially explosive areas in zone 2 (3G) and zone 22 (3D)
- Outstanding perceptibility - Ideal radiation characteristics and high penetration of acoustical obstacles significantly reduce the required number of sounders
- Multi-voltage-power supply - Made to connect with different voltages, no need to stock various units
- Selectable tone - Choose from 80 different tones, 3 additional tones are externally selectable
- Selectable sound pressure - Reduction of sound pressure level up to 30 dB, internally or externally selectable
- Pre- & main alarm - Preventing shock reactions by pre-alarming due to reduced sound pressure level
- Safe & easy handling - Designed with unlosable seal and screws to significantly shorten wiring and installation times
- Particularly suitable for fire alarming - VdS and EN 54-3 certified
- 10 year warranty
TECHNICAL DATA
Technical Data
- Signaling area (L | W | H) m
- 50,9 m | 48,6 m | 48,6 m
- Signaling area length m
- 50,9 m
- Signaling area width m
- 48,6 m
- Signaling area height m
- 48,6 m
- Housing Colour
- RAL 3000
- Voltage Range (AC) V
- 18-53 V AC
- Rated Voltage(s) (AC) V
- 48 V AC
- Type of Current
- AC
- Operating Temp. °C
- -40 °C ... +55 °C
- IP Protection System
- 66/67
- NEMA
- 4/4X
- Impact-Proof Housing
- IK09
- Housing material
- Die-Cast Aluminium
- Max. Relative Humidity
- 90 %
- El. Protection Class
- 1
- Duty Cycle
- 100 %
- Max. Current Consumption A
- 0,96 A
- Operating Mode
- Sounder
- Max. Sound dB(A)
- 116 dB(A)
- Sound Level Reduction dB
- max. -30 dB
- Number of Alarm Tones
- 80
- Number of external selectable tones
- 4
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- not specified
- Ex-Zone Gas
- 2
- Ex-Zone Dust
- 22
- Ex-category Gas
- 3G
- Ex-category Dust
- 3D
- Temperature class Gas
- T1,T2,T3,T4
- Temperature class Dust
- T135
- Ex-Approval
- yes
- Cable entry
- 2x M20 x 1.5 (1x plastic cable gland, 1 x plug)
- Connecting terminals
- stranded 2.5 mm² , solid 4.0 mm²
- Dimensions (H | W | D) mm
- 154 mm | 167 mm | 148 mm
- Width mm
- 167 mm
- Depth mm
- 148 mm
- Height mm
- 154 mm
- Weight (without packaging) kg
- 2,68 kg
- ETIM-Class
- EC001356
- Signaling area (L | W | H)
- 166.99 ft. | 159.44 ft. | 159.44 ft.
- Signaling area length
- 166.99 ft.
- Signaling area width
- 159.44 ft.
- Signaling area height
- 159.44 ft.
- Housing Colour
- RAL 3000
- Voltage Range (AC) V
- 18-53 V AC
- Rated Voltage(s) (AC) V
- 48 V AC
- Type of Current
- AC
- Operating Temperature
- -40 °F ... +131 °F
- IP Protection System
- 66/67
- NEMA
- 4/4X
- Impact-Proof Housing
- IK09
- Housing material
- Die-Cast Aluminium
- Max. Relative Humidity
- 90 %
- El. Protection Class
- 1
- Duty Cycle
- 100 %
- Max. Current Consumption
- 0.96 A
- Operating Mode
- Sounder
- Max. Sound dB(A)
- 116 dB(A)
- Sound Level Reduction dB
- max. -30 dB
- Number of Alarm Tones
- 80
- Number of external selectable tones
- 4
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- not specified
- Ex-Zone Gas
- 2
- Ex-Zone Dust
- 22
- Ex-category Gas
- 3G
- Ex-category Dust
- 3D
- Temperature class Gas
- T1,T2,T3,T4
- Temperature class Dust
- T135
- Ex-Approval
- yes
- Cable entry
- 2x M20 x 1.5 (1x plastic cable gland, 1 x plug)
- Connecting terminals
- stranded 2.5 mm² , solid 4.0 mm²
- Dimensions (H | W | D)
- 54.53 in. | 6.57 in. | 58.27 in.
- Width
- 6.57 in.
- Depth
- 58.27 in.
- Height
- 54.53 in.
- Weight (without packaging)
- 5.84 lbs
- ETIM-Class
- EC001356
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
MULTICAD DATA
Multicad Data
ACCESSORIES
Accessories
DOWNLOADS
Downloads
Description | Language | Type | Size | Link |
---|---|---|---|---|
3D-models_STEP_IGS_SAT_PRO_10_3G3D_(SIL) | German | ZIP | 16.38 MB | Download |
Manual_PRO_10 | German | 8.16 MB | Download | |
Product_Sheet_DE_PRO_10_3G3D | German | 3.47 MB | Download | |
Ex_ATEX_Approval_PRO_10_(SIL) | German | 1.85 MB | Download | |
EAC_Certificate_Signaling | German | 293.12 KB | Download | |
3D-models_STEP_IGS_SAT_PRO_10_3G3D_(SIL) | Englisch | ZIP | 16.38 MB | Download |
Manual_PRO_10 | Englisch | 8.16 MB | Download | |
Product_Sheet_EN_PRO_10_3G3D | Englisch | 3.47 MB | Download | |
Ex_ATEX_Approval_PRO_10_(SIL) | Englisch | 1.85 MB | Download | |
EAC_Certificate_Signaling | Englisch | 293.12 KB | Download |