Protect PRO X 10 Sound/Flash-combi
115 V AC, XENON, Amber,
Product number:
23152154000
Universal signaling device for indoor and outdoor applications
- Excellent robustness - Cast aluminium housing (IP66/67) guarantees long lasting use in tough applications
- Two-sense alarming - Barrier-free and safe signaling due to 2 technologies
- Light and sounder can be controlled separately
- Outstanding perceptibility - Ideal radiation characteristics and high penetration of acoustical obstacles significantly reduce the required number of sounders
- Exceptional visibility - High performance Xenon flash light ensures a reliable visual alarming
- 4 different flash frequencies selectable via DIP switches
- Multi-voltage-power supply - Made to connect with different voltages, no need to stock various units
- Selectable tone - Choose from 80 different tones, 3 additional tones are externally selectable
- Selectable sound pressure - Reduction of sound pressure level up to 30 dB, internally or externally selectable
- Pre- & main alarm - Preventing shock reactions by pre-alarming due to reduced sound pressure level
- Safe & easy handling - Designed with unlosable seal and screws to significantly shorten wiring and installation times
- 10 year warranty
TECHNICAL DATA
Technical Data
- Signaling area (L | W | H) m
- 50,9 m | 48,6 m | 48,6 m
- Signaling area width m
- 48,6 m
- Signaling area length m
- 50,9 m
- Signaling area height m
- 48,6 m
- Housing Colour
- RAL 3000
- Voltage Range (AC) V
- 90-135 V AC
- Rated Voltage(s) (AC) V
- 115 V AC
- Type of Current
- AC
- Operating Temp. °C
- -40 °C ... +55 °C
- IP Protection System
- 66/67
- NEMA
- 4/4X
- Impact-Proof Housing
- IK08
- Housing material
- Die-Cast Aluminium
- Max. Relative Humidity
- 90 %
- El. Protection Class
- 1
- Duty Cycle
- 100 %
- Max. Current Consumption A
- 0,29 A
- Max. Sound dB(A)
- 116 dB(A)
- Sound Level Reduction dB
- max. -30 dB
- Number of Alarm Tones
- 80
- Number of external selectable tones
- 4
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- not specified
- Cable entry
- 2x M20 (1x chrome-plated brass cable fitting, 1x chrome-plated brass blanking plug)
- Connecting terminals
- stranded 2.5 mm² , solid 4.0 mm²
- Dimensions (H | W | D) mm
- 229 mm | 167 mm | 148 mm
- Weight (without packaging) kg
- 2,8 kg
- ETIM-Class
- EC001354
- Signaling area (L | W | H)
- 166.99 ft. | 159.44 ft. | 159.44 ft.
- Signaling area width
- 159.44 ft.
- Signaling area length
- 166.99 ft.
- Signaling area height
- 159.44 ft.
- Housing Colour
- RAL 3000
- Voltage Range (AC) V
- 90-135 V AC
- Rated Voltage(s) (AC) V
- 115 V AC
- Type of Current
- AC
- Operating Temperature
- -40 °F ... +131 °F
- IP Protection System
- 66/67
- NEMA
- 4/4X
- Impact-Proof Housing
- IK08
- Housing material
- Die-Cast Aluminium
- Max. Relative Humidity
- 90 %
- El. Protection Class
- 1
- Duty Cycle
- 100 %
- Max. Current Consumption
- 0.29 A
- Max. Sound dB(A)
- 116 dB(A)
- Sound Level Reduction dB
- max. -30 dB
- Number of Alarm Tones
- 80
- Number of external selectable tones
- 4
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- not specified
- Cable entry
- 2x M20 (1x chrome-plated brass cable fitting, 1x chrome-plated brass blanking plug)
- Connecting terminals
- stranded 2.5 mm² , solid 4.0 mm²
- Dimensions (H | W | D)
- 84.25 in. | 6.57 in. | 58.27 in.
- Weight (without packaging)
- 6.17 lbs
- ETIM-Class
- EC001354
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
MULTICAD DATA
Multicad Data
DOWNLOADS
Downloads
Description | Language | Type | Size | Link |
---|---|---|---|---|
Manual_PRO_10 | German | 8.16 MB | Download | |
3D-models_STEP_IGS_SAT_PRO_C_10 | German | ZIP | 31.41 MB | Download |
Product_Sheet_DE_PRO_X_10 | German | 3.46 MB | Download | |
EAC_Certificate_Signaling | German | 293.12 KB | Download | |
3D-models_STEP_IGS_SAT_PRO_C_10 | Englisch | ZIP | 31.41 MB | Download |
Manual_PRO_10 | Englisch | 8.16 MB | Download | |
Product_Sheet_EN_PRO_X_10 | Englisch | 3.46 MB | Download | |
EAC_Certificate_Signaling | Englisch | 293.12 KB | Download |