Quadro F12 Flashing Light Ex-ATEX
230 V AC, XENON, Yellow,
Product number:
21041103008
-13J Flashing light in a very resistant housing with yellow lens
- Certified for use in potentially explosive areas in zone 2 in accordance with EN 60079-10 and zone 22 in accordance with EN 61241-10
- The requirements of the standards EN 60079-0, EN 60079-15, EN 61241-0, EN 61241-0 (2007) and EN 61241-1 (2005) are fulfilled. Can be used for gases in the temperature classes T1, T2, T3 and T4, as well as for non-conductive dust, provided that the surface temperature of the equipment does not exceed 105 C
- Mounted via concealed interior holes or external lugs, fast, flexible and secure
- Outstanding mechanical strength with IP 66, IP 67 and IK 08
- Whether in the open air, in a hailstorm or when high pressure cleaning systems are used, the Quadro remains sealed and signals reliably
- Housing and lens are made of impact-proof polycarbonate
- Service life: after 12 million flashes, still 70% light emission
- Dimensions: LxWxH 130 x 130 x 130mm
- Operating temperature: +45C - -20C
- Maximum visibility: 229m
- 7 lens colours: clear, white, yellow, amber, red, green, blue
- 10 year warranty
- The initial current is limited to <7 A / 0,15ms (230V AC), <5 A / 2ms (24V DC) to protect the connecting relay
TECHNICAL DATA
Technical Data
- Signaling area (L | W | H) m
- 9,9 m | 14,9 m | 14,8 m
- Signaling area height m
- 14,8 m
- Signaling area length m
- 9,9 m
- Signaling area width m
- 14,9 m
- Lense Colour
- Yellow
- Housing Colour
- RAL 7035
- Voltage Range (AC) V
- 195-253 V AC
- Rated Voltage(s) (AC) V
- 230 V AC
- Type of Current
- AC
- Operating Temp. °C
- -20 °C ... +45 °C
- IP Protection System
- 66/67
- Impact-Proof Housing
- IK08
- Housing material
- Polycarbonate (PC)
- Max. Relative Humidity
- 95 %
- El. Protection Class
- 2
- Duty Cycle
- 100 %
- Max. Current Consumption A
- 0,09 A
- Lamp Type
- XENON
- Operating Mode
- Flashing Light
- Light Intensity cd
- 67 cd
- Flash Energy J
- 7,5 J
- Flash Rate Hz
- 1 Hz
- Max. Viewing Distance m
- 189,73 m
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Ex-Zone Gas
- 2
- Ex-Zone Dust
- 22
- Ex-category Gas
- 3G
- Ex-category Dust
- 3D
- Temperature class Gas
- T1,T2,T3,T4
- Temperature class Dust
- T105
- Ex-Approval
- yes
- Cable entry
- 2x M20 sideways (1x Blanking Plug, 1x Cable Connection)
- Connecting terminals
- cage clamp 0.08 - 2.5 mm2
- Dimensions (H | W | D) mm
- 130 mm | 130 mm | 130 mm
- Height mm
- 130 mm
- Width mm
- 130 mm
- Depth mm
- 130 mm
- Weight (without packaging) kg
- 0,6 kg
- ETIM-Class
- EC001335
- Signaling area (L | W | H)
- 32.48 ft. | 48.88 ft. | 48.56 ft.
- Signaling area height
- 48.56 ft.
- Signaling area length
- 32.48 ft.
- Signaling area width
- 48.88 ft.
- Lense Colour
- Yellow
- Housing Colour
- RAL 7035
- Voltage Range (AC) V
- 195-253 V AC
- Rated Voltage(s) (AC) V
- 230 V AC
- Type of Current
- AC
- Operating Temperature
- -4 °F ... +122 °F
- IP Protection System
- 66/67
- Impact-Proof Housing
- IK08
- Housing material
- Polycarbonate (PC)
- Max. Relative Humidity
- 95 %
- El. Protection Class
- 2
- Duty Cycle
- 100 %
- Max. Current Consumption
- 0.09 A
- Lamp Type
- XENON
- Operating Mode
- Flashing Light
- Light Intensity cd
- 67 cd
- Flash Energy J
- 7,5 J
- Flash Rate Hz
- 1 Hz
- Max. Viewing Distance
- 622.47 ft.
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Ex-Zone Gas
- 2
- Ex-Zone Dust
- 22
- Ex-category Gas
- 3G
- Ex-category Dust
- 3D
- Temperature class Gas
- T1,T2,T3,T4
- Temperature class Dust
- T105
- Ex-Approval
- yes
- Cable entry
- 2x M20 sideways (1x Blanking Plug, 1x Cable Connection)
- Connecting terminals
- cage clamp 0.08 - 2.5 mm2
- Dimensions (H | W | D)
- 5.12 in. | 5.12 in. | 5.12 in.
- Height
- 5.12 in.
- Width
- 5.12 in.
- Depth
- 5.12 in.
- Weight (without packaging)
- 1.32 lbs
- ETIM-Class
- EC001335
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
MULTICAD DATA
Multicad Data
ACCESSORIES
Accessories
DOWNLOADS
Downloads
Description | Language | Type | Size | Link |
---|---|---|---|---|
3D-model_SAT_Quadro_F12_3G3D | Englisch | ZIP | 184.44 KB | Download |
3D-model_IGS_Quadro_F12_3G3D | German | ZIP | 298.56 KB | Download |
Product_Sheet_EN_Quadro_F12_3G-3D_ATEX | Englisch | 155.16 KB | Download | |
3D-model_SAT_Quadro_F12_3G3D | German | ZIP | 184.44 KB | Download |
Product_Sheet_DE_QuadroF12_3G-3D_ATEX | German | 155.16 KB | Download | |
3D-model_IGS_Quadro_F12_3G3D | Englisch | ZIP | 298.56 KB | Download |
3D-model_STEP_Quadro_F12_3G3D | German | ZIP | 183.13 KB | Download |
Manual_QUADRO_3G_3D | Englisch | 394.1 KB | Download | |
3D-model_STEP_Quadro_F12_3G3D | Englisch | ZIP | 183.13 KB | Download |
Type-Ex._Certificate_Quadro_F12_3G-3D | German | 2.3 MB | Download | |
Type-Ex._Certificate_Quadro_F12_3G-3D | Englisch | 2.3 MB | Download | |
Manual_QUADRO_3G_3D | German | 394.1 KB | Download | |
PFA.21041103008 | German | tables.type.file_edz | 218.4 KB | Download |
PFA.21041103008 | Englisch | tables.type.file_edz | 218.4 KB | Download |