Quadro F12 Flashing Light
24 V DC, XENON, Red,
Product number:
21041805000
-13J Flashing light in a very resistant housing with red lens
- Mounted via concealed interior holes or external lugs, fast, flexible and secure
- Outstanding mechanical strength with IP 66, IP 67 and IK 08
- Whether in the open air, in a hailstorm or when high pressure cleaning systems are used, the Quadro remains sealed and signals reliably
- Housing and lens are made of impact-proof polycarbonate
- Service life: after 12 million flashes, still 70% light emission
- Dimensions: LxWxH 130 x 130 x 130mm
- Operating temperature: -40C - +55C
- Maximum visibility: 374m
- 7 lens colours: clear, white, yellow, orange, red, green, blue
- 10 year warranty
- The initial current is limited to <7 A / 0,15ms (230V AC), <5 A / 2ms (24V DC) to protect the connecting relay
TECHNICAL DATA
Technical Data
- Signaling area (L | W | H) m
- 11,7 m | 15,9 m | 16,4 m
- Signaling area width m
- 15,9 m
- Signaling area height m
- 16,4 m
- Signaling area length m
- 11,7 m
- Lense Colour
- Red
- Housing Colour
- RAL 7035
- Voltage Range (DC) V
- 18-30 V DC
- Rated Voltage(s) (DC) V
- 24 V DC
- Type of Current
- DC
- Operating Temp. °C
- -40 °C ... +55 °C
- IP Protection System
- 66/67
- Housing material
- Polycarbonate (PC)
- El. Protection Class
- 2
- Max. Relative Humidity
- 95 %
- Duty Cycle
- 100 %
- Max. Current Consumption A
- 0,73 A
- Lamp Type
- XENON
- Operating Mode
- Flashing Light
- Light Intensity cd
- 102 cd
- Flash Energy J
- 13 J
- Flash Rate Hz
- 1 Hz
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Dimensions (H | W | D) mm
- 130 mm | 130 mm | 130 mm
- Weight (without packaging) kg
- 0,6 kg
- ETIM-Class
- EC001333
- Signaling area (L | W | H)
- 38.39 ft. | 52.16 ft. | 53.8 ft.
- Signaling area width
- 52.16 ft.
- Signaling area height
- 53.8 ft.
- Signaling area length
- 38.39 ft.
- Lense Colour
- Red
- Housing Colour
- RAL 7035
- Voltage Range (DC) V
- 18-30 V DC
- Rated Voltage(s) (DC) V
- 24 V DC
- Type of Current
- DC
- Operating Temperature
- -40 °F ... +131 °F
- IP Protection System
- 66/67
- Housing material
- Polycarbonate (PC)
- El. Protection Class
- 2
- Max. Relative Humidity
- 95 %
- Duty Cycle
- 100 %
- Max. Current Consumption
- 0.73 A
- Lamp Type
- XENON
- Operating Mode
- Flashing Light
- Light Intensity cd
- 102 cd
- Flash Energy J
- 13 J
- Flash Rate Hz
- 1 Hz
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Dimensions (H | W | D)
- 5.12 in. | 5.12 in. | 5.12 in.
- Weight (without packaging)
- 1.32 lbs
- ETIM-Class
- EC001333
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
MULTICAD DATA
Multicad Data
DOWNLOADS
Downloads
Description | Language | Type | Size | Link |
---|---|---|---|---|
3D-model_STEP_Quadro_F12 | German | ZIP | 155.43 KB | Download |
Manual_Quadro_F12_F05 | German | 133.09 KB | Download | |
Product_Sheet_DE_Quadro_F12_(S) | German | 179.37 KB | Download | |
EN_54-23_EU_Certificate_Quadro_F12_3G-3D | German | 2.15 MB | Download | |
Product_Sheet_EN_Quadro_F12_Quadro-S | Englisch | 179.68 KB | Download | |
EAC_Certificate_Signaling | Englisch | 293.12 KB | Download | |
EN_54-23_EU_Certificate_Quadro_F12_3G-3D | Englisch | 2.15 MB | Download | |
3D-model_IGS_Quadro_F12 | German | ZIP | 155.68 KB | Download |
3D-model_SAT_Quadro_F12 | Englisch | ZIP | 167.31 KB | Download |
3D-model_IGS_Quadro_F12 | Englisch | ZIP | 155.68 KB | Download |
Manual_Quadro_F12_F05 | Englisch | 133.09 KB | Download | |
CNBOP_Certificate_Quadro_F12_3G-3D | German | 980.25 KB | Download | |
EAC_Certificate_Signaling | German | 293.12 KB | Download | |
3D-model_STEP_Quadro_F12 | Englisch | ZIP | 155.43 KB | Download |
CNBOP_Certificate_Quadro_F12_3G-3D | Englisch | 980.25 KB | Download | |
3D-model_SAT_Quadro_F12 | German | ZIP | 167.31 KB | Download |
PFA.21041805000 | Englisch | tables.type.file_edz | 207.79 KB | Download |
PFA.21041805000 | German | tables.type.file_edz | 207.79 KB | Download |