Quadro LED-HI Multi light Ex-ATEX
12, 24, 48 V DC, LED, Yellow,
Product number:
21108633009
Extreme bright multi-functional LED light with yellow lens Certified for use in Ex-zone 2 according to EN 60079-10-1 and zone 22 according to EN 60079-10-2, certified for categories 3G and 3D (gases and dust in hazardous areas)
- brightness: 75 cd (reducible)
- Various operating modes and flashing frequencies can be selected (internally, externally): continuous light, blinking light ( 1 / 2 Hz ), flashing light ( 0.1 / 0.5 / 0.75 / 1 / 2 Hz )
- Multi voltage power supply unit 11V - 60V DC
- Integrated inrush current limitation. Protection of the switching components such as the relay contacts.
- Housing and cover are made of impact-resistant polycarbonate
- Service life of light sourc: > 50000h
- Dimensions: LxWxH 130 x 130 x 130mm
- Maximum viewing distance: 201m
- Protection class: IP 66 / IP 67
- Impact resistant housing: IK 08
- Operating temperature: -20C - +55C
- 10 years warranty
TECHNICAL DATA
Technical Data
- Signaling area (L | W | H) m
- 7,9 m | 10,4 m | 9,2 m
- Signaling area height m
- 9,2 m
- Signaling area length m
- 7,9 m
- Signaling area width m
- 10,4 m
- Lense Colour
- Yellow
- Housing Colour
- RAL 7035
- Voltage Range (DC) V
- 11-60,0 V DC
- Rated Voltage(s) (DC) V
- 12, 24, 48 V DC
- Type of Current
- DC
- Operating Temp. °C
- -20 °C ... +55 °C
- IP Protection System
- 66/67
- Impact-Proof Housing
- IK08
- Housing material
- Polycarbonate (PC)
- Max. Relative Humidity
- 90 %
- El. Protection Class
- 2
- Duty Cycle
- 100 %
- Max. Current Consumption A
- 0,47 A
- Lamp Type
- LED
- Operating Mode
- Continuous Light, Blinking Light, Flashing Light
- Light Intensity cd
- 38 cd
- Flash Rate Hz
- 0,1/0,5/0,75/1/2 Hz
- Max. Viewing Distance m
- 142,89 m
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Ex-Zone Gas
- 2
- Ex-Zone Dust
- 22
- Ex-category Gas
- 3G
- Ex-category Dust
- 3D
- Temperature class Gas
- T1,T2,T3,T4,T5,T6
- Temperature class Dust
- T80
- Ex-Approval
- yes
- Cable entry
- 2x M20 x 1.5 (1x sealing screw, 1x cable connection)
- Connecting terminals
- cage clamp terminal 0.08-2.5 mm2
- Dimensions (H | W | D) mm
- 130 mm | 130 mm | 130 mm
- Height mm
- 130 mm
- Width mm
- 130 mm
- Depth mm
- 130 mm
- Weight (without packaging) kg
- 0,41 kg
- ETIM-Class
- EC001335
- Signaling area (L | W | H)
- 25.92 ft. | 34.12 ft. | 30.18 ft.
- Signaling area height
- 30.18 ft.
- Signaling area length
- 25.92 ft.
- Signaling area width
- 34.12 ft.
- Lense Colour
- Yellow
- Housing Colour
- RAL 7035
- Voltage Range (DC) V
- 11-60,0 V DC
- Rated Voltage(s) (DC) V
- 12, 24, 48 V DC
- Type of Current
- DC
- Operating Temperature
- -4 °F ... +131 °F
- IP Protection System
- 66/67
- Impact-Proof Housing
- IK08
- Housing material
- Polycarbonate (PC)
- Max. Relative Humidity
- 90 %
- El. Protection Class
- 2
- Duty Cycle
- 100 %
- Max. Current Consumption
- 0.47 A
- Lamp Type
- LED
- Operating Mode
- Continuous Light, Blinking Light, Flashing Light
- Light Intensity cd
- 38 cd
- Flash Rate Hz
- 0,1/0,5/0,75/1/2 Hz
- Max. Viewing Distance
- 468.78 ft.
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Ex-Zone Gas
- 2
- Ex-Zone Dust
- 22
- Ex-category Gas
- 3G
- Ex-category Dust
- 3D
- Temperature class Gas
- T1,T2,T3,T4,T5,T6
- Temperature class Dust
- T80
- Ex-Approval
- yes
- Cable entry
- 2x M20 x 1.5 (1x sealing screw, 1x cable connection)
- Connecting terminals
- cage clamp terminal 0.08-2.5 mm2
- Dimensions (H | W | D)
- 5.12 in. | 5.12 in. | 5.12 in.
- Height
- 5.12 in.
- Width
- 5.12 in.
- Depth
- 5.12 in.
- Weight (without packaging)
- 0.9 lbs
- ETIM-Class
- EC001335
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
MULTICAD DATA
Multicad Data
ACCESSORIES
Accessories
DOWNLOADS
Downloads
Description | Language | Type | Size | Link |
---|---|---|---|---|
Manual_QUADRO_LED-HI-3G_3D | German | 1.29 MB | Download | |
Product_Sheet_EN_Quadro-LED-HI_3G-3D | Englisch | 576.97 KB | Download | |
3D-model_IGS_Quadro | German | ZIP | 298.56 KB | Download |
3D-model_IGS_Quadro | Englisch | ZIP | 298.56 KB | Download |
Manual_QUADRO_LED-HI-3G_3D | Englisch | 1.29 MB | Download | |
EAC_Certificate_Signaling | German | 293.12 KB | Download | |
EAC_Certificate_Signaling | Englisch | 293.12 KB | Download | |
Type-Ex._Certificate_Quadro_LED-HI_3G-3D | German | 2.72 MB | Download | |
3D-model_STEP_Quadro | German | ZIP | 183.13 KB | Download |
3D-model_STEP_Quadro | Englisch | ZIP | 183.13 KB | Download |
3D-model_SAT_Quadro | Englisch | ZIP | 184.44 KB | Download |
3D-model_SAT_Quadro | German | ZIP | 184.44 KB | Download |
Type-Ex._Certificate_Quadro_LED-HI_3G-3D | Englisch | 2.72 MB | Download | |
Product_Sheet_DE_Quadro-LED-HI_3G-3D | German | 578.37 KB | Download | |
PFA.21108633009 | Englisch | tables.type.file_edz | 219.75 KB | Download |
PFA.21108633009 | German | tables.type.file_edz | 219.75 KB | Download |