Quadro LED Multi light Ex-ATEX
115, 230 V AC, LED,
Product number:
21109648009
Multi-functional LED RGB light with white lens Certified for use in Ex-zone 2 according to EN 60079-10-1 and zone 22 according to EN 60079-10-2, certified for categories 3G and 3D (gases and dust in hazardous areas)
- Various operating modes and flashing frequencies can be selected (internally, externally): continuous light, blinking light ( 1 / 2 Hz ), flashing light ( 0.1 / 0.5 / 0.75 / 1 / 2 Hz )
- Multi voltage power supply unit 95V - 253V AC
- Integrated inrush current limitation. Protection of the switching components such as the relay contacts.
- Housing and cover are made of impact-resistant polycarbonate
- Service life of light sourc: > 50000h
- Dimensions: LxWxH 130 x 130 x 130mm
- Protection class: IP 66 / IP 67
- Impact resistant housing: IK 08
- Operating temperature: -20C - +55C
- 10 years warranty
TECHNICAL DATA
Technical Data
- Signaling area (L | W | H) m
- 3,6 m | 4,8 m | 4,3 m
- Signaling area height m
- 4,3 m
- Signaling area length m
- 3,6 m
- Signaling area width m
- 4,8 m
- Housing Colour
- RAL 7035
- Voltage Range (AC) V
- 90-253 V AC
- Rated Voltage(s) (AC) V
- 115, 230 V AC
- Type of Current
- AC
- Operating Temp. °C
- -20 °C ... +55 °C
- IP Protection System
- 66/67
- Impact-Proof Housing
- IK08
- Housing material
- Polycarbonate (PC)
- Max. Relative Humidity
- 90 %
- El. Protection Class
- 2
- Duty Cycle
- 100 %
- Max. Current Consumption A
- 0,05 A
- Lamp Type
- LED
- Operating Mode
- Continuous Light, Blinking Light, Flashing Light
- Light Intensity cd
- 8 cd
- Flash Rate Hz
- 0,1/0,5/0,75/1/2 Hz
- Max. Viewing Distance m
- 65,56 m
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Ex-Zone Gas
- 2
- Ex-Zone Dust
- 22
- Ex-category Gas
- 3G
- Ex-category Dust
- 3D
- Temperature class Gas
- T1,T2,T3,T4,T5,T6
- Temperature class Dust
- T80
- Ex-Approval
- yes
- Cable entry
- 2x M20 x 1.5 (1x sealing screw, 1x cable connection)
- Connecting terminals
- clamp cage 0.13 - 2.5mm² fine stranded, AWG26 - AWG 14 0.25 - 1.5 mm² AEH, AWG23 - AWG 16
- Dimensions (H | W | D) mm
- 130 mm | 130 mm | 130 mm
- Height mm
- 130 mm
- Width mm
- 130 mm
- Depth mm
- 130 mm
- Weight (without packaging) kg
- 0,41 kg
- ETIM-Class
- EC001335
- Signaling area (L | W | H)
- 11.81 ft. | 15.74 ft. | 14.1 ft.
- Signaling area height
- 14.1 ft.
- Signaling area length
- 11.81 ft.
- Signaling area width
- 15.74 ft.
- Housing Colour
- RAL 7035
- Voltage Range (AC) V
- 90-253 V AC
- Rated Voltage(s) (AC) V
- 115, 230 V AC
- Type of Current
- AC
- Operating Temperature
- -4 °F ... +131 °F
- IP Protection System
- 66/67
- Impact-Proof Housing
- IK08
- Housing material
- Polycarbonate (PC)
- Max. Relative Humidity
- 90 %
- El. Protection Class
- 2
- Duty Cycle
- 100 %
- Max. Current Consumption
- 0.05 A
- Lamp Type
- LED
- Operating Mode
- Continuous Light, Blinking Light, Flashing Light
- Light Intensity cd
- 8 cd
- Flash Rate Hz
- 0,1/0,5/0,75/1/2 Hz
- Max. Viewing Distance
- 215.09 ft.
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Ex-Zone Gas
- 2
- Ex-Zone Dust
- 22
- Ex-category Gas
- 3G
- Ex-category Dust
- 3D
- Temperature class Gas
- T1,T2,T3,T4,T5,T6
- Temperature class Dust
- T80
- Ex-Approval
- yes
- Cable entry
- 2x M20 x 1.5 (1x sealing screw, 1x cable connection)
- Connecting terminals
- clamp cage 0.13 - 2.5mm² fine stranded, AWG26 - AWG 14 0.25 - 1.5 mm² AEH, AWG23 - AWG 16
- Dimensions (H | W | D)
- 5.12 in. | 5.12 in. | 5.12 in.
- Height
- 5.12 in.
- Width
- 5.12 in.
- Depth
- 5.12 in.
- Weight (without packaging)
- 0.9 lbs
- ETIM-Class
- EC001335
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
MULTICAD DATA
Multicad Data
ACCESSORIES
Accessories
DOWNLOADS
Downloads
Description | Language | Type | Size | Link |
---|---|---|---|---|
Product_Sheet_DE_Quadro-LED-RGB_3G-3D | German | 551.82 KB | Download | |
3D-model_STEP_Quadro | Englisch | ZIP | 183.13 KB | Download |
Manual_Quadro_LED-RGB-3G_3D | German | 1.21 MB | Download | |
3D-model_IGS_Quadro | Englisch | ZIP | 298.56 KB | Download |
Product_Sheet_EN_Quadro-LED-RGB_3G-3D | Englisch | 550.52 KB | Download | |
Type-Ex._Declaration_PDG20.0008_Quadro-LED-RGB-3G-3D | Englisch | 2.79 MB | Download | |
EAC_Certificate_Signaling | Englisch | 293.12 KB | Download | |
3D-model_SAT_Quadro | German | ZIP | 184.44 KB | Download |
3D-model_SAT_Quadro | Englisch | ZIP | 184.44 KB | Download |
EAC_Certificate_Signaling | German | 293.12 KB | Download | |
Manual_Quadro_LED-RGB-3G_3D | Englisch | 1.21 MB | Download | |
3D-model_STEP_Quadro | German | ZIP | 183.13 KB | Download |
Type-Ex._Declaration_PDG20.0008_Quadro-LED-RGB-3G-3D | German | 2.79 MB | Download | |
3D-model_IGS_Quadro | German | ZIP | 298.56 KB | Download |
PFA.21109648009 | Englisch | tables.type.file_edz | 221.02 KB | Download |
PFA.21109648009 | German | tables.type.file_edz | 221.02 KB | Download |