Quadro-LED-TL Traffic Light
12, 24, 48 V DC, LED, Red, Yellow, Green,
Product number:
21106630008
- LED signal traffic light, e.g. for: traffic routing in non-public areas, conveyer and storage systems, crane safety and container handling systems
- extraordinary housing protection (IP 66, IK08 and UV-protected PC housing) and innovative LED technology make very bright signals and ensure both durability and reliable operation
- Power supply LV: 10 - 30 V DC or HV: 85 - 265 V AC
- Mounted using external lugs or internal holes that do not impair the IP protection, can be mounted in any orientation
- Pre-assembled as traffic light and ready to connect but also available as non-pre-assembled version
- TLi version with integrated light sensor for optimal adaptation to the ambient light (glare avoidance)
- Maximum visibility: 207m
- Service life of light source: > 50,000 hrs
- Dimensions: LxWxH: e.g. 1 element 130 x 130 x 130mm, 3 elements 130 x 396 x 130mm
- Operating temperature: -30C - +55C
- Impact-proof housing: IK 08
TECHNICAL DATA
Technical Data
- Lense Colour
- Red, Yellow, Green
- Housing Colour
- RAL 7035
- Voltage Range (DC) V
- 11,0-60,0 V DC
- Rated Voltage(s) (DC) V
- 12, 24, 48 V DC
- Type of Current
- DC
- Operating Temp. °C
- -30 °C ... +55 °C
- IP Protection System
- 66
- Housing material
- Polycarbonate (PC)
- El. Protection Class
- 2
- Max. Relative Humidity
- 95 %
- Duty Cycle
- 100 %
- Max. Current Consumption A
- 0,33 A
- Lamp Type
- LED
- Operating Mode
- Continuous Light, Blinking Light, Flashing Light
- Light Intensity cd
- 80 cd
- Flash Rate Hz
- 0,1/0,5/0,75/1/2 Hz
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Dimensions (H | W | D) mm
- 130 mm | 130 mm | 130 mm
- Weight (without packaging) kg
- 1,32 kg
- ETIM-Class
- EC001353
- Lense Colour
- Red, Yellow, Green
- Housing Colour
- RAL 7035
- Voltage Range (DC) V
- 11,0-60,0 V DC
- Rated Voltage(s) (DC) V
- 12, 24, 48 V DC
- Type of Current
- DC
- Operating Temperature
- -22 °F ... +131 °F
- IP Protection System
- 66
- Housing material
- Polycarbonate (PC)
- El. Protection Class
- 2
- Max. Relative Humidity
- 95 %
- Duty Cycle
- 100 %
- Max. Current Consumption
- 0.33 A
- Lamp Type
- LED
- Operating Mode
- Continuous Light, Blinking Light, Flashing Light
- Light Intensity cd
- 80 cd
- Flash Rate Hz
- 0,1/0,5/0,75/1/2 Hz
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Dimensions (H | W | D)
- 5.12 in. | 5.12 in. | 5.12 in.
- Weight (without packaging)
- 2.91 lbs
- ETIM-Class
- EC001353
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
MULTICAD DATA
Multicad Data
ACCESSORIES
Accessories
DOWNLOADS
Downloads
Description | Language | Type | Size | Link |
---|---|---|---|---|
3D-model_IGS_Quadro_TL | German | ZIP | 784.01 KB | Download |
Product_Sheet_EN_Quadro_TL | Englisch | 660.08 KB | Download | |
3D-model_STEP_Quadro_TL | Englisch | ZIP | 756.28 KB | Download |
3D-model_STEP_Quadro_TL | German | ZIP | 756.28 KB | Download |
Manual_QUADRO_LED-TL | Englisch | 505.44 KB | Download | |
EAC_Certificate_Signaling | Englisch | 293.12 KB | Download | |
Product_Sheet_DE_Quadro_TL | German | 660.22 KB | Download | |
Manual_QUADRO_LED-TL | German | 505.44 KB | Download | |
3D-model_IGS_Quadro_TL | Englisch | ZIP | 784.01 KB | Download |
EAC_Certificate_Signaling | German | 293.12 KB | Download | |
PFA.21106630008 | Englisch | tables.type.file_edz | 459.43 KB | Download |
PFA.21106630008 | German | tables.type.file_edz | 459.43 KB | Download |