POL - Obstacle lights
Low and medium intensity aircraft warning lights for tall structures as collision avoidance measures, which are AVV and ICAO approved.
Filter
POL10-M LED Obstacle Light
- Housing Colour
- RAL 9011
- Rated Voltage(s) (DC) V
- 12, 24 V DC
- Lamp Type
- LED
POL10-M-RA LED Obstacle Light
- Housing Colour
- RAL 9011
- Rated Voltage(s) (DC) V
- 12, 24 V DC
- Lamp Type
- LED
POL10-M LED Obstacle Light
- Housing Colour
- RAL 9011
- Rated Voltage(s) (AC) V
- 115, 230 V AC
- Lamp Type
- LED
POL10-M-RA LED Obstacle Light
- Housing Colour
- RAL 9011
- Rated Voltage(s) (AC) V
- 115, 230 V AC
- Lamp Type
- LED
POL32-M LED Obstacle Light
- Housing Colour
- RAL 9011
- Rated Voltage(s) (DC) V
- 12, 24 V DC
- Lamp Type
- LED
POL32-M LED Obstacle Light
- Housing Colour
- RAL 9011
- Rated Voltage(s) (AC) V
- 115, 230 V AC
- Lamp Type
- LED