Independent cooling
Suitable areas for use include extremely high ambient temperatures (>55 °C) and in oily, dusty, humid and aggressive ambient air (IP protection system up to IP 65). Since it uses water to dissipate thermal losses, it is suitable for use in air-conditioned manufacturing areas in which additional heating is not allowed.
Benefits at a glance:
- Maintenance-free design
- Energy-efficient
- Adapted to extreme conditions
- High cooling capacity
Ideal areas for use
Air/water heat exchangers are ideal wherever machines or production processes are cooled by tempered water and water is thus already provided.
The sealed cabinet provides contaminant-free component cooling without adding heat to the local environment.
Intelligent control of water flow
The adjustable mechanical thermostat permits precise control of the electrical enclosure temperature by regulating the coolant flow by activating a solenoid valve. This regulates the coolant flow to minimize coolant waste and increase energy-efficiency.