Standard heating of electrical enclosures
FLH radiant heaters are used in combination with a thermostat or hygrostat, predominantly for the avoidance of excessively low temperatures or excessively high humidity in the control cabinet. Different performance ratings from 10 to 150 watts ensure that the correct heating power is always available. The total required heat can be distributed in a control cabinet according to needs. Available with either terminal or connecting cable.
                                                                                        
                                                            
                                    FLH 020 110-250V Low Surface Temp. Radiant Heaters
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                
                    
                                    - Heating performance W
 - 20 W
 - Rated voltage V ±10 %
 - AC 110 / 250 V
 
                                                                                        
                                                            
                                    FLH 020 110-250V Low Surface Temp. Radiant Heaters
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                
                    
                                    - Heating performance W
 - 20 W
 - Rated voltage V ±10 %
 - AC 110 / 250 V
 
                                                                                        
                                                            
                                    FLH 030 110-250V Low Surface Temp. Radiant Heaters
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                            
                    
                                    - Heating performance W
 - 30 W
 - Rated voltage V ±10 %
 - AC 110 / 250 V
 
                                                                                        
                                                            
                                    FLH 030 110-250V Low Surface Temp. Radiant Heaters
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                            
                    
                                    - Heating performance W
 - 30 W
 - Rated voltage V ±10 %
 - AC 110 / 250 V
 
                                                                                        
                                                            
                                    FLH 050 110-250V Low Surface Temp. Radiant Heaters
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                            
                    
                                    - Heating performance W
 - 50 W
 - Rated voltage V ±10 %
 - AC 110 / 250 V
 
                                                                                        
                                                            
                                    FLH 050 110-250V Low Surface Temp. Radiant Heaters
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                            
                    
                                    - Heating performance W
 - 50 W
 - Rated voltage V ±10 %
 - AC 110 / 250 V