Fan heaters with integrated thermostat
These heaters come with railway certification for all sectors with increased shock and vibration requirements (wind energy, mobile) and an integrated thermostat for automatic control. The ball bearing fan allows a long service life and the plastic housing ensures safe operation.
                                                                                        
                                                            
                                    FLH-T 1000 230V Fan Heater With Thermostat
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                    
                    
                                    - Heating performance W
 - 1.050 W
 - Rated voltage V ±10 %
 - AC 230
 
                                                                                        
                                                            
                                    FLH-T 1000 115V Fan Heater With Thermostat
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                
                    
                                    - Heating performance W
 - 1.050 W
 - Rated voltage V ±10 %
 - AC 115