Temperature control
Thermostats are used as temperature controllers. Hygrostats switch on heaters or filterfans when a pre-set relative humidity is exceeded.
Read more about Pfannenberg thermostats & hygrostats.
Planning tool: Pfannenberg Sizing Software     
Filter
            
                                                                                        
                                                            
                                    Thermostat FLZ510 UL,Changeover,0-60C,1K
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                        
                    
                                    - Suitable operation
 - fan and heater
 - Setting temperature range °C
 - 0 °C ... +60 °C
 
                                                                                        
                                                            
                                    Thermostat FLZ510 UL,Changeover,-20-40C,1K
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                    
                    
                                    - Suitable operation
 - fan and heater
 - Setting temperature range °C
 - -20 °C ... +40 °C
 - Dimensions (H | W | D) mm
 - 59.5mm|37mm|47.5mm
 
                                                                                        
                                                            
                                    Thermostat FLZ510 UL,Changeover,20-80C,1K
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                    
                    
                                    - Suitable operation
 - fan and heater
 - Setting temperature range °C
 - +20 °C ... +80 °C
 - Dimensions (H | W | D) mm
 - 59.5mm|37mm|47.5mm
 
                                                                                        
                                                            
                                    Thermostat FLZ 510; 0 °C … +60 °C; 3K
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                        
                    
                                    - Suitable operation
 - fan and heater
 - Setting temperature range °C
 - -20 °C ... +40 °C
 - Dimensions (H | W | D) mm
 - 59.5mm|37mm|47.5mm
 
                                                                                        
                                                            
                                    Thermostat FLZ 510; –20 °C … +40 °C; 3K
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                        
                    
                                    - Suitable operation
 - fan and heater
 - Setting temperature range °C
 - -20 °C ... +40 °C
 - Dimensions (H | W | D) mm
 - 59.5mm|37mm|47.5mm
 
                                                                                        
                                                            
                                    Thermostat FLZ 510; +20 °C … +80 °C; 3K 
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                        
                    
                                    - Suitable operation
 - fan and heater
 - Setting temperature range °C
 - +20 °C ... +80 °C
 
                                                                                        
                                                            
                                    Thermostat FLZ520 UL,N.C.,0-60C,
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                        
                    
                                    - Suitable operation
 - heater
 - Setting temperature range °C
 - 0 °C ... +60 °C
 - Dimensions (H | W | D) mm
 - 72mm|40mm|36mm
 
                                                                                        
                                                            
                                    Thermostat FLZ520 UL,N.C.,-20-40C,
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                
                    
                                    - Suitable operation
 - fan and heater
 - Setting temperature range °C
 - -20 °C ... +40 °C
 
                                                                                        
                                                            
                                    Thermostat FLZ520 UL,N.C.,20-80C,
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                    
                    
                                    - Suitable operation
 - heater
 - Setting temperature range °C
 - +20 °C ... +80 °C
 - Dimensions (H | W | D) mm
 - 72mm|40mm|36mm
 
                                                                                        
                                                            
                                    Thermostat FLZ530 UL,N.O.,0-60C,
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                        
                    
                                    - Suitable operation
 - fan
 - Setting temperature range °C
 - 0 °C ... +60 °C
 - Dimensions (H | W | D) mm
 - 72mm|40mm|36mm
 
                                                                                        
                                                            
                                    Thermostat FLZ530 UL,N.O.,-20-40C,
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                
                    
                                    - Suitable operation
 - fan
 - Setting temperature range °C
 - -20 °C ... +40 °C
 - Dimensions (H | W | D) mm
 - 72mm|40mm|36mm
 
                                                                                        
                                                            
                                    Thermostat FLZ530 UL,N.O.,20-80C,
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                    
                    
                                    - Suitable operation
 - fan
 - Setting temperature range °C
 - +20 °C ... +80 °C
 - Dimensions (H | W | D) mm
 - 72mm|40mm|36mm
 
                                                                                        
                                                            
                                    Thermostat FLZ541 UL,N.C./N.O.,0-60C,
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                        
                    
                                    - Suitable operation
 - fan and heater
 - Setting temperature range °C
 - 0 °C ... +60 °C
 - Dimensions (H | W | D) mm
 - 80.5mm|59mm|38mm
 
                                                                                        
                                                            
                                    Thermostat FLZ542 UL,N.C./N.C.,0-60C,
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                        
                    
                                    - Suitable operation
 - fan and heater
 - Setting temperature range °C
 - 0 °C ... +60 °C
 
                                                                                        
                                                            
                                    Thermostat FLZ543 UL,N.O./N.O.,0-60C,
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                        
                    
                                    - Suitable operation
 - fan
 - Setting temperature range °C
 - 0 °C ... +60 °C
 - Dimensions (H | W | D) mm
 - 80.5mm|59mm|38mm
 
                                                                                        
                                                            
                                    Hygrostat FLZ600 UL,Changeover,40-90RH
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                        
                    
                                    - Setting temperature range °C
 - 0 °C ... +60 °C
 - Dimensions (H | W | D) mm
 - 60mm|37mm|47mm
 
                                                                                        
                                                            
                                    Hygro.-Thermo. FLZ610 UL,Changeover/Relay,40-90rF,0-60C
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                    
                    
                                    - Setting temperature range °C
 - 0 °C ... +60 °C
 - Dimensions (H | W | D) mm
 - 80,5mm|59mm|37mm