Temperature control and condensate prevention
Various performance classes of cabinet heaters are ideally complemented by Pfannenberg thermostats and hygrostats. Combined, they ensure that the temperature inside the control cabinet is always correct and that the formation of condensation is prevented.
Filter
            
                                                                                        
                                                            
                                    Thermostat FLZ510 UL,Changeover,0-60C,1K
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                
                    
                                    - Suitable operation
 - fan and heater
 - Setting temperature range °C
 - 0 °C ... +60 °C
 
                                                                                        
                                                            
                                    Thermostat FLZ510 UL,Changeover,-20-40C,1K
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                    
                    
                                    - Suitable operation
 - fan and heater
 - Setting temperature range °C
 - -20 °C ... +40 °C
 
                                                                                        
                                                            
                                    Thermostat FLZ510 UL,Changeover,20-80C,1K
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                        
                    
                                    - Suitable operation
 - fan and heater
 - Setting temperature range °C
 - +20 °C ... +80 °C
 
                                                                                        
                                                            
                                    Thermostat FLZ 510; 0 °C … +60 °C; 3K
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                        
                    
                                    - Suitable operation
 - fan and heater
 - Setting temperature range °C
 - -20 °C ... +40 °C
 
                                                                                        
                                                            
                                    Thermostat FLZ 510; –20 °C … +40 °C; 3K
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                        
                    
                                    - Suitable operation
 - fan and heater
 - Setting temperature range °C
 - -20 °C ... +40 °C
 
                                                                                        
                                                            
                                    Thermostat FLZ 510; +20 °C … +80 °C; 3K 
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                        
                    
                                    - Suitable operation
 - fan and heater
 - Setting temperature range °C
 - +20 °C ... +80 °C
 
                                                                                        
                                                            
                                    Thermostat FLZ520 UL,N.C.,0-60C,
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                            
                    
                                    - Suitable operation
 - heater
 - Setting temperature range °C
 - 0 °C ... +60 °C
 
                                                                                        
                                                            
                                    Thermostat FLZ520 UL,N.C.,-20-40C,
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                
                    
                                    - Suitable operation
 - fan and heater
 - Setting temperature range °C
 - -20 °C ... +40 °C
 
                                                                                        
                                                            
                                    Thermostat FLZ520 UL,N.C.,20-80C,
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                        
                    
                                    - Suitable operation
 - heater
 - Setting temperature range °C
 - +20 °C ... +80 °C
 
                                                                                        
                                                            
                                    Thermostat FLZ530 UL,N.O.,0-60C,
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                
                    
                                    - Suitable operation
 - fan
 - Setting temperature range °C
 - 0 °C ... +60 °C
 
                                                                                        
                                                            
                                    Thermostat FLZ530 UL,N.O.,-20-40C,
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                
                    
                                    - Suitable operation
 - fan
 - Setting temperature range °C
 - -20 °C ... +40 °C
 
                                                                                        
                                                            
                                    Thermostat FLZ530 UL,N.O.,20-80C,
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                        
                    
                                    - Suitable operation
 - fan
 - Setting temperature range °C
 - +20 °C ... +80 °C