CCE 6401 400-460V Air-Cooled Active Liquid Cooler
AC 400 / 460 V 3~, HS-Configuration
Product number:
42130355012
Pfannenberg CC6401 Chiller with the following special features:
- differential temperature control (*w/o probe), min-max temperature fluid alarm, electric level, electronic thermostat, UL 508a certified, error message, flow switch, hydraulic relief valve, non ferrous hydraulic circuit, antivibration damper, lifting eyebolt
- stand-alone chiller
- fluid cooling with water, water/glycol mixtures
- steel housing with thick powder coating
- robust industry standard with preassembled eyebolts
- reliable easy to read level indication
- mounting on top of the enclosure is possible
- separate cooling circuit and hydraulic circuit
- equipped with a programmable control module that allows small hystereses of the temperature of the cooling medium
CHOOSEN CONFIGURATION
Your Choice: HS-Configuration
The CCE Series is available in 4 different standard configurations.
TECHNICAL DATA
Technical Data
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Cooling capacity kW
- 3,5 kW
- Flow rate (pump) l/min
- 15 l/min
- Pump pressure bar
- 2 bar
- Medium
- water/glycol - 80/20
- Medium temperature °C
- +13 °C ... +35 °C
- Target value tolerance K
- ±2 K
- Refrigerant (type | amount)
- R513a | 1,8 kg
- Max power consumption kW
- 2,5 kW | 3,1 KW
- Max current consumption A
- 6,5 A | 7,5 A
- Starting current A
- 7,5 A | 7,5 A
- Control voltage V
- 24V AC
- Type of fuse | Pre fuse
- J | 10 A
- Airflow (external) m³/h
- 2.300 m3/h | 2.800 m3/h
- Tank volume l
- 30 l
- Connection
- 3/4 inch
- Noise level according to EN ISO 3741 (50 Hz) dB(A)
- 74 dB(A)
- Noise level according to EN ISO 3741 dB(A)
- 74 dB(A)
- Weight (without packaging) kg
- 109 kg
- Protection system according to EN 60529 (e-box)
- IP 54
- Colour
- RAL 7035
- Dimensions (H | W | D) mm
- 983 mm | 600 mm | 676 mm
- Depth mm
- 676 mm
- Width mm
- 600 mm
- Height mm
- 983 mm
- ETIM-Class
- EC002516
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Cooling capacity with pump (W18/A32)
- 11,942 BTU/h
- Flow rate (pump)
- 4 gpm
- Pump pressure
- 29 psi
- Medium
- water/glycol - 80/20
- Medium temperature range (outlet)
- +55 °F ... +95 °F
- Target value tolerance K
- ±2 K
- Refrigerant (type | amount)
- R513a | 63 oz.
- Max power consumption kW
- 2,5 kW | 3,1 KW
- Max current consumption A
- 6,5 A | 7,5 A
- Starting current
- 7.5 A | 7.5 A
- Control voltage V
- 24V AC
- Type of fuse | Pre fuse
- J | 10 A
- Airflow (external)
- 1,354 cfm | 1,648 cfm
- Tank volume
- 7 gal
- Connection
- 3/4 inch
- Noise level according to EN ISO 3741 (50 Hz) dB(A)
- 74 dB(A)
- Noise level according to EN ISO 3741 dB(A)
- 74 dB(A)
- Weight (without packaging)
- 240 lbs
- Protection system according to EN 60529 (e-box)
- TYPE1
- Colour
- RAL 7035
- Dimensions (H | W | D)
- 38.7 in. | 23.6 in. | 28.6 in.
- Depth
- 28.6 in.
- Width
- 23.6 in.
- Height
- 38.7 in.
- ETIM-Class
- EC002516
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
- A
- 565 mm
- B
- 638 mm
- X
- 600 mm
- Y
- 921,5 mm
- Z
- 676 mm
- A
- 22,24 in
- B
- 25,12 in
- X
- 23,62 in
- Y
- 36,28 in
- Z
- 26,61 in
Dimensions
DIAGRAMS
Diagrams
DOWNLOADS
Downloads
| Description | Type | Size | Link |
|---|---|---|---|
| 70040-096_01-C(Controller_Manual).pdf | 2.59 MB | Download | |
| OPERATING & MAINTENANCE MANUAL | 1.99 MB | Download | |
| 70040-120_01-A-EN-DE-IT.pdf | 3.41 MB | Download | |
| OPERATING & MAINTENANCE MANUAL | 2.4 MB | Download | |
| CE-CCE 6101-6601-IT-EN-D_5.0.pdf | 344.89 KB | Download | |
| DataSheet_42130355012_2.0.pdf | 36.72 KB | Download |
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| EAC_Certificate_Chiller | German | 932.98 KB | Download | |
| Hydraulic_Diagram_CCE | Englisch | 69.95 KB | Download | |
| Product_Sheet_EN_CCE_6401_6501_6601 | Englisch | 310.58 KB | Download | |
| Configurations_EN_Chillers | German | 128.24 KB | Download | |
| Product_Sheet_DE_CCE_6401_6501_6601 | German | 326.23 KB | Download | |
| Drawing_CCE_6401-6501-6601 | German | 425 KB | Download | |
| Drawing_CCE_6401-6501-6601 | Englisch | 425 KB | Download | |
| Hydraulic_Diagram_CCE | German | 69.95 KB | Download | |
| Configurations_EN_Chillers | Englisch | 128.24 KB | Download | |
| EAC_Certificate_Chiller | Englisch | 932.98 KB | Download |