CPC 1600 230V Air-Cooled Active Liquid Cooler
AC 230 1~, B-Configuration
Product number:
42190165001
Pfannenberg CPC 1600 CHILLER with the following special features: Fulfilling production needs - Studied to guarantee maximum versatility of production time and minimize the service time at the customer side, in a small footprint. Easy installation - Plug&Play installation. Easy integration in the machine design - The front air inlet allows the integration of the chiller inside the machinery, with the only need to leave the front and back side free. Easy maintenance - Quick and easy replacement of the front filter.
Technical Data
- Rated voltage V ±10 %
- AC 230 1~
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Cooling capacity kW
- 1,6 kW
- Flow rate (pump) l/min
- 5 l/min
- Pump pressure bar
- 2,9 bar
- Medium
- water/glycol - 80/20
- Medium temperature °C
- +13 °C ... +30 °C
- Target value tolerance K
- ±2 K
- Refrigerant (type | amount)
- R134A | 0,3 kg
- Max power consumption kW
- 1,5 kW | 1,8 KW
- Max current consumption A
- 7,5 A | 25,5 A
- Starting current A
- 9 A | 26,5 A
- Control voltage V
- 230V
- Type of fuse | Pre fuse
- gG | 12 A
- Tank volume l
- 5 l
- Connection
- 2x G3/8 inch
- Noise level according to EN ISO 3741 (50 Hz) dB(A)
- 67 dB(A)
- Noise level according to EN ISO 3741 dB(A)
- 67 dB(A)
- Weight (without packaging) kg
- 41 kg
- Protection system according to EN 60529 (e-box)
- IP 22
- Colour
- RAL 7035
- Dimensions (H | W | D) mm
- 602 mm | 520 mm | 545 mm
- Depth mm
- 545 mm
- Width mm
- 520 mm
- Height mm
- 602 mm
- ETIM-Class
- EC002516
- Rated voltage V ±10 %
- AC 230 1~
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Cooling capacity with pump (W18/A32)
- 5,459 BTU/h
- Flow rate (pump)
- 1.3 gpm
- Pump pressure
- 42.1 psi
- Medium
- water/glycol - 80/20
- Medium temperature range (outlet)
- +55 °F ... +86 °F
- Target value tolerance K
- ±2 K
- Refrigerant (type | amount)
- R134A | 11 oz.
- Max power consumption kW
- 1,5 kW | 1,8 KW
- Max current consumption A
- 7,5 A | 25,5 A
- Starting current
- 9 A | 26.5 A
- Control voltage V
- 230V
- Type of fuse | Pre fuse
- gG | 12 A
- Tank volume
- 1.3 gal
- Connection
- 2x G3/8 inch
- Noise level according to EN ISO 3741 (50 Hz) dB(A)
- 67 dB(A)
- Noise level according to EN ISO 3741 dB(A)
- 67 dB(A)
- Weight (without packaging)
- 143 lbs
- Colour
- RAL 7035
- Dimensions (H | W | D)
- 20 in. | 23.7 in. | 20.5 in.
- Depth
- 20.5 in.
- Width
- 23.7 in.
- Height
- 20 in.
- ETIM-Class
- EC002516
Technical Data
Technical Drawings
Dimensions
Diagrams
Downloads
| Description | Type | Size | Link |
|---|---|---|---|
| CCE6301 2400 WT CE HS STD | 2.59 MB | Download | |
| OPERATING & MAINTENANCE MANUAL | 1.99 MB | Download | |
| CCE6301 2400 WT CE HS STD | 2.55 MB | Download | |
| OPERATING & MAINTENANCE MANUAL | 2.4 MB | Download | |
| CCE6301 2400 WT CE HS STD | 344.89 KB | Download | |
| CCE6301 2400 WT CE HS STD | 37.07 KB | Download |
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Hydraulic_Diagram_CPC1600 | Englisch | 140.08 KB | Download | |
| Product_Sheet_EN_CPC1600 | Englisch | 1.29 MB | Download | |
| Drawing_CPC1600 | Englisch | 1.39 MB | Download | |
| Hydraulic_Diagram_CPC1600 | German | 140.08 KB | Download | |
| Product_Sheet_DE_CPC1600 | German | 1.29 MB | Download | |
| Drawing_CPC1600 | German | 1.39 MB | Download |