DTS 9011H 230V Side Mount Cooling Unit
AC 230 1~, 300 W, Standard Controller
Product number:
13242541055
TECHNICAL DATA
Technical Data
- Rated voltage V ±10 %
- AC 230 1~
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Cooling capacity W
- 300 W | 340 W
- Cooling capacity according to EN 14511 (A35/A50) W
- 180 W | 210 W
- Power consumption (A35/A35) W
- 275 W | 290 W
- Starting current (A35/A35) A
- 4,52 A | 4,66 A
- Energy efficiency ratio (EER)
- 1,09 | 1,17
- Unimpeded internal airflow (free flow) m³/h
- 160 m3/h
- Unimpeded external airflow (free flow) m³/h
- 320 m3/h
- Controller
- Standard Controller
- Type of fuse | Pre fuse
- gG | 2 A
- Type of connection
- spring-type terminal included with plug
- Noise level according to EN ISO 3741 dB(A)
- 64 dB(A) | <65 dB(A)
- Noise level according to EN ISO 3741 (50Hz | 60Hz) dB(A)
- 64 dB(A) | <65 dB(A)
- Ambient temperature °C
- +15 °C ... +45 °C
- Control range (adjustable) °C
- +25 °C ... +45 °C
- Refrigerant (type | amount)
- R134a | 150 g
- Condensate management
- condensate drain
- IP Protection
- IP 54
- Protection system according to EN 60529 towards the surroundings
- IP 34
- Design housing
- galvanised sheet steel
- Design cover
- galvanised, electrostatically powder coated (200C)
- Colour
- RAL 7035
- Mounting position
- Side Mount
- Dimensions (H | W | D) mm
- 305 mm | 495 mm | 140 mm
- UL-file numbers
- SA10300
- ETIM-Class
- EC000855
- Rated voltage V ±10 %
- AC 230 1~
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Cooling capacity according to EN 14511 (A35/A35)
- 1,024 BTU/h | 1,160 BTU/h
- Cooling capacity according to EN 14511 (A35/A50)
- 614 BTU/h | 717 BTU/h
- Power consumption (A35/A35)
- 275 W | 290 W
- Starting current (A35/A35)
- 4.52 A | 4.66 A
- Energy efficiency ratio (EER)
- 1.09 | 1.17
- Unimpeded internal airflow (free flow)
- 94 cfm
- Unimpeded external airflow (free flow)
- 188 cfm
- Controller
- Standard Controller
- Type of fuse | Pre fuse
- gG | 2 A
- Type of connection
- spring-type terminal included with plug
- Noise level according to EN ISO 3741 dB(A)
- 64 dB(A) | <65 dB(A)
- Noise level according to EN ISO 3741 (50Hz | 60Hz) dB(A)
- 64 dB(A) | <65 dB(A)
- Weight (without packaging)
- 33.08 lbs
- Ambient temperature range
- +59 °F ... +113 °F
- Control range (adjustable)
- +77 °F ... +113 °F
- Refrigerant (type | amount)
- R134a | 4,252.43 oz.
- Condensate management
- condensate drain
- IP Protection
- IP 54
- Protection system according to EN 60529 towards the surroundings
- IP 34
- Design housing
- galvanised sheet steel
- Design cover
- galvanised, electrostatically powder coated (200C)
- Colour
- RAL 7035
- Mounting position
- Side Mount
- Dimensions (H | W | D)
- 12.01 in. | 19.49 in. | 5.51 in.
- UL-file numbers
- SA10300
- ETIM-Class
- EC000855
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
- K
- 218 mm
- L
- 471 mm
- X
- 495 mm
- Y
- 300 mm
- Z
- 140 mm
- K
- 8,58 in
- L
- 18,54 in
- X
- 19,49 in
- Y
- 11,81 in
- Z
- 5,51 in
Dimensions
DIAGRAMS
Diagrams
ACCESSORIES
Accessories
DOWNLOADS
Downloads
Description | Language | Type | Size | Link |
---|---|---|---|---|
3D-model_STEP_DTS9011 | Englisch | ZIP | 1.35 MB | Download |
Manual_DTFI_DTI_9021 | German | 1.6 MB | Download | |
Product_Sheet_DE_DTS_9011H | German | 176.33 KB | Download | |
3D-model_STEP_DTS9011 | German | ZIP | 1.35 MB | Download |
EAC_Certificate_Cooling_Units_Russian | German | 1.57 MB | Download | |
EAC_Certificate_Cooling_Units_Russian | Englisch | 1.57 MB | Download | |
UL_Certificate_DTS_7xxx_DTx_9xxx | Englisch | 521.48 KB | Download | |
Product_Sheet_EN_DTS_9011H | Englisch | 167.24 KB | Download | |
Manual_DTFI_DTI_9021 | Englisch | 1.6 MB | Download | |
UL_Certificate_DTS_7xxx_DTx_9xxx | German | 521.48 KB | Download |