Go to homepage Go to homepage
RFQ
CONTACT
Locations Overview
Choose Your Language
pfannenberg.com
Thermal Management Liquid Cooling Signaling Technologies
Filterfans
Cooling Units
Air/Air Heat Exchangers
Air/Water Heat Exchangers
Heaters
Thermostats & Hygrostats
RFQ

Series IP54

Series IP55

EMC Series

Slim Series

Filter Grid

Roof Ventilation

Rainhoods

Accessories

Filterfans overview

Basic DTx 9000

Green Series DTx 6000

X-Series DTx 6000

Ecool DTT 6000

NEMA DTx 3000 N12

NEMA DTx 3000 N3R

NEMA DTx 3000 N4X

Accessories

Cooling Units overview

Green Series PAS 6000 | 20-100W

Air/Air Heat Exchangers overview

Basic PWD 5000

Ecool PWx 6000

NEMA PWx 3000

Slim PWS 7000

Air/Water Heat Exchangers overview

PRH PTC Radiant | up to 30W

FLH PTC Radiant | up to 150W

FLH Resistance Fan Heater | up to 400W

FLH-T Resistance Fan Heater | up to 1000W

PFH-T PTC Fan Heaters | up to 1200W

Heaters overview

FLZ 500 Thermostats

FLZ 540 Twin Series

FLZ 600 Hygrostats & Hygrotherms

Thermostats & Hygrostats overview
Locations Overview
Choose Your Language
Show all categories Accessories Back
  • Show Accessories
  1. Thermal Management
  2. Cooling Units
  3. Accessories
  4. External condensate evaporation system 230V 50/60 Hz
External condensate evaporation system 230V 50/60 Hz
External condensate evaporation system 230V 50/60 Hz

Accessories

External condensate evaporation system 230V 50/60 Hz

Product number: 18314000001
External condensate evaporator for the accumulated condensed water.

Description

External condensate evaporator for the accumulated condensed water.
Go to homepage
Pfannenberg Headquarters

Werner-Witt-Straße 1
21035 Hamburg

+ 49 40 734120+ 49 40 73412101info@pfannenberg.com

About
  • Sustainability
  • Company Policy
  • Competition Compliance
  • Locations
Service & Support
  • Service Request
  • Technical Services
  • Supplier Release Lists
  • Downloads
Career
  • Working at Pfannenberg
  • Growing with Pfannenberg
  • Vacancies
  • Imprint
  • Privacy Policy
  • Cookies
  • Terms & Conditions
©2026, Pfannenberg Group Holding
This website uses cookies to ensure the best experience possible. More information...