DTS 9031 400V Side Mount Cooling Unit
AC 400 / 460 V 2~, 410 W, Standard Controller
                                            
                            Product number:
                        
                    
                                            
                        
                            13245049055
                        
                                    
                    
            
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                
            
                            
            
            The 9000 series cooling units are characterized by their tried and tested design. The predecessor series to the 6000 eCool family is ideal for simple, standard applications.
The advantages of the series at a glance:
- Cooling units in proven industrial version
 - Suitable for use with a door width of 400 mm
 - within the electrical enclosure due to long passage of air, therefore hot spots are eliminated
 - large distance between intake and exhaust vents, safe circulation
 - integrated fault and door contact
 - 100% cut-out compatible with the 6000 eCool family
 - The wide fin spacing in the external heat exchanger extends the service intervals
 - Equipped with a standard controller, the unit meets all basic requirements
 
                    
                        TECHNICAL DATA
                        
                                
                        
        
                                
                        
        
                            
                    
                    
                                
    
            
                            
    
                
                
                                    
                
                
    
    
    
    
            
    
                
            
    
                            
                    
                                    
                                
    
                        
    
                                                        
            
                    
                            
            
                                                
                
                
    
    
    
    
            
    
                
            
    
                            
                    
                                    
                                
    
                        
    
        
                        
                        
                                                            
        
        
                            
                                
                                            
                        
                                                            
        
        
                            
                                
                                            
                        
                                
        
        
        
                                
                                            
                        
                                
        
        
                            
                                
                        
                                
        
        
                            
                                
                        
                                
        
        
        
                                
                                            
                        
                                
        
        
        
                                
                                            
                        
                                
        
        
                            
                                
                        
                                
        
        
        
                                
                                            
                        
                                
        
        
                            
                                
                        
                                
        
        
        
                                
                                            
                        
                                
        
        
                            
                                
                        
                                
        
        
        
                                
                                            
                        
                                
        
        
                            
                                
                        
                                
        
        
                            
                                
                        
                                
        
        
        
                                
                                            
                        
                                                            
        
        
                            
                                
                                            
                        
                                                            
        
        
                            
                                
                                            
                        
                                                            
        
        
                            
                                
                                            
                        
                                                            
        
        
                            
                                
                                            
                        
                                                            
        
        
                            
                                
                                            
                        
                                
        
        
        
                                
                                            
                        
                                
        
        
        
                                
                                            
                        
                                
        
        
                            
                                
                        
                                
        
        
        
                                
                                            
                        
                                
        
        
                            
                                
                        
                                
        
        
        
                                
                                            
                        
                                
        
        
                            
                                
                        
                                                            
        
        
                            
                                
                                            
                        
                                                            
        
        
                            
                                
                                            
                        
                                                            
        
        
                            
                                
                                            
                        
                                                            
        
        
                            
                                
                                            
                        
                                                            
        
        
                            
                                
                                            
                        
                                                            
        
        
                            
                                
                                            
                        
                                                            
        
        
                            
                                
                                            
                        
                                
        
        
                            
                                
                        
                                
        
        
        
                                
                                            
                        
                                                            
        
        
                            
                                
                                                                            
        
        
                            
                                
                        
    
            
                
    
                
                    
                            
            
                        
                    
                
                Technical Data
- Rated voltage V ±10 %
 - AC 400 / 460 V 2~
 - Rated frequency Hz ±1 %
 - 50 Hz | 60 Hz
 - Cooling capacity W
 - 410 W | 540 W
 - Cooling capacity according to EN 14511 (A35/A50) W
 - 305 W | 360 W
 - Power consumption (A35/A35) W
 - 297 W | 354 W
 - Starting current (A35/A35) A
 - 8,6 A | 7,9 A
 - Energy efficiency ratio (EER)
 - 1,38 | 1,53
 - Unimpeded internal airflow (free flow) m³/h
 - 310 m3/h
 - Unimpeded external airflow (free flow) m³/h
 - 345 m3/h
 - Controller
 - Standard Controller
 - Type of fuse | Pre fuse
 - gG | 2 A
 - Type of connection
 - spring-type terminal included with plug
 - Noise level according to EN ISO 3741 dB(A)
 - 63 dB(A) | 63 dB(A)
 - Noise level according to EN ISO 3741 (50Hz | 60Hz) dB(A)
 - 63 dB(A) | 63 dB(A)
 - Ambient temperature °C
 - +15 °C ... +55 °C
 - Control range (adjustable) °C
 - +25 °C ... +45 °C
 - Refrigerant (type | amount)
 - R134a | 250 g
 - Condensate management
 - condensate drain
 - IP Protection
 - IP 54
 - Protection system according to EN 60529 towards the surroundings
 - IP 34
 - Design housing
 - galvanised sheet steel
 - Design cover
 - galvanised, electrostatically powder coated (200C)
 - Colour
 - RAL 7035
 - Mounting position
 - Side Mount
 - Dimensions (H | W | D) mm
 - 565 mm | 310 mm | 212 mm
 - UL-file numbers
 - SA10300
 - ETIM-Class
 - EC000855
 - Rated voltage V ±10 %
 - AC 400 / 460 V 2~
 - Rated frequency Hz ±1 %
 - 50 Hz | 60 Hz
 - Cooling capacity according to EN 14511 (A35/A35)
 - 1,399 BTU/h | 1,843 BTU/h
 - Cooling capacity according to EN 14511 (A35/A50)
 - 1,041 BTU/h | 1,228 BTU/h
 - Power consumption (A35/A35)
 - 297 W | 354 W
 - Starting current (A35/A35)
 - 8.6 A | 7.9 A
 - Energy efficiency ratio (EER)
 - 1.38 | 1.53
 - Unimpeded internal airflow (free flow)
 - 182 cfm
 - Unimpeded external airflow (free flow)
 - 203 cfm
 - Controller
 - Standard Controller
 - Type of fuse | Pre fuse
 - gG | 2 A
 - Type of connection
 - spring-type terminal included with plug
 - Noise level according to EN ISO 3741 dB(A)
 - 63 dB(A) | 63 dB(A)
 - Noise level according to EN ISO 3741 (50Hz | 60Hz) dB(A)
 - 63 dB(A) | 63 dB(A)
 - Weight (without packaging)
 - 59.54 lbs
 - Ambient temperature range
 - +59 °F ... +131 °F
 - Control range (adjustable)
 - +77 °F ... +113 °F
 - Refrigerant (type | amount)
 - R134a | 7,087.38 oz.
 - Condensate management
 - condensate drain
 - IP Protection
 - IP 54
 - Protection system according to EN 60529 towards the surroundings
 - IP 34
 - Design housing
 - galvanised sheet steel
 - Design cover
 - galvanised, electrostatically powder coated (200C)
 - Colour
 - RAL 7035
 - Mounting position
 - Side Mount
 - Dimensions (H | W | D)
 - 22.24 in. | 12.21 in. | 8.35 in.
 - UL-file numbers
 - SA10300
 - ETIM-Class
 - EC000855
 
            Technical Data
                            
                    
                    
                    
                        TECHNICAL DRAWINGS
                        
                                
                        
        
                                
                        
        
                            
                    
                    
                                
    
            
                            
    
                
                
                                    
                
                
    
    
    
    
            
    
                
            
    
                            
                    
                                    
                                
    
                        
    
                                                        
            
                    
                            
            
                                                
                
                
    
    
    
    
            
    
                
            
    
                            
                    
                                    
                            
            
        
                                        
                                                    
    
                    
                            
                            
                            
                            
                            
                            
                                                
                            
                            
                            
                            
                            
                            
                            
                            
                            
                            
                                                
                            
                            
                            
                            
                            
                            
                                                
                            
                                                
                            
                                                
                            
                                
        
                                                                            
            
                    
    
        
            
    
    
                
    
    
    
            
    
                
                    
            
        
        
                        
    
            
        
                                    
    
        
        
            
                                    
                                                
                
                            
                                    
                                                
                
                            
                                    
                                                
                                    
                                                
                                    
                                                
                
                            
                
                            
                
                            
                
                            
                
                            
                                    
                                                
                                    
                                                
                
                            
                
                            
                
                            
                
                            
                
                            
                                    
                                                
                
                            
                
                            
                
                            
                                    
                                                
                
                            
                
                            
                
                            
                                    
                                                
                
                            
                
                            
                
                    
    
                    
    
            
                    
                        
                            
            
                        
                    
                
                Technical Drawings
- A
 - 422 mm
 - B
 - 215 mm
 - C
 - 435 mm
 - D
 - 235 mm
 - E
 - 8 mm
 - K
 - 218 mm
 - L
 - 471 mm
 - X
 - 310 mm
 - Y
 - 565 mm
 - Z
 - 353 mm
 - A
 - 16,61 in
 - B
 - 8,46 in
 - C
 - 17,13 in
 - D
 - 9,25 in
 - E
 - 0,31 in
 - K
 - 8,58 in
 - L
 - 18,54 in
 - X
 - 12,2 in
 - Y
 - 22,24 in
 - Z
 - 13,9 in
 
            Dimensions
                            
                    
                    Mounting holes Ø 8 mm and cut-out radii R20
                    
                        DIAGRAMS
                        
                                
                        
        
                                
                        
        
                            
                    
                    
                                
    
            
                            
    
                
                
                                    
                
                
    
    
    
    
            
    
                
            
    
                            
                    
                                    
                                
    
                        
    
                                                        
            
                    
                            
            
                                                
                
                
    
    
    
    
            
    
                
            
    
                            
                    
                                    
                            
    
                                
                            
    
                    
                                                
                            
                            
                            
                            
                            
                            
                            
                            
                            
                            
                            
                            
                            
                            
                            
                            
                            
                            
                            
                                                
                            
                                                
                            
                            
                            
                            
                            
                            
                            
            
        
                                        
            
                    
    
        
            
    
    
                
    
    
    
            
    
                
                    
            
        
        
                
                    
                            
            
                        
                    
                
                Diagrams
                    
                        DOWNLOADS
                        
                                
                        
        
                                
                        
        
                            
                    
                    
                                
    
            
                                        
    
                
                
                                    
                
                
    
    
    
    
            
    
                
            
    
                            
                    
                                    
                                
    
                        
    
                                                        
            
                    
                            
            
                                                
                
    
    
    
    
    
            
    
                
            
    
                            
                    
            
                                                
                
    
    
    
    
    
            
    
                
            
    
                            
                    
                                    
                            
    
                                        
                    
                            
                                                
                                                
                                                
                            
                                                
                            
                                                
                                                
                                                
                            
                                                
                                                
                                                
                            
                                                
                                                
                            
                                                
                                                
                            
                            
                            
                            
                            
                            
                            
                            
                            
                            
            
            
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
            
    
    
        
            
        
            
            
            
                    
                            
            
                        
                    
                
                Downloads
| Description | Language | Type | Size | Link | 
|---|---|---|---|---|
| EAC_Certificate_Cooling_Units_Russian | German | 1.57 MB | Download | |
| UL_Certificate_DTS_7xxx_DTx_9xxx | Englisch | 521.48 KB | Download | |
| UL_Certificate_DTS_7xxx_DTx_9xxx | Englisch | 521.48 KB | Download | |
| EAC_Certificate_Cooling_Units_Russian | Englisch | 1.57 MB | Download | |
| Product_Sheet_EN_DTI_DTS_9031 | Englisch | 389.07 KB | Download | |
| Manual_DTx_9x41 | Englisch | 1.81 MB | Download | |
| UL_Certificate_DTS_7xxx_DTx_9xxx | German | 521.48 KB | Download | |
| EAC_Certificate_Cooling_Units_Russian | Englisch | 1.57 MB | Download | |
| 3D-model_STEP_DTS9031 | Englisch | ZIP | 1.04 MB | Download | 
| 3D-model_STEP_DTS9031 | Englisch | ZIP | 1.04 MB | Download | 
| Manual_DTx_9x41 | German | 1.81 MB | Download | |
| Product_Sheet_DE_DTI_DTS_9031 | German | 407.27 KB | Download | |
| Manual_DTx_9x41 | Englisch | 1.81 MB | Download | |
| 3D-model_STEP_DTS9031 | German | ZIP | 1.04 MB | Download |