EB2.0 65 400-460V Air-Cooled Active Liquid Cooler
AC 400 / 460 V 3~, HSP-Configuration
Product number:
42030655021
Pfannenberg EB 2.0 65 WT CHILLER with the following special features:
- differential temperature control (*w/o probe), min-max temperature fluid alarm, electric tank level control, electronic thermostat, error message, phase monitoring, flow switch, hydraulic relief valve, non ferrous hydraulic circuit, hot gas bypass (±1,0K), polypropylene air filter, antivibration damper, lifting eyebolt
- robust industry standard
- fluid cooling with water, water/glycol mixtures and low-viscosity oils
- steel housing with thick powder coating
- identical basic housing for oil and water cooling
- separate cooling circuit and hydraulic circuit
- equipped with a programmable control module that allows
CHOOSEN CONFIGURATION
Your Choice: HSP-Configuration
The EB 2.0 Series is available in 4 different standard configurations.

TECHNICAL DATA
Technical Data
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Cooling capacity kW
- 6,5 kW | 7,2 kW
- Flow rate (pump) l/min
- 17 l/min
- Pump pressure bar
- 3 bar
- Medium
- water/glycol - 80/20
- Medium temperature °C
- +13 °C ... +35 °C
- Target value tolerance K
- ±2 K
- Refrigerant (type | amount)
- R410A | 1,05 kg
- Max power consumption kW
- 3 kW | 4 KW
- Max current consumption A
- 7 A | 8 A
- Starting current A
- 21,5 A | 22 A
- Control voltage V
- 24V AC
- Type of fuse | Pre fuse
- gG | 12A A
- Airflow (external) m³/h
- 4.000 m3/h | 4.400 m3/h
- Tank volume l
- 50 l
- Connection
- 3/4 inch
- Noise level according to EN ISO 3741 (50 Hz) dB(A)
- 71 dB(A)
- Noise level according to EN ISO 3741 dB(A)
- 71 dB(A)
- Weight (without packaging) kg
- 130 kg
- Protection system according to EN 60529 (e-box)
- IP 54
- Colour
- RAL 7035
- Dimensions (H | W | D) mm
- 1.276 mm | 600 mm | 826,6 mm
- Depth mm
- 826,6 mm
- Width mm
- 600 mm
- Height mm
- 1.276 mm
- ETIM-Class
- EC002516
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Cooling capacity with pump (W18/A32)
- 22,179 BTU/h | 24,567 BTU/h
- Flow rate (pump)
- 4.5 gpm
- Pump pressure
- 43.5 psi
- Medium
- water/glycol - 80/20
- Medium temperature range (outlet)
- +55 °F ... +95 °F
- Target value tolerance K
- ±2 K
- Refrigerant (type | amount)
- R410A | 37 oz.
- Max power consumption kW
- 3 kW | 4 KW
- Max current consumption A
- 7 A | 8 A
- Starting current
- 21.5 A | 22 A
- Control voltage V
- 24V AC
- Type of fuse | Pre fuse
- gG | 12A A
- Airflow (external)
- 2,354 cfm | 2,590 cfm
- Tank volume
- 13 gal
- Connection
- 3/4 inch
- Noise level according to EN ISO 3741 (50 Hz) dB(A)
- 71 dB(A)
- Noise level according to EN ISO 3741 dB(A)
- 71 dB(A)
- Weight (without packaging)
- 287 lbs
- Colour
- RAL 7035
- Dimensions (H | W | D)
- 48.2 in. | 23.6 in. | 29.9 in.
- Depth
- 29.9 in.
- Width
- 23.6 in.
- Height
- 48.2 in.
- ETIM-Class
- EC002516
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
- A
- 515 mm
- B
- 675,5 mm
- X
- 600 mm
- Y
- 1276 mm
- Z
- 760,5 mm
- A
- 20,28 in
- B
- 26,59 in
- X
- 23,62 in
- Y
- 50,24 in
- Z
- 29,94 in
Dimensions
Y: incl. Fan
DIAGRAMS
Diagrams
DOWNLOADS
Downloads
Description | Type | Size | Link |
---|---|---|---|
70040-096_01-C(Controller_Manual).pdf | 2.59 MB | Download | |
OPERATING & MAINTENANCE MANUAL | 3.5 MB | Download | |
OPERATING & MAINTENANCE MANUAL | 5.04 MB | Download | |
70040-176_01-_(EB2.0_Op._Manual_EN-IT-DE-SP-FR-RU).pdf | 5.57 MB | Download | |
CE-EB32-220-IT-EN-D_8.0.pdf | 349.06 KB | Download | |
DataSheet_42030655021_1.0.pdf | 47.18 KB | Download |
Description | Language | Type | Size | Link |
---|---|---|---|---|
EAC_Certificate_Chiller | Englisch | 932.98 KB | Download | |
Hydraulic_Diagram_EB_65_WT_70006-214_01 | Englisch | 122.01 KB | Download | |
Product_Sheet_DE_EB_65WT-80WT-95WT | German | 448.68 KB | Download | |
Drawing_EB_32-44-65-80-95_WT_70046-001_01 | Englisch | 502.86 KB | Download | |
Hydraulic_Diagram_EB_65_WT_70006-214_01 | German | 122.01 KB | Download | |
Operating_envelope_EB_2.0 | German | 40.35 KB | Download | |
EAC_Certificate_Chiller | German | 932.98 KB | Download | |
Drawing_EB_32-44-65-80-95_WT_70046-001_01 | German | 502.86 KB | Download | |
CE_Declaration_IT-EN-DE_EB32-220_8.0 | German | 349.06 KB | Download | |
Operating_envelope_EB_2.0 | Englisch | 40.35 KB | Download | |
CE_Declaration_IT-EN-DE_EB32-220_8.0 | Englisch | 349.06 KB | Download | |
Product_Sheet_EN_EB_65WT-80WT-95WT | Englisch | 449.52 KB | Download |