FLH 050 110-250V Low Surface Temp. Radiant Heaters
AC 110 / 250 V,
Product number:
17005105007
Pfannenberg Radiant heaters have a very compact design and cover a number of heating applications. Mainly they are used in combination with a thermostat or hygrostat to prevent low temperatures or high humidity in the electrical cabinet, thereby preventing corrosion from forming.
The advantages of the series at a glance:
- Standard radiant heater for all applications
- Ideal for small housings
- Durable and robust design without fan
- Electrical connection via spring-type terminal or cable
- Available from 30W to 150W heating performance (standard)
- Available from 10W to 30W heating performance (mini)
- Integrated snap fastening for 35mm DIN bars
- Approvals: cURus, EAC
TECHNICAL DATA
Technical Data
- Rated voltage V ±10 %
- AC 110 / 250 V
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Heating performance W
- 50 W
- Functional range
- 110-250V AC @ 50 | 60 Hz
- Max. surface temperature °C
- 55 °C
- With fan
- no
- With thermostat
- no
- Operating temperature °C
- -40 °C ... +70 °C
- System of protection for intended purpose of use
- IP IP44
- Housing material
- aluminium profile, brightly anodised
- Type of mounting
- snap fastening for 35 mm profile bars according to EN 60715
- Type of connection
- plug terminal connector, connecting cable (500 mm)
- Weight (without packaging) kg
- 0,51 kg
- Dimensions (H | W | D) mm
- 70 mm | 60 mm | 177 mm
- Width mm
- 60 mm
- Height mm
- 70 mm
- Depth mm
- 177 mm
- UL-file numbers
- E175229
- ETIM-Class
- EC000737
- Rated voltage V ±10 %
- AC 110 / 250 V
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Heating performance (Ta = +20 °C)
- 50 W
- Functional range
- 110-250V AC @ 50 | 60 Hz
- Max. surface temperature
- 131 °F
- With fan
- no
- With thermostat
- no
- Operating temperature
- -40 °F ... +158 °F
- System of protection for intended purpose of use
- IP IP44
- Housing material
- aluminium profile, brightly anodised
- Type of mounting
- snap fastening for 35 mm profile bars according to EN 60715
- Type of connection
- plug terminal connector, connecting cable (500 mm)
- Weight (without packaging)
- 1.13 lbs
- Dimensions (H | W | D)
- 2.76 in. | 2.36 in. | 6.97 in.
- Width
- 2.36 in.
- Height
- 2.76 in.
- Depth
- 6.97 in.
- UL-file numbers
- E175229
- ETIM-Class
- EC000737
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
DOWNLOADS
Downloads
Description | Language | Type | Size | Link |
---|---|---|---|---|
UL_Certificate_508_FLH-LST | Englisch | 155.7 KB | Download | |
UL_Certificate_508_FLH-LST | German | 155.7 KB | Download | |
Manual_FLH | German | 240.37 KB | Download | |
CE_Declaration_Radiant-heater | Englisch | 43.27 KB | Download | |
3D-model_STEP_FLH | German | ZIP | 2.26 MB | Download |
CE_Declaration_Radiant-heater | Englisch | 43.27 KB | Download | |
CE_Declaration_Radiant-heater | Englisch | 43.27 KB | Download | |
CE_Declaration_Radiant-heater | Englisch | 43.27 KB | Download | |
3D-model_STEP_FLH | Englisch | ZIP | 2.26 MB | Download |
CE_Declaration_Radiant-heater | German | 43.27 KB | Download | |
CE_Declaration_Radiant-heater | German | 43.27 KB | Download | |
3D-model_STEP_FLH | Englisch | ZIP | 2.26 MB | Download |
Product_Sheet_EN_FLH_020_030_050_LST | Englisch | 290.9 KB | Download | |
Manual_FLH | Englisch | 240.37 KB | Download | |
Manual_FLH | Englisch | 240.37 KB | Download | |
Product_Sheet_DE_FLH_020_030_050_LST | German | 293.71 KB | Download |