FLH 100 110-250V Radiant Heater
AC 110 / 250 V,
                                            
                            Product number:
                        
                    
                                            
                        
                            17010005007
                        
                                    
                    
            
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                        
            
                            
            
            Pfannenberg Radiant heaters have a very compact design and cover a number of heating applications. Mainly they are used in combination with a thermostat or hygrostat to prevent low temperatures or high humidity in the electrical cabinet, thereby preventing corrosion from forming.
The advantages of the series at a glance:
- Standard radiant heater for all applications
 - Ideal for small housings
 - Durable and robust design without fan
 - Electrical connection via spring-type terminal or cable
 - Available from 30W to 150W heating performance (standard)
 - Available from 10W to 30W heating performance (mini)
 - Integrated snap fastening for 35mm DIN bars
 - Approvals: cURus, EAC
 
                    
                        TECHNICAL DATA
                        
                                
                        
        
                                
                        
        
                            
                    
                    
                                
    
            
                            
    
                
                
                                    
                
                
    
    
    
    
            
    
                
            
    
                            
                    
                                    
                                
    
                        
    
                                                        
            
                    
                            
            
                                                
                
                
    
    
    
    
            
    
                
            
    
                            
                    
                                    
                                
    
                        
    
        
                        
                        
                                                            
        
        
                            
                                
                                            
                        
                                                            
        
        
                            
                                
                                            
                        
                                
        
        
        
                                
                                            
                        
                                
        
        
                            
                                
                        
                                                            
        
        
                            
                                
                                            
                        
                                
        
        
                            
                                
                        
                                
        
        
        
                                
                                            
                        
                                                            
        
        
                            
                                
                                            
                        
                                                            
        
        
                            
                                
                                            
                        
                                
        
        
        
                                
                                            
                        
                                
        
        
                            
                                
                        
                                                            
        
        
                            
                                
                                            
                        
                                                            
        
        
                            
                                
                                            
                        
                                                            
        
        
                            
                                
                                            
                        
                                                            
        
        
                            
                                
                                            
                        
                                
        
        
                            
                                
                        
                                
        
        
        
                                
                                            
                        
                                
        
        
                            
                                
                        
                                
        
        
        
                                
                                            
                        
                                
        
        
        
                                
                                            
                        
                                
        
        
                            
                                
                        
                                
        
        
                            
                                
                        
                                
        
        
        
                                
                                            
                        
                                
        
        
                            
                                
                        
                                
        
        
        
                                
                                                                            
        
        
                            
                                
                        
    
            
                
    
                
                    
                            
            
                        
                    
                
                Technical Data
- Rated voltage V ±10 %
 - AC 110 / 250 V
 - Rated frequency Hz ±1 %
 - 50 Hz | 60 Hz
 - Heating performance W
 - 100 W
 - Functional range
 - 110-250V AC @ 50 | 60 Hz
 - Max. surface temperature °C
 - 130 °C
 - With fan
 - no
 - With thermostat
 - no
 - Operating temperature °C
 - -40 °C ... +70 °C
 - System of protection for intended purpose of use
 - IP IP20
 - Housing material
 - aluminium profile, black anodised
 - Type of mounting
 - snap fastening for 35 mm profile bars according to EN 60715
 - Type of connection
 - plug terminal connector, connecting cable (500 mm)
 - Weight (without packaging) kg
 - 0,51 kg
 - Dimensions (H | W | D) mm
 - 70 mm | 60 mm | 177 mm
 - Width mm
 - 60 mm
 - Height mm
 - 70 mm
 - Depth mm
 - 177 mm
 - ETIM-Class
 - EC000737
 - Rated voltage V ±10 %
 - AC 110 / 250 V
 - Rated frequency Hz ±1 %
 - 50 Hz | 60 Hz
 - Heating performance (Ta = +20 °C)
 - 100 W
 - Functional range
 - 110-250V AC @ 50 | 60 Hz
 - Max. surface temperature
 - 266 °F
 - With fan
 - no
 - With thermostat
 - no
 - Operating temperature
 - -40 °F ... +158 °F
 - System of protection for intended purpose of use
 - IP IP20
 - Housing material
 - aluminium profile, black anodised
 - Type of mounting
 - snap fastening for 35 mm profile bars according to EN 60715
 - Type of connection
 - plug terminal connector, connecting cable (500 mm)
 - Weight (without packaging)
 - 1.13 lbs
 - Dimensions (H | W | D)
 - 2.76 in. | 2.36 in. | 6.97 in.
 - Width
 - 2.36 in.
 - Height
 - 2.76 in.
 - Depth
 - 6.97 in.
 - ETIM-Class
 - EC000737
 
            Technical Data
                            
                    
                    
                    
                        TECHNICAL DRAWINGS
                        
                                
                        
        
                                
                        
        
                            
                    
                    
                                
    
            
                            
    
                
                
                                    
                
                
    
    
    
    
            
    
                
            
    
                            
                    
                                    
                                
    
                        
    
                                                        
            
                    
                            
            
                                                
                
                
    
    
    
    
            
    
                
            
    
                            
                    
                                    
                            
            
        
                                        
                                                    
    
                    
                            
                            
                            
                            
                            
                                                
                            
                            
                            
                            
                            
                            
                            
                            
                            
                            
                            
                            
                            
                            
                            
                                                
                            
                                                
            
        
                                        
            
                    
    
        
            
    
    
                
    
    
    
            
    
                
                    
            
        
        
                        
    
            
        
                                
    
                                                        
                                        
                    
                        
                            
            
                        
                    
                
                Technical Drawings
                    
                        DOWNLOADS
                        
                                
                        
        
                                
                        
        
                            
                    
                    
                                
    
            
                                        
    
                
                
                                    
                
                
    
    
    
    
            
    
                
            
    
                            
                    
                                    
                                
    
                        
    
                                                        
            
                    
                            
            
                                                
                
    
    
    
    
    
            
    
                
            
    
                            
                    
            
                                                
                
    
    
    
    
    
            
    
                
            
    
                            
                    
                                    
                            
    
                                        
                    
                                                
                                                
                                                
                                                
                                                
                            
                                                
                                                
                                                
                                                
                                                
                                                
                                                
                                                
                                                
                                                
                                                
                                                
                                                
                            
                            
                            
                            
                            
            
            
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
            
    
    
        
            
        
            
            
            
                    
                            
            
                        
                    
                
                Downloads
| Description | Language | Type | Size | Link | 
|---|---|---|---|---|
| UL_Certificate_499_FLH_PRH | Englisch | 238.8 KB | Download | |
| UL_Certificate_508_FLH010-400 | Englisch | 453.34 KB | Download | |
| UL_Certificate_499_FLH_PRH | German | 238.8 KB | Download | |
| UL_Certificate_508_FLH010-400 | German | 453.34 KB | Download | |
| 3D-model_STEP_FLH | German | ZIP | 2.26 MB | Download | 
| Manual_FLH | Englisch | 240.37 KB | Download | |
| Product_Sheet_DE_FLH_010_015_030_045_060_075_100_150 | German | 333.21 KB | Download | |
| CE_Declaration_Radiant-heater | Englisch | 43.27 KB | Download | |
| CE_Declaration_Radiant-heater | Englisch | 43.27 KB | Download | |
| CE_Declaration_Radiant-heater | Englisch | 43.27 KB | Download | |
| 3D-model_STEP_FLH | Englisch | ZIP | 2.26 MB | Download | 
| CE_Declaration_Radiant-heater | Englisch | 43.27 KB | Download | |
| CE_Declaration_Radiant-heater | German | 43.27 KB | Download | |
| Manual_FLH | Englisch | 240.37 KB | Download | |
| CE_Declaration_Radiant-heater | German | 43.27 KB | Download | |
| 3D-model_STEP_FLH | Englisch | ZIP | 2.26 MB | Download | 
| Manual_FLH | German | 240.37 KB | Download | |
| Product_Sheet_EN_FLH_010_015_030_045_060_075_100_150 | Englisch | 331.44 KB | Download |