FLH 275 SLM 230V Fan Heater
AC 230,
Product number:
17027610007
The fan heater is ideal for use in larger electrical cabinets. It has an integrated fan that assists the natural convection, thus ensuring fast and even distribution of the heat in the electrical cabinet. The fan heaters are mainly used in combination with a thermostat or hygrostat to prevent low temperatures or high humidity in the electrical cabinet, preventing condensation from forming and thereby preventing corrosion or electrical short circuits.
The advantages at a glance:
- Fan design with bearing guarantees long service life
- High volume flow created by the powerful fan means a quick and even distribution of heat
- Unique shock and vibration resistance
- Electrical connection via plug terminal connector
- The compact design make it ideal for use in enclosures with limited space
- Mounting: Integrated zinc-coated fixing support with four slot holes M6
- Approvals: cURus
TECHNICAL DATA
Technical Data
- Rated voltage V ±10 %
- AC 230
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Heating performance W
- 275 W
- Max. surface temperature °C
- 70 °C
- With fan
- yes
- With thermostat
- no
- Operating temperature °C
- +15 °C ... +55 °C
- System of protection for intended purpose of use
- IP IP20
- Housing material
- galvanised sheet steel
- Type of mounting
- snap fastening for 35 mm profile bars according to EN 60715
- Type of connection
- plug terminal connector
- Weight (without packaging) kg
- 1 kg
- Dimensions (H | W | D) mm
- 108 mm | 87 mm | 126 mm
- Width mm
- 87 mm
- Height mm
- 108 mm
- Depth mm
- 126 mm
- UL-file numbers
- E175229,E250750
- ETIM-Class
- EC000737
- Rated voltage V ±10 %
- AC 230
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Heating performance (Ta = +20 °C)
- 275 W
- Max. surface temperature
- 158 °F
- With fan
- yes
- With thermostat
- no
- Operating temperature
- +59 °F ... +131 °F
- System of protection for intended purpose of use
- IP IP20
- Housing material
- galvanised sheet steel
- Type of mounting
- snap fastening for 35 mm profile bars according to EN 60715
- Type of connection
- plug terminal connector
- Weight (without packaging)
- 2.21 lbs
- Dimensions (H | W | D)
- 4.25 in. | 3.43 in. | 4.96 in.
- Width
- 3.43 in.
- Height
- 4.25 in.
- Depth
- 4.96 in.
- UL-file numbers
- E175229,E250750
- ETIM-Class
- EC000737
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
DOWNLOADS
Downloads
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| UL_Certificate_508_FLH-LST | Englisch | 155.7 KB | Download | |
| UL_Certificate_508_FLH-LST | German | 155.7 KB | Download | |
| 3D-model_STEP_FLH275slm | Englisch | ZIP | 2.34 MB | Download |
| Manual_FLH_275_SLM | German | 399.94 KB | Download | |
| UL_Certificate_FLH_250SL_FLH_275SLM_UL508A | Englisch | 142.16 KB | Download | |
| 3D-model_STEP_FLH275slm | German | ZIP | 2.34 MB | Download |
| UR_CA_Certificate_FLH_2xxSL(M) | Englisch | 161.3 KB | Download | |
| UR_CA_Certificate_FLH_2xxSL(M) | German | 161.3 KB | Download | |
| UL_Certificate_FLH_250SL_FLH_275SLM_UL508A | Englisch | 142.16 KB | Download | |
| Product_Sheet_DE_FLH_275_SLM | German | 400.69 KB | Download | |
| Product_Sheet_EN_FLH_275_SLM | Englisch | 398.97 KB | Download | |
| Manual_FLH_275_SLM | Englisch | 399.94 KB | Download | |
| Manual_FLH_275_SLM | Englisch | 399.94 KB | Download | |
| 3D-model_STEP_FLH275slm | Englisch | ZIP | 2.34 MB | Download |
| UR_CA_Certificate_FLH_2xxSL(M) | Englisch | 161.3 KB | Download | |
| UL_Certificate_FLH_250SL_FLH_275SLM_UL508A | German | 142.16 KB | Download |